Search Results for atx sizes
SMA Crimp Straight Jack Bulkhead 50 Ohm Reverse Thread
Size Category: Subminiature: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Reverse: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm 132154. SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-9215-SF.
Coaxial Connector ACC-15AFMT10U - amphenolbroadband.com
Hex Size 1.000 25.40 Total Adapter, Length 5.000 127.00 Cable Prep Dimensions: inches mm Inner Conductor Length 1.000 25.40 Outer Jacket Trim Length 0.250 6.35 Electrical Specifications: Impedance 75 2 Ω Return Loss @ 1 GHz - 20 dB min Insertion Loss @ 1 GHz 0.20 dB max
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3 - Amphenol Sine
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF ...
Fiber Optic Termini | Lumiere, HD20, FSAF, ARINC 801
Amphenol Fiber Systems International offers fiber optic high performance termini and connectors systems such as Lumiere, HD20, FSAF, ARINC 801 and more!
6781-0000-00 - Model - XMA Corp
size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra
SHEAR ICP® SHOCK ACCELEROMETER - PCB
Size (Hex x Height) 0.375 in x 1.04 in 9.5 mm x 26.5 mm Weight(without cable) 0.20 oz 5.5 gm [2] Electrical Connector Integral Cable Integral Cable Cable Length 10 ft 3.05 m Cable Type 031 Twisted Pair 031 Twisted Pair Mounting Thread 1/4-28 Male 1/4-28 Male [6] All specifications are at room temperature unless otherwise specified.
TITLE
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE SHEET OF ...
DDR4 SO-DIMM Memory Module Sockets - Amphenol
Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. DDR4 SO-DIMM Memory Module Sockets | Storage and Server Systems | Amphenol DDR4 SO-DIMM connectors deliver high speed and bandwidth.
Vertical Broadband Pedestals - Charles Industries
Ordering Information Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor, Schaumburg, IL 60173 mktserv@charlesindustries.com
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 1 ...
095-909-173-XXX PDF Customer Drawing (Size: 288 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 59.06 in (1500 mm) Cable Type: Times LMR-400: Connector 1 Part Number: 082-6513: Connector 2 Part Number: 082-6513: Export Control ...
FAKRA CONNECTOR SERIES - Amphenol RF
Contact Current (dependent on cable size) ≤1 A DC Insertion Loss DC - 200 MHz 0.15 dB 200 - 500 MHz 0.25 dB 500 MHz - 2 GHz 0.3 dB 2 - 3 GHz 0.3 dB 3 - 6 GHz 0.45 dB Power Handling 95 W Max @ 1 GHz @ 25ºC. Environmental Temperature Range −40°C to +105°C Thermal Shock USCAR-2, para 5.6.1
Amphenol Assembletech
4X(38pin), 8X(50pin), 12X(74pin), 16X(100pin), 20X(124pin) and 24X(148pin) connectors are optional to transmit differential signals and sideband signals for now and future.We have straight, right angle and side-exit cable plug, cable types fine film laminated cable to loosen cable, conductors size range from 34AWG to 30AWG.
A5
AT11-310-1605 Contact Removal Tool, Plastic, Size 16 Sealing Plugs (For both Machined or Stamped & Formed Contacts) Part Number Description A114017 Sealing Plug, Size 16, White A114017-SR Sealing Plug, Size 16, SR01 Series, Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm G Key Code
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm F Key Code
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
IS-48 Indoor/Outdoor Radio Shrouds Concealment and Protection for DAS ...
* For customized sizes, configurations and other colors, please consult your Charles salesperson for further details or call (847) 806-6300. ORDERING NUMBER WALL FOOTPRINT DEPTH MOUNTING COLOR APPROX. WEIGHT SHIP QTY. PER PALLET CONFIGURATION* IS-4814481ANGNN 48” x 48” 14” Wall Off-white 100 lb. 2 Empty Enclosure
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm L Key ...
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
B B2 - Amphenol Sine
size 14,8pos,socket. b b2 none 1 1 tommy master keyway 4-Ø3.2 28.6 23.0 23.0 28.6 notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a(max). 2.2 rated voltage:500v ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min: Electroless Nickel: 175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding
Features - Amphenol Antenna Solutions
Packing Size (Length x Width x Depth) mm (in) 1450 x 230 x 189 (57.1 x 9.0 x 7.4) Shipping Weight kg (lbs) 15 (33) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant 2-Port Panel Antenna 1695-2200 MHz