Search Results for av-5 连接器 pdf
Model J353B16 High frequency, quartz shear ICP® accel., 10 mV/g, 1 to ...
High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 5-44 top conn., ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Ogrzewanie, monitoring, głośniki, wzmacniacze, nawigacja, oświetlenie i ...
PRIMA_handles_EN.pdf (5,61 MiB) Półki bagażowe EL-CAB może Państwu zaproponować gotowe rozwiązania zabudowy bagażowej (dostarczane do klienta jako pojedyncze elementy przeznaczone do montażu).Są to głównie zabudowy półkowe otwarte z przeznaczeniem do montażu w dużych autobusach turystycznych jak i w minibusach montowanych na ...
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 5/14/2001 1:42:33 PM
M83522 | MIL ST Connectors | Fiber Optic Connector
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment.
INDIVIDUAL SHIELD BACKSHELLS - amphenolpcd.com
Visitamphenolpcd.comfor more information BACKSHELLS TABLE-A DASH # SHEL SIZE B THREAD UNEF CLASS 2A ØA MAX Ø C Max. D Min. Cable Entry Series II Series I inch mm inch mm inch mm
Fiber Optic Contacts & Termini - Amphenol Fiber Systems International ...
The M29504/4 & /5 fiber optic termini, AFSI's M29K1000 and M29L1000 series, provide superior optical and mechanical performance. Designed to fit into any size 16 cavity in MIL-DTL-38999 Series III connectors, this low-cost, high-precision terminus family is ideal for harsh environment fiber optic interconnections.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
REVISIONS - Amphenol Sine
3.5 insulation resistance: 1000 megohms min @ 25°c. 3.6 moisture resistance: ip67 and ip69k (mated condition) 3.7 moisture resistance: flange seal to be splash proof only 3.8 mating cycle durability: 100 cycles 3.9 rohs compliant 4. mating part:athd06-1-4s* plug ( * = modifications ) 5. all dimensions are for reference use only.
Learn | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 356A45 | PCB Piezotronics
Lead Time for 1-5 is 10 Dys. Lead Time for 6-10 is 20 Dys. Lead Time for 11-15 is 3 Wks. Lead Time for 11-15 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; Platinum Stock Product; Triaxial ICP® accel., 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0.
Amphenol Sensors – Connecting Your World Through Sensor Innovations
Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol Sensors creates unparalleled value by providing critical information for real-time decisions.
アンフェノールジャパン株式会社
アンフェノールジャパン株式会社
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
C e r t i f i c a t e o f Re g i s t ra t i o n - amphenol-sensors.com
首 次 发 证 日 期 : 2 0 1 4 - 0 8 - 0 5 生 效 日 期 : 2 0 2 1 - 0 6 - 1 5 最 新 发 证 日 期 : 2 0 2 1 - 0 6 - 1 5 有 效 期 至 : 2 0 2 4 - 0 6 - 1 4 Pa g e : 1 o f 1 此 证 书 以 电 子 版 本 方 式 发 放 , 所 有 权 属B S I 并 受 合 同 条 款 的 约 束 。
TPC Wire
TPC Wire
62IN Series - Amphenol In
Angles shown are with reference to the major key or keyway. In receptacles, the major keyway always remains fixed in relation to the mounting flange.
Quadrax Contacts - Amphenol Socapex
1 6 7,5 10 Outer body 12 2 4 6. www.amphenol-socapex.com Due to technical progress, all information provided is subect to change without prior notice Designed by Amphenol Socapex QUADRAX CONTACTS Portfolio EN3155-074 and -075 crimp contacts Print circuit board contacts Contact Size Cable Contact Part Number Crimping Tools
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen
Amphenol Aerospace
Amphenol Aerospace
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector