Search Results for b-07-p-a
Amphenol Technology (Zhuhai) Co., Ltd
07 070 08 TB All type(A、 AF、AMI、 ... For ACA-B series, name as below: Series Shell Style Connector Class Shell Size And Arrangement Contact Style Alternate Position Designation for Reverse Bayonet Modification ACA-B 3101 3102 3103
PRODUCT DATA DRAWING - SV Microwave
sv p/n description pcb thickness l sf3211-60193-1s incl. two .188 screws .016 to .123 .188 sf3211-60193-2s incl. two .250 screws .078 to .185 .250 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
LUMINUS - Amphenol PCD
P/N Square Receptacle : P/N Jamnut : PCB Mount: P/N: Oval Receptacle : P/N Jam Nut : Rear Mount : Receptacle : P/N: 1: Quadrax 8 - - SJS801110 SJS801120 - SJS801130* SJS801160* SJS801170* ... 07 (max dia: 0.448) 6, size 22, Twist & Lock 8, size 22, Twist & Lock 1, size 12, Push & Pull: 08 (max dia: 0.528) 4, size 16 , Twist & Lock
Model 353B01 ACCELEROMETER KIT Installation and Operating Manual - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
HVMC3P12FV 组装说明书 - amphenol-sine.com
内绝缘剥线尺寸(b) :35 16±1 50 18±1 70 20±1 屏蔽层尺寸(c) 35/50/70: 18±1 (表三) Amphenol AACS Automotive Products Group 5 3.2预装零件---后盖、密封圈、屏蔽后盖、压接环 如图二所示,将后盖、密封圈、屏蔽后盖、压接环分别套在两根导线上;
6U VPX ETHERNET SWITCH - Amphenol Aerospace
ared Sibrava Pone 60 643- 1845 • Email sibravaampenol-aao.com Amphenol Aerospace has developed a new 6U VPX Ethernet Switch -- the second in a series of ruggedized Ethernet Switches that provide an unmatched level of flexibility to meet any system requirement.
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING 01 PRELIMINARY 09/21
sv p/n oal 7032-8544 12.000" 7032-8545 6.000" date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric
Model 353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
PCB Search Results (356A02)
MODEL 356A02 en-US en-US Q en-US P 9 J P 9 P V a W RN + ] en-US en-US Q en-US 1 / 4 - 2 8 4 - p i n c o n n e c t o r en-US en-US Q en-US C e r PCB Platinum Stock Products - International. PCB Platinum Stock Products - International. testandmeasurementcatalog.pdf. en-US T E S T & ME A S U R E ME N T en-US S E N S ORS A N D en-US ...
Model J352C33 High sensitivity, ceramic shear ICP® accel., 100 ... - PCB
0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard 081 series mounting njf 05/03/23jdm mjn 3425 walden ave. depew, ny 14043 ... thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting.
Amphenol PCD Shenzhen
right angle receptacle, coding a/b/c/d/e, with / without hvil, cooper bar termination chd14061xxxx. straight plug, coding a/b/c/d/e, with / without hvil chd14062nxxsc. 2 pin plug, hvil available, short connection version chd14062xxxx. 2 pin plug, coding a/b/c, with/ without hvil ...
NTC Type B Series - amphenol-sensors.com
Type B Series Specifications Type B05/07/10/14 and Type B35/43 dimensions Type B05/07/10/14 Thermal and Electrical Properties The following lists the thermal and electrical properties for all small glass coated thermis-tors. All definitions and test methods per MIL-PRF-23648.
HA U - Amphenol Sine
HA T 3XXX 551 U Mohrlang 25.06.14 2:1 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-
THDM Shell Size 23 Cleaning Procedures - fibersystems.com
ø.132 2x mtxb-iap-r receptacle Ø1214 afso ø1_0b5 0.132 afsi mtxb-lap-p plug ø.132 2x mtxb-iap-r receptacle Ø1214 afso amphenol
Model 037P30 10-conductor, 28 awg (40/44), shielded, polyurethane ... - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13
rt001619s | Amphenol Global Search | Amphenol
B RT001619S*H B1 - Amphenol Sine 15/16-20 UNEF THREAD MASTER KEYWAY ø 2 4 . 1 + 0 . 2 0 ( F o r F r o n t P a n e l M o u n t i n g) Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG ...
18.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.06 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
R-VPX Evolution - Amphenol Socapex
A m p hen ol E U / 20 2 / 9 5 C Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2 1 Tin 2 Tin-Lead CONTACT US: Catalin Brandas E-mail: cbrandas@amphenol-aao.com Phone: 607-563-5129 PDS-258 Backplane Module Position Part No. Amphenol R-VPX Connectors J0 RVPX-J08ECX RVPX-J08EMX*
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
^ Supplied with D38999/62-A for Twinax, D38999/62-B for Coax * Hermetic inserts - solder termination standard. (Contact Amphenol Aerospace for optional PCB or eyelet termination). ** Two size 16 contacts dedicated to fiber optics. See the Fiber Optic section for more information. *** For use in MIL-STD-1760 applications (see pages 75 and 76). ...
18.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications