Search Results for bayonet coneector
Junction Modules Archives - Amphenol PCDAmphenol PCD
Junction Modules. Perform to M81714 electrical and mechanical standards. Utilize M39029 pin or socket contacts, and accommodate 12-26AWG wires. Mounting rails and customization options available.
Amphenol-Air LB | PRODUKTPASS | GCE as per VG96929
GCE as per VG96929. Single-pole circular connectors GCE with bayonet locking, approved according to VG96929 for high-current applications. The aluminum shells have a zinc-tin plating according to VG version J, which is REACH and RoHS compliant. GCE connectors have technical features according to VG96929 and are fully intermateable with them.
RT0W61626PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Sealed Metal Bayonet Coupling Connector Kit. PART NUMBER: RT0W61626PNH-K. Datasheet: View / Download. 26. Circular. 67. 7.5. Metal. SPECIFICATIONS: Shell Size: 16; Number of Contacts: 26;
IFEC & Power Archives - Amphenol PCDAmphenol PCD
IFEC & Power. Amphenol PCD offers a diverse range of USB options for charging portable electronic devices that suit the power budget of the cabin. With USB Type-C power delivery up to 60W down to USB Type A 10.5W of power. Supporting charging protocols for popular devices, as well as standard charging interfaces like USB battery charging 1.2 ...
AAM & eVTOL Archives - Amphenol PCDAmphenol PCD
Amphenol PCD’s innovative solutions keep pace with the market demands, with a wide array of connectors, wire management clamps & custom assemblies that meet these new requirements. Advanced Air Mobility (AAM) airframes are defining a new era of commuting transportation. Newly developed eVTOL and UAM aircraft serving the AAM market demand smaller, lighter & customized solutions. Amphenol PCD ...
Apex Galley Connector - Amphenol PCDAmphenol PCD
Tested to MIL-STD-1344 connector and EN 2591 contact standards, designed for legacy and new generation galley systems. Highly reliable and easy to use, it is also interchangeable and intermateable with other pre-existing equipment in the field. ... Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED ...
RT0W61832PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Sealed Metal Bayonet Coupling Connector Kit. PART NUMBER: RT0W61832PNH-K. Datasheet: View / Download. 32. Circular. 67. 7.5. Metal. SPECIFICATIONS: Shell Size: 18; Number of Contacts: 32;
ms 15th dec - Amphenol In
These connectors have various combination of power and signal contacts from 1-85 numbers, which allows current capacity from 13A to 150A per contact. Class F Class A=R Class A Class E and F Class R cable clamp back shell MS-3102 MS-4102 MS-3101 MS-4101 MS-3100 MS-4100 MS-3106 MS-4106 MS-3108 MS-4108 grommet
Certificate of Compliance RoHS and REACH - CONEC
CONEC – Certificate of Compliance RoHS and REACHs. General confirmation with regard to the observance of the EU directives to RoHS and REACH. For more than 40 years, CONEC Elektronische Bauelemente GmbH has been developing, producing and marketing high-quality connectors, patch cable and single ended cable as well as enclosure technology ...
Clamps Archives - Amphenol PCDAmphenol PCD
Offering a wide range of clamping solutions, our innovative 75P Clamps, 86P Clamps and P-Clamps meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916. Pre-mount and pre-lock clamp styles available, making for easier installation and removal, with additional quick turn custom solutions. Supporting multiple grommet sizes and materials to suit wire ...
Dummy Receptacles - Amphenol PCDAmphenol PCD
These dummy receptacles provide organization and protection against contaminants for MIL-DTL-26482 connectors. Amphenol PCD offer this family of products in hard anodized black (A), cadmium (W), and electroless nickel (L) finishes. ... Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules;
Shrink Boot Adapter - Amphenol PCDAmphenol PCD
Description: Option for when the unshielded cables are terminated with heat shrink boots. It has a groove where the boot lip can be held which provides good grip apart from sufficient space inside for the cable looping. Using the heat shrink boot is one way of providing environmental protection and strain relief to cable termination.
High Speed Luminus & Pegasus - Amphenol PCDAmphenol PCD
Description: High speed Luminus/Pegasus builds on the successful Luminus Series with the addition of high data rate capability such as ethernet or USB via discrete contacts or fiber optic. Pegasus and Luminus, small, lightweight, sealed, cost-effective connectors are highly reliable and easy to use circular connectors. RoHS and REACH compliant.
MIL-22992 Class L Heavy Duty Power Cables - Amphenol PCD
Connectors and cables designed to meet demands ranging from 40-200 amps. Ideal for military shelters, vehicles, and remote power generation. Features & Benefits: Heavy duty & rugged. 40-200 amps. ... Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules;
86P Clamps - Amphenol PCDAmphenol PCD
86P clamp is an ideal replacement to industry standard metal clamps (i.e. AS21919). Featuring a snap locking system, pre-mount ability and a bottom hinge for easy wire bundle installation that saves time. The non-conductive, non-corrosive PEEK polymer construction helps lower weight while maintaining robust strength.
U-Snap Clamps - Amphenol PCDAmphenol PCD
Description: Amphenol PCD’s U-Snap clamp provide installers flexibility where they need it most. Part is available in either Adhesive VHB Tape mount, for areas where holes are not allowed, and a screw mount version wherever available. Currently two grommet sizes available for multiple wire bundle DIA’s, other DIA available upon request.
RJF TV ATEX Zone 2 - Amphenol PCDAmphenol PCD
Description: RJFTVX connectors are certified for use in explosive environments. Tested at 500V during 1 minute without sparking. RJFTVX is an explosion proof Ethernet solution for Zone 2. RJFTVX meets EN60079-15 standard: within Zone 2 and class I, Division 2, as low power non sparking connectors.
MGT-5015 High Power Reverse Bayonet Coupling Connectors
MIL-DTL-5015 Connectors; MGT-5015 Reverse Bayonet Coupling MGT-5015 High Power Reverse Bayonet Coupling Connectors Contact: David Salt Product Manager +1 (607) 563-5161 [email protected] Description: The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a ...
SIM & EN4165 Archives - Amphenol PCDAmphenol PCD
The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. ... Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED.
Surlok Plus - Amphenol Industrial
MIL-DTL-26482 miniature cylindrical and GT reverse bayonet cylindrical connectors. Amphenol Industrial Operations employs more than 1,400 people globally and is ISO9001, TS96949 and MIL-STD-790 certified. Amphenol Technology (Zhuhai) Co., Ltd Established in 2007, Amphenol Technology (Zhuhai) Co., Ltd.