Search Results for belgium
Search Our Drawing Library - Positronic
We understand your time is extremely valuable and finding a 2D or 3D drawing may be the only reason you have visited this site. To begin, please enter all or part of your part number below to search our real-time database of available drawings.
D-Sub Connectors & Cables | Amphenol
The D-sub connector interface is popular for input-output applications in Telecommunications, Data centers, Consumer, Industrial, Military, Instrumentation, and Medical markets.
Minitek® 2.00mm Connectors | Wire/Cable to Board | Board to Board | BMI
Minitek ® 2.00mm. Amphenol's FCI Basics Minitek ® 2.00mm range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, communications, industrial, automotive, and household appliances.
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.
SMPM Female VITA 67.1/2 Plug-in Contact for .047 Cable
SV Microwave offers the SMPM Female VITA 67.1/2 Plug-in Contact for .047 Cable 3221-40019 with high-performing capacity. Explore the product here!
High Temperature Series Five Connectors - Amphenol Aerospace
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources.
Rent Thermal Validation Equipment - KAYE
Rent reliable validation equipment from Kaye for short and long-term needs. Ensure compliance with high-quality thermal validation tools, perfect for testing and calibration. Get a return authorization and choose from our rental options today.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
SMP Female Connector for .047 Cable 1221-4010 | SV Microwave
A well-engineered SMP Female Connector for .047 Cable 1221-4010 is offered by the leader of the industry. Take a look at its performing conditions.
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Products; Circular Connectors Circular Connectors - Mil-Spec, Micro-Miniature, Filter, Sealed, and Custom Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.
R-VPX Evolution - Amphenol Aerospace
Open.Tech offers a full line of VITA 67.1, 67.2, 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware.
SMPM Female Connector for .047 Cable 3221-40007 - SV Microwave
SV Microwave presents the SMPM Female Connector for .047 Cable 3221-40007 to the world. Check out the supplier details and get the product!
Energy Storage Systems - Amphenol CS
High Speed. Mobile. Consumer. RF, Optics & Broadband. Halo. Commercial. GROUPS. Amphenol Corporation is one of the world’s largest designers and . manufacturers of electrical, electronic and fiber optic connectors and
Home - Amphenol Canada
Amphenol Canada is the only qualified supplier for Mil-Spec JN1122
Contact Positronic - Positronic The Science of Certainty
We are happy to get you what you need as quickly as possible. So that we can properly route your request and minimize processing time...
Product selector & 3D CAD files for connectors - Amphenol Socapex
In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
QWLD Connectors | Products | Amphenol Aerospace
High durability - waterproof and explosion proof, resistant to abrasion, corrosion, vibration, and shock; Quick, positive mating - double stub threads per MIL-STD-1373 standards for fast coupling, easily cleaned