Search Results for best 40 series drivers
10129467-101LF | ExaMAX® | Amphenol
10131760-12JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 6 column, 120 position, Right Angle Receptacle, Left Guide Pin.
ASRS7A12P - Amphenol Air LB
Plug ASR Non metallized 10 pin contacts size 22 (A1) Polarizing 2
67996-404HLF | BergStik® | Amphenol
71609-302LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 4 Positions, 2.54mm (0.100in) Pitch
68705-103HLF | BergStik® | Amphenol
76341-303LF. Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 3 Positions, 2.54mm (0.100in) Pitch.
SIM3N82VB - Amphenol Air LB
Receptacle SIM serie3 Standard 4 modules Metallic Standard Olive drab cadmium Polarization B Not mounted
10155470-A004LF | Minitek MicroSpaceXS™ Waterproof 1.27mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector, part number 10155470-A004LF
Module With straight PCB contacts Pin Without peripheral sealing ...
Module With straight PCB contacts Pin Without peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization D
SIMMK0412PAC - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated soluti
TFC Coaxial Cable Product Information Sheet Type: TX10540J
540 Series Coaxial Cable . Copper Clad Aluminum Conductor . Foamed Polyethylene Dielectric . Seamless Aluminum Tube Outer Conductor . Medium Density Polyethylene Jacket, Black . Cable Ordering Information Part Number Description NEC / CSA Listing 750540J000BK00100001
B A5 - Amphenol Sine
plug, 2 socket, at series, strain relief end cap, reduced dia. wire seal b a5 none 1 1 refer to part number chart for available connector colors strain relief end cap - black - all connectors requires contact retention wedge aw2s 40.4±0.6 15.1 15.8 grey black blue brown green red white yellow at06-2s-sr02gry at06-2s-sr02blk at06-2s-sr02blu ...
General D-Sub Cataloge 20191008 - Amphenol CS
The Amphenol "SD" series features precision formed contacts, and insulator with closed entry contacts cavities. This series gives you Amphenol's high standards of quality and reliability to meet all of your commercial requirements. • Industrial •Mechanical Data Telecom • Any industry standard I / O connections Materials and Platings
G88020163T4HR | Board mount | Amphenol
Board mount - Header Plug - Protect Header 1.25mm Pitch Vertical SMT,2x10Pin,30μin Gold,NY9T,Latch Type,Color-Black
20021321-00010T4LF | Minitek127® | Amphenol
20021111-00010T4LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 10 Positions, 1.27mm (0.050in) pitch.
Products | All Sensors
This series is intended for use with non-corrosive, non-ionic working fluids such as air, dry gases and the like. The H-GRADE is a high accuracy version of the millivolt output pressure sensors. The output of the device is ratiometric to the supply voltage and operation from any D.C. supply voltage.
SIM2B24N100 - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SMA Jack to RF Switch Probe Plug 50 Ohm Straight | 901-10622
SMA Jack to RF Switch Probe Plug 50 Ohm Straight Mates with 902-9040
Wire/Cable - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
2.92mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
RF Series 2.92 mm : Gender Jack (Female) Mounting Type PCB Edge Launch : Orientation (Body) Straight ... 40 GHz : Impedance 50 ohms ...
Intrinsically Safe compact industrial accelerometer sensor, 100 mV/g
Hazardous area certified, compact, industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015 style connector, API 670 compliant, case isolated, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Amphenol Assembletech
4. Common Mode Impedance: 25 to 40 ohms. 5. Insertion loss: 6dB maximum up to 4.5Ghz; 11dB maximum up to 9Ghz. 6. Crosstalk: -35 dB up to 6Ghz Product Environmental Compliance. RoHS 2.0: RoHS2.0 Compliant. China RoHS: Yes. REACH SVHC: Yes. Low-Halogen Status: Not Reviewed Packing. Per Amphenol‘s Site Operating Procedure #SOP-708 REV 2