Search Results for british number stations
Related Items - Amphenol Sine
RT071412SNH-K Receptacle Kit, Jam Nut, 12 Position, Female, Shell Size 14, with Machined Contacts, Size 16, 14-26AWG. Compatible to part # UT071412SH
AT06-2S-MM01GRN 2-Way Plug, Green Female Connector with Red - Amphenol Sine
AT06-2S-MM01GRN 2-Way Plug, Green Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Green.
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132139 - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm
AT04-08PB-PM11 8 Position Receptacle, Pin, Panel Mount, Sel
AT04-08PB-PM11 8 Position Receptacle, Pin, Panel Mount, Self-Threading, Keyed B
C01630G00620012 Female receptacle with solder termination Mo
C01630G00620012 Female receptacle with solder termination Mounting hole Ø22 without chamfer; suitable sealing for screws is necessary
Empty Hybrid Kit facilitating 5G roll-out - Amphenol Antenna Solutions
ITEM MODEL NUMBER WEIGHT Brackets for pole Ø48 to Ø115 mm (Ø1.9 to Ø4.5 in) delivered as standard O7942 3.3 kg (7.2 lbs) Brackets for Nokia 5G active antenna delivered as standard O7945 2.1 kg (4.6 lbs) Brackets for pole Ø100 to Ø150 mm (Ø3.9 to Ø5.9 in) optional O8651 5 kg (11.0 lbs)
RT06122PNH03 4 (2+2) Position Plug, Male, Shell Size 12 wit - Amphenol Sine
RT06122PNH03 4 (2+2) Position Plug, Male, Shell Size 12 with Silicone Seal. $0.00. PART NUMBER: RT06122PNH03
PERFORMANCE SPECIFICATION SENSOR 6, DEGREES OF FREEDOM 7360A -XXX YYY ZZZ
Number . Rev ; Date . Entere d by . Description of Change . Change Accountable ECO . 76836 ; NR 8/18/22 NAD . Initial Release of Model 7360A-XXX-YYY-ZZZ Performance Specification HX : 53059 . EDVED279-1 REV G; DOCUMENT 76836 Revision NR Page 2 of 5; CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB
BNC Jack to SMB Jack Adapter 50 Ohm Straight | 242186 - Amphenol RF
BNC Jack to SMB Jack Adapter 50 Ohm Straight
N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
38999 Ram-Lock | Ram-Lock Connectors | Mil-Spec Type Circulars ...
Amphenol’s Ram-Lock Push-Pull interface is now available in the 38999 family of products! Featuring a positive locking interface, the Ram-Lock is perfect for applications where accidental unmating is a concern.
LTE Ready - Amphenol Antenna Solutions
NUMBER Manual Electrical Tilt (MET) ---4.3-10 Female 6876300N 7/16-DIN Female 6876300 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 6876300NG 7/16-DIN Female 6876300G LTE Ready. ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz 698-960
Streamlined Test Setup with TEDS Technology - PCB
manufacturer, model number, serial number, and calibration information for the transducer information. Geometric information commonly includes a measurement point number, component identification, structure identification, and 6 degree-of-freedom coordinates (X, Y, Z position, along with orientation angles). Signal conditioning effects often
BNC Jack to BNC Plug Adapter 50 Ohm Right Angle | 031-9-RFX - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
HD-BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
BNC Straight Crimp Jack Times LMR-400 Optimized 50 Ohm
RF Connector BNC Straight Crimp Jack Times LMR-400 Optimized 50 Ohm
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches
Connector 2 Part Number: 034-1026: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Jack to HD-BNC Straight Plug B4505R 75 Ohm 20 M 12G 095-850 ...
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
4 support@ardentconcepts.com • info@ardentconcepts.com • www.ardentconcepts.com TR™ Multicoax delivers superior signal integrity from multiple high speed analog or digital channels.
7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
2M Series Contacts and Tools - Amphenol Aerospace
Description Part Number Micro Band Installation Tool 2M600-061 Length Part Number Accommodates Diameter inch mm Flat inch mm 8.125 206.38 2M600-057.88 22.35 14.250 361.95 2M600-083 1.88 47.75 Micro Band.400 (10.2mm) MIN Retention Lip Braid Over Conductors Braid Termination Area Adapter Adapter Incline Tail Length Indicator Mark Buckle