Search Results for browser cache size
SIM splices without cable clamps | Products Amphenol Air LB
Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components
Cold Shrink Tube - Amphenol Antenna Solutions
Size Ø 35 mm Length 178 mm Color Black Mechanical, Electrical & Environmental Characteristics Test Method Specifi cation Value Operating Temperature --- -60° C to +90° C Construction Temperature --- -20° C to +50° C Hardness ASTM D2240-05 (2010) 42HA Density --- 1.14g/cm3 Tensile Strength ASTM D412 (2013) 11.6MPa
N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex ...
Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: You May also be Interested in. N-Type Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67 172313-10. N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm 082-202-1006.
AMC Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency AMC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AMC Connectors at Amphenol RF online.
TRIM-214-C02 - Combination preparation tool, crank version, for ...
Cable Size 1-1/4", 1-5/8", 2-1/4" Type of Tool Combination Cable Preparation Tool Configuration Trim Series A PACKAGING INFORMATION Package Quantity 1 External Document Links Notes PRODUCT DATASHEET TRIM-214-C02 Combination preparation tool, crank version, for CELLFLEX® LCF 114, 158 and 214 cables
DIGITAL VIDEO INTERFACE - Amphenol Aerospace
• The fiber DVI inputs and outputs are brought out on a shell size 17 MIL-DTL-38999 connector with M29504 fiber optic contacts. • Input DC power is brought through a shell size 9 MIL-DTL-38999 connector with standard contacts. • -40C - +85C operating temperature and meant for military/commercial aerospace environments.
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 46269 09/21
- nrn 46269 09/21 approved: checked: drawn: see pdm see pdm srm 09/22/21 see length table .089 min2.26 min .076 min1.93 min.145 max3.68 max 2x.095 max2.41 max
SS75H Chirp-ready Tilted Element Thru-hull - Airmar
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 128 0 obj >>> endobj 156 0 obj >/Font >>>/Fields[]>> endobj 125 0 obj >stream uuid:dc5ba4a3-94e4-49a6-ab12-33efbb57cd19 adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a xmp.id:3a6d30c6-dba8-0d4a-a8cf-d753e0cc4845 proof:pdf xmp.iid:c32a45dd-6c86-154e-9277-978bde91d5c8 xmp.did:6992c208-b731-2248-8cf4-9a33ea1f5e1c adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a ...
PRODUCT DATA DRAWING DESCRIPTION - svmicrowave.com
size dwg. no. material: finish: per asme y14.5m - 1994 e sheet 1 of 1 description 7) remove all burrs unless otherwise specified sf4532-6009 the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077 2400 centrepark west drive, suite 100 n/a third angle projection
WF-400 - Wall feed through (without feed through plate)
Cable Size 4" MECHANICAL SPECIFICATIONS Feed-Through Holes 1 Feed-Through Hole Diameter mm (in) 105 (4.15) Mated to Cable Size and Interface 4 PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET WF-400 Wall feed through (without feed through plate) WF-400 REV : B REV DATE : 27 Jul 2015 www.rfstechnologies.com
Technical features - rfstechnologies.com
Cable Size 7/8" MECHANICAL SPECIFICATIONS Feed-Through Holes 1 Feed-Through Hole Diameter mm (in) 40 (1.58) Mated to Cable Size and Interface 7/8 PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET WF-78 Wall feed through (without feed through plate) WF-78 REV : B REV DATE : 27 Jul 2015 www.rfstechnologies.com
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
Size Category: Subminiature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: Thread Direction: Standard: Products Related To Your Application. AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm 336209-12-0100.
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm ...
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack Bulkhead Front Mount 1.32 mm Micro-cable 50 Ohm IP67 901-10797.
Features - Amphenol Antenna Solutions
Packing Size (Length x Width x Depth) mm (in) 1780 x 655 x 285 (60.1 x 25.8 x 11.2) Shipping Weight kg (lbs) 39.3 (86.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant Hybrid FDD/TDD Panel Antenna
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
SIME0108SN - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
MPO Field - Amphenol Socapex
size 13 shell • Sealed against fluids and dust (IP68) • Shock, vibration proof • No cabling operation in field Characteristics • Number of channels : 12 or 24 depends on MPO • Typical insertion loss : 0,5dB Multimode or Singlemode • Durability : 500 mating/unmating cycles. www.amphenol-socapex.com ...
1100 modules with solder cup | Products Amphenol Air LB
Size 20 1 item; Show More. Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; ...
ST950 Speed and Temperature Sensor Plastic - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve