Search Results for browser cache size
Amphenol Exhibits and Demos at DesignCon 2022
In order to provide higher speed and smaller size solutions on networking equipment and server, Amphenol has developed ExtremePort ™ Swift connector which is used in PCIe ® Gen 5 signal NRZ 32GT/s, UPI 2.0 24GT/s, and 24Gb/s SAS signal applications.
Model 353B16 | PCB Piezotronics
Model 353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn.
MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in. MCX Right Angle PCB Jack Through Hole 50 Ohm 252129-10. MCX Straight PCB Jack Through Hole 50 Ohm 252105-01.
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm A Key Code
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Solder: You May also be Interested in. TNC Straight Crimp Jack 0.81 mm Micro-cable Bulkhead Front Mount 50 Ohm 031-6959. TNC Right Angle Solder Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm 122515-10.
B B2 - Amphenol Sine
size 12,8pos,socket. b b2 none 1 1 tommy 27.0 31.8 notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. nuts:al alloy,nickel plated. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage ...
Amphenol Sine Systems
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF ...
PCIe Gen 5 CEM Connector & Add-In Card PCB Design Optimizations
Amphenol is proud to announce that Yifan Huang and Stephen Smith will present a technical paper titled “PCIe Gen 5 CEM Connector and Add-In Card PCB design optimizations” at DesignCon 2019.
00111530503 - Amphenol Air LB
Module 1100 8 contacts #16 Marking AALBF + NSA standard P/N
5G Networks Brochure 2024 | Amphenol
• Wide wire size range available. Minitek ® Pwr Connector and Cable . Assembly • Wire-to-wire and wire-to-board solutions • Current rating from 5A to 25A • Available in pitch sizes of 3.00mm, 4.20mm, and 5.70mm . 8. amphenol-cs.com. 9. High Temperature Backplane . 5G NETWORKS.
B B2 - Amphenol Sine
size 14,12pos, pin. b b2 none 1 1 tommy master keyway notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coulping nut:al alloy, nickel plated. o-ring:nbr/silicone rubber. wave washer:stainless steel. 2. specifications: 2.1 rated current:13a (max). 2.2 rated ...
SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 4 ...
095-725-118-XXX PDF Customer Drawing (Size: 261 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 4.00 in (102 mm) Cable Type: Hand Formable 0.085 Inch: Connector 1 Part Number: SMP-FR-C07-1:
TM275LHW Wide-beam Chirp-ready Transom Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready TM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 75 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. TNC Straight Crimp Plug RG-179DS RD-179 50 Ohm 031-6147. TNC Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 122452.
ABSI - 112Gb/s Backplane Technology - Amphenol-BSI
PCB panel size Slot 01 Slot 02 Slot 03 Slot 04 Switch A Switch B Slot 05 Slot 06 Slot 07 Slot 08 Slot 09 Slot 10 Slot 11 Slot 12 Switch C Switch D Slot 13 Slot 14 Slot 15 Slot 16 13.75" (350mm) Backplane trace length TOG 16G 32G 56G 64 G Amphenol-BSl Backplane Assembly & System Integration . 2
Long flanged Receptacle monomodule With color coding plate With ESD ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
DisplayPort - G46 Series | Input Output Connectors - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s.
B RT0W71626S*H* B1 - Amphenol Sine
ECO-MATE,RECEPTACLE,JAM NUT,SIZE 16, 26POS,SOCKET. B1 - RELEASED DRAWING JUN-19-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
Charles Below Grade Enclosures - Charles Industries
2 – Size - Width* 06 = 6 inches 10 = 10 inches 13 = 13 inches 14 = 14 inches 17 = 17 inches 3 – Size - Length* 19 = 19 inches 20 = 20 inches 24 = 24 inches 30 = 30 inches 00 = Round 4 – Size - Depth* 10 = 10 inches 12 = 12 inches 15 = 15 inches 18 = 18 inches *For #2-#4, see inside pages for 8 valid size combinations 5 – Type
Model 1102-02A | PCB Piezotronics
Model 1102-02A:PCB L&T Canister load cell, 100 lbf (445 N) rated capacity, 50% static overload protection, 2mV/V output, 1/4-28 UNF-2B threads, PT02E-1