Search Results for can connector
1.85mm Female PCB Edge Launch Connector, 4 Legs
SV Microwave offers a 1.85mm Female PCB Edge Launch Connector, 4 Legs with a gold finish. Discover the product specifications and place your order.
IDS-104 Amphenol
speed contact that can be implemented in Amphenol’s GT series connectors and used in hazardous environments. Ideal for rolling stock manufacturers, factory automation solution providers and control device manufacturers, these contacts feature high EMI shielding performance, reverse bayonet locking for ease of use, high shock and
1.85mm Female Field Replaceable Flange Mount Connector, 2 Hole | SV ...
A 1.85mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.009 Pin) 3321-60054 with high ranking performability. Explore here!
Mobile Mounts Z-Mount - AMPHENOL PROCOM
Can be used together with all Amphenol Procom mobile antenna whips provided with toggle joint. ... ZP4-mount (bright) with 4 m cable and FME-connector: Add to quote: BZP4-Mount: 130000412: BZP4-mount (black) with 4 m cable and FME-connector: Add to quote: ZP5: 130000411: ZP5-mount (bright) with 5 m cable and FME-connector:
DD50P064TXLF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 50 Way Pin Solder Bucket, without Accessory. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample
Broadband | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
68001-203HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Single Row, , 3 Positions, 2.54 mm (0.100in) Pitch.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Amphenol
family of connectors offers a wide variety of shell styles, con-tact patterns and accessory options. Amphenol 97 Series Connectors provide the interconnection solution for low cost, general duty applications ® Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, SAE AS50151 A & B Class style.
Seismic accelerometer, 10 V/g - Wilcoxon Sensing Technologies
Seismic accelerometer, 10 V/g sensitivity, ultra low frequency, ultra low noise electronics, top exit 2-pin MIL-C-5015 connector, case isolated. Features. High sensitivity; Ultra low-noise electronics for clear signals at low vibration levels; Low-pass filtering to eliminate high frequencies; Included accessories.
Medi|stac® Medical Connector | Advanced Custom Interconnects
At 132 circuits and beyond, the Medi|stac® connector series provides a large number of signal lines in an ergonomic and cost-effective package. Medi|stac®’s capabilities prove to be the perfect solution for any application requiring a high number of circuits including electrophysiology, ultrasound, and diagnostic equipment.
Fiber Optic Network Products - Custom Cable
Amphenol Custom Cable helps its clients connect technology by providing high quality products and services with a lower total cost of ownership. Amphenol Custom Cable has two operating divisions: the Assembly Division (AD) and the Network Services Division (NSD). The AD manufactures cable assemblies in our plant in Tampa, Florida.
2.92mm Female Bulkhead Connector, Aluminum for .047 Cable
Discover a 2.92mm Female Bulkhead Connector, Aluminum for .047 Cable 1521-80001 offered by SV Microwave. It can meet your RF requirements!
Amphenol GT Series Reverse Bayonet Coupling Connectors
Reverse Bayonet Coupling Connectors Amphenol ... **Coaxial cable data can be found on insert arrangement drawings, pages 6-28. For further information on coaxial contacts and cable see catalog 12-130. 3 GT Series insert availability, cont. Insert Arrange ment
IT Datacom | Markets - Amphenol
The Power Card Edge connectors are a cost-effective system that can be used for DC power output from embedded AC/DC power supplies or for power distribution between boards within an enclosure. The narrow connector body helps maximize airflow for increased cooling and is well-suited for use in 1U rack-mount servers or on power distribution ...
Amphenol - fibersystems.com
other industry standard fiber optic connectors. Available in both single mode and multimode versions, these adapters feature an expanded beam interface design on one side and a variety of commonly used connector types on the other (TFOCA, TFOCA-II®, LC). These small-form factor adapters can easily fit into any tool kit
PCB Contacts - Products | Amphenol Aerospace
- The mounting style of the receptacle. This can affect the opposite side of the board or the flex. - The space required to adequately clean flux from between the board or flex and the rear of the connector shell. Connectors that are mounted flush against the board may trap soldering flux which could lead to corrosion of the solder joints.
Product News - Amphenol
The connector’s rugged design can withstand the harshest environments while supplying high current power and signal. The GTC-E series includes a quick positive coupling that allows for fast mating and un-mating of connectors, an audible and tactile indication of full coupling for safety, and crimp termination that provides a stronger, more ...
amphe-pd-radsok-catalog-amphenol-industrial
can provide roughly 50% more current through the same size pin. Connectors utilizing this RADSOK® technology will outperform similar products in the market hands down. Amphenol Industrial Operations, headquartered in a 50,000 square foot facility in Endicott, N.Y., provides a full range of high reliability