Search Results for cl-60
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
FONF-MU06S-XXXM - HYBRIFLEX® Fiber Optic Cable Assembly, MTP12/APC Male ...
Connector Return Loss MTP(SM): Min. 60 dB @ 1310&1550nm ; SC/APC(SM): Min. 60 dB @ 1310&1550nm PRODUCT DATASHEET FONF-MU06S-XXXM HYBRIFLEX® Fiber Optic Cable Assembly, MTP12/APC Male to 12 x SC/APC, LSZH, Indoor FONF-MU06S-XXXM REV : B REV DATE : 03 Mar 2022 www.rfstechnologies.com
PowerPlex Power Module PP-M-DC024 - el-cab.com.pl
at rated current (at 25 °C): 60 mV overload tripping range: 1.01...1.30 x I N trip time: adjustable from 100 msec to 6 s current limitation: typically 60 A at DC 24 V leakage current in OFF condition: 4 μA wire breakage monitoring in ON and OFF condition of load: wire breakage tresholds: OFF condition: R Load: typically > 5 kΩ ON condition: I
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
Marine CXL 70-1LW/... - AMPHENOL PROCOM
50 - 60 MHz je nach Typ: Antistatischer Schutz: Alle Metallteile DC-geerdet (Stecker zeigt einen DC-Kurzschluss) HCM-Code(s) HCM000ND00, 040DE00: Mechanisch DE; Anschlusstyp: N(f) Materialien: Schutzrohr: Polyurethanbeschichtetes, Glasfiber Montagebeschlag: Seewasserbeständiges, Aluminium, epoxid-beschichtet Klemmen: Edelstahl:
NTC Miniature Series - amphenol-sensors.com
Type 60/65/85/100 Specifications All thermoprobes are aged for extended periods of time. As such, they exhibit excellent stability for all service tempera-tures at or below the aging temperature. Thermoprobes that are manufactured with material system “E” are aged at 221°F (105°C); those manufactured with a material system having
NTC Miniature Series - amphenol-sensors.com
Type 60/65/85/100 Specifications All thermoprobes are aged for extended periods of time. As such, they exhibit excellent stability for all service tempera-tures at or below the aging temperature. Thermoprobes that are manufactured with material system “E” are aged at 221°F (105°C); those manufactured with a material system having
Modus W Series - amphenol-sensors.com
35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating Static Pressure, kPa 31P 0 to 50 Pa 32P 0 to 75 Pa 0 to 700 kPa* 33P 0 to 100 Pa 34P 0 to 200 Pa 35P 0 to 500 Pa 36P 0 to 750 Pa 0 to 2000 kPa 37P 0 to 1000 Pa 38P 0 to 1500Pa Metric Units, Pascal ...
716F-RA158-P02 - 7-16 DIN Female Connector for 1-5/8 ... - RFS Technologies
Installation Temperature °C(°F) -25 to 60 (-13 to 140) Storage Temperature °C (°F) -70 to 85 (-94 to 185) Operation Temperature °C(°F) -40 to 85 (-40 to 185) External Document Links Installation of Heat Shrink Sleeves Installation Instruction Notes In order to achieve the PIM specs. the use of the trimming tool is
PRODUCT DATA DRAWING B DCN 41827 10/15 DAL DATE APPROVED
class 2b, grade 60/70 finish: hex nut & lockwasher: passivated per ams-2700 body & contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms product data drawing recommended mounting hole 1/4-36 uns-2a .018.079±.024 0.46.625 15.88.120 3.05 ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
43M-SCF14-CP01 - 4.3-10 Male Compression Connector for 1/4' Coaxial ...
Length mm (in) 60.3 (2.374) Outer Diameter mm (in) 20.5 (0.807) Weight kg (lb) 0.112 (0.248) Inner Contact Attachment Compression Outer Contact Attachment 360° clamping ACCESSORIES Trimming Tool AFBXD05-32(Trimming), AFBXD07-1(Foam Remover), AFBXD09-3(Coring Bit) TESTING AND ENVIRONMENTAL Waterproof Level
NTC Miniature Series - amphenol-sensors.com
Type 60/65/85/100 Specifications All thermoprobes are aged for extended periods of time. As such, they exhibit excellent stability for all service tempera-tures at or below the aging temperature. Thermoprobes that are manufactured with material system “E” are aged at 221°F (105°C); those manufactured with a material system having
Contact - kayeinstruments.com
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases
Technical features - rfstechnologies.com
Temperature Range °C (°F) -40 to 60 (-40 to 140 ) Lightning protection Direct Ground Survival/Rated Wind Velocity km/h 200 (150 ) Wind Load @Rated Wind Front N 415 Wind Load @Rated Wind Side N 141 Wind Load @Rated Wind Rear N 451 PRODUCT DATASHEET APXVLLL08B_43-C-A20 6 Ports, X-Pol, Panel Antenna, 0.8m, 3x1710-2690MHz, 65deg, External RET
Technical features - rfstechnologies.com
Temperature Range °C (°F) -40 to 60 (-40 to 140 ) Lightning protection Direct Ground Survival/Rated Wind Velocity km/h 200 (150 ) Wind Load @Rated Wind Front N 588 Wind Load @Rated Wind Side N 226 Wind Load @Rated Wind Rear N 700 PRODUCT DATASHEET APXVLL15B-C-I20 4-Ports, X-Pol, Panel Antenna, 1.5m, 2x 1710-2690MHz, 65deg, Integrated RET
Modus W Series - amphenol-sensors.com
35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating Static Pressure, kPa 31P 0 to 50 Pa 32P 0 to 75 Pa 0 to 700 kPa* 33P 0 to 100 Pa 34P 0 to 200 Pa 35P 0 to 500 Pa 36P 0 to 750 Pa 0 to 2000 kPa 37P 0 to 1000 Pa 38P 0 to 1500Pa Metric Units, Pascal ...