Search Results for cl-60
PowerPlex Power Module PP-M-DC024 - el-cab.com.pl
at rated current (at 25 °C): 60 mV overload tripping range: 1.01...1.30 x I N trip time: adjustable from 100 msec to 6 s current limitation: typically 60 A at DC 24 V leakage current in OFF condition: 4 μA wire breakage monitoring in ON and OFF condition of load: wire breakage tresholds: OFF condition: R Load: typically > 5 kΩ ON condition: I
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
63 mil (1.60 mm) Glass – Standard 93 mil (2.36 mm) Glass – Optional Part Number Gage / Abs. Pressure range Part Number Gage / Abs. Pressure Range Psi Bar Psi Bar 51322 G 5 0.34 51333 G 5 0.34 51323 G 15 1.03 51334 G 15 1.03 51324 G 30 2.06 51335 G 30 2.06 51325 G 70 4.82 51336 G 70 4.82 51326 G 150 10.3 51337 G 150 10.3 51327 G 300 20.6 ...
PowerPlex Power Module PP-M-DC024 - el-cab.com.pl
at rated current (at 25 °C): 60 mV overload tripping range: 1.01...1.30 x I N trip time: adjustable from 100 msec to 6 s current limitation: typically 60 A at DC 24 V leakage current in OFF condition: 4 μA wire breakage monitoring in ON and OFF condition of load: wire breakage tresholds: OFF condition: R Load: typically > 5 kΩ ON condition: I
NTC Miniature Series - amphenol-sensors.com
Type 60/65/85/100 Specifications All thermoprobes are aged for extended periods of time. As such, they exhibit excellent stability for all service tempera-tures at or below the aging temperature. Thermoprobes that are manufactured with material system “E” are aged at 221°F (105°C); those manufactured with a material system having
Smart Power Relay E-1048-8C - el-cab.com.pl
3 A 60 mV 20 A 90 mV 5 A 80 mV 25 A 120 mV 7.5 A 90 mV 1) typical. www.e-t-a.de Smart Power Relay E-1048-8C... 2 1651 5 Wire breakage monitoring in wire breakage thresholds: ON and OFF ambient temperaturein OFF-condition (ver.1): Rload > 100 k ...
Electronic circuit protector REX12 - el-cab.com.pl
Electronic circuit protector REX12 Electronic circuit protector REX12 2 www.e-t-a.de 1733 4 Fail-safe element I N: 1 A fail-safe I N: 1 A integralI N: 2 A fail-safe I N: 2 A blade fuse I N: 3 A fail-safe I N: 3.15 A adjusted to I
Thermal-Magnetic Circuit Breaker 4220-T
DC 60 V: 6,000 cycles at 1 x IN, resistive load Ambient temperature -30...+60 °C (-22...+140 °F, T60) Storage temperature -40…+60 °C (-40…+140 °F) Insulation co-ordination IEC 60664 2.5 kV / 2 re-inforced insulation in the operating area Dielectric strength IEC 60934 operating area test voltage AC 3,000 V (reinforced insulation)
Thermal-Magnetic Circuit Breaker 2216-S…
Ambient temperature -30...60 °C Insulation co-ordination (IEC 60664) 2,5 kV/2 re-inforced insulation in operating area operating area test voltage AC 3,000 V main/aux. circuit test voltage AC 1,500 V Open aux. circuit AC 1,000 V Insulation resistance > 100 MΩ (DC 500 V)
Thermal-Magnetic Circuit Breaker 4220-T
DC 60 V: 6,000 cycles at 1 x IN, resistive load Ambient temperature -30...+60 °C (-22...+140 °F, T60) Storage temperature -40…+60 °C (-40…+140 °F) Insulation co-ordination IEC 60664 2.5 kV / 2 re-inforced insulation in the operating area Dielectric strength IEC 60934 operating area test voltage AC 3,000 V (reinforced insulation)
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
its 60 for diesel fuels its 65 for hydraulic- and engine oils no mechanical moving parts robust design for heavy duty applications precise indication of medium level precise indication of the medium temperature linear output signal even with non linear tank geometry min or max switching point integrated. 2 .eda.
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
its 60 for diesel fuels its 65 for hydraulic- and engine oils no mechanical moving parts robust design for heavy duty applications precise indication of medium level precise indication of the medium temperature linear output signal even with non linear tank geometry min or max switching point integrated. 2 .eda.
Amphenol Borisch
PK !=,D®w ®› [Content_Types].xml ¢ ( ¼ÝËN I €áýHó Vo#ºûœòu d‘d– R i¶Ew ÷Ð7U ļý”Í%s 7AþMBBºNÛnÿ û£rø~Ûµ“+çC3ôG™äe6q}5ÔM ~”ýqúûÁ2›„hûÚ¶Ck ²÷Ç¿þrxz=º0IG÷á(ÛÄ8þV ¡Ú¸Î†| ]Ÿ>³ |gcú£?/F[]ØsWhY΋jè£ëãAÜ‘ ~tk{ÙÆɧmúë›39kúlòáæßíF ev Û¦²1 hqÕ×ÿ r0¬×Må꡺ìÒÒy ½³uØ8 »6 ...
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
its 60 for diesel fuels its 65 for hydraulic- and engine oils no mechanical moving parts robust design for heavy duty applications precise indication of medium level precise indication of the medium temperature linear output signal even with non linear tank geometry min or max switching point integrated. 2 .eda.
www.fibersystems.com
%PDF-1.4 %粤マモ 1 0 obj /C1[0 0 0 0] /C0[0.25 0.115 0.012 0.045] /N 1 /FunctionType 2 /Domain[0 1] >> endobj 2 0 obj /Encode[0 0.5 0.5 1] /Bounds[0.5] /Functions ...
Smart Power Relay E-1048-8C - el-cab.com.pl
3 A 60 mV 20 A 90 mV 5 A 80 mV 25 A 120 mV 7.5 A 90 mV 1) typical. www.e-t-a.de Smart Power Relay E-1048-8C... 2 1651 5 Wire breakage monitoring in wire breakage thresholds: ON and OFF ambient temperaturein OFF-condition (ver.1): Rload > 100 k ...
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
its 60 for diesel fuels its 65 for hydraulic- and engine oils no mechanical moving parts robust design for heavy duty applications precise indication of medium level precise indication of the medium temperature linear output signal even with non linear tank geometry min or max switching point integrated. 2 .eda.
Smart Power Relay E-1048-8C - el-cab.com.pl
3 A 60 mV 20 A 90 mV 5 A 80 mV 25 A 120 mV 7.5 A 90 mV 1) typical. www.e-t-a.de Smart Power Relay E-1048-8C... 2 1651 5 Wire breakage monitoring in wire breakage thresholds: ON and OFF ambient temperaturein OFF-condition (ver.1): Rload > 100 k ...
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Thermal-Magnetic Circuit Breaker 2210-T2
Ambient temperature -30...+60 °C (-22...+140 °F) T 60 Insulation co-ordination rated impulse pollution (IEC 60664 and 60664 A) withstand voltage degree 2.5 kV 2 reinforced insulation in operating area Dielectric strength (IEC 60664 and 60664A) test voltage operating area AC 3,000 V