Search Results for cl-60
Model M641B02 | PCB Piezotronics
Model M641B02:Industrial vibration sensor, 4 to 20 mA output, 0 to 2 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn.
Model 628F11 | PCB Piezotronics
Model 628F11:General purpose, industrial, quartz shear ICP® accel., 100 mV/g, 0.3 to 12k Hz, top exit, 10-ft integral cable, frequency sweep ISO 17025
NPI-19 Series Medium Pressure Sensors | NovaSensor
Solid state, high reliability; 316L stainless steel, ISO sensor design; ±0.5% static accuracy; Temperature compensated 32°F to 158°F (0°C to 70°C)
Penta an 10-Pot Pseo omn POL Canste ntenna e Tlt 14 mm
REV311022A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 6 of 6 ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature ° C (° F) -40° to +60° (-40° to 140°) Product Environmental Compliance --- Product is RoHs Compliant ACCESSORIES All accessories are ordered separately unless otherwise ...
PLATINUM 4-20 MA VELOCITY TRANSMITTER - PCB
Frequency Range(± 10 %) 180 to 60 kcpm 3 to 1 kHz [2][3] Broadband Resolution 0.005 in/sec pk 0.13 mm/s pk [4] Non-Linearity ± 1 % ± 1 % Environmental Temperature Range -40 to 185 °F -40 to 85 °C ... CL I, GRPS A-D, ExnL, AExnA, IIC T4 DIV II, CL I, GRPS A-D, ExnL, AExnA, IIC T4 Hazardous Area Approval EEx ia IIC T4, -40°C≤Ta≤80°C,
Model EX686B71 | PCB Piezotronics
Model EX686B71:Intrinsically-safe, USB-programmable electronic vibration switch, relay output, 0.25 to 5 in/sec pk, 7 to 1k Hz, top exit, terminal block an
Product Data Sheet - Temposonics
MTS Sensors R-Series Model RS Temposonics® Linear-Position Sensors - IP68/IP69K Housing 3 Product Data Sheet, Document Part No.: 551251, Revision A 10/11 Model RS rod-style sensor dimension reference The Temposonics R-Series rod-style sensor (Model RS) offers modular construction, flexible mounting configurations, and easy installation.
4-20 MA OUTPUT ACCELEROMETER - pcb.com
DIV II, CL I, GRPS A-D, ExnL, AExnA, IIC T4 Hazardous Area Approval EEx ia IIC T4, -40 ° C ≤ Ta ≤ 80 ° C, II 1 G EEx ia IIC T4, -40 ° C ≤ Ta ≤ 80 ... 1Hz = 60 cpm (cycles per minute). [4]Typical. [5]See PCB Declaration of Conformance PS039 or PS053 for details.
4-20 MA OUTPUT ACCELEROMETER - pcb.com
Model Number 645B02 4-20 MA OUTPUT ACCELEROMETER Revision: F ECN #: 50453 Performance ENGLISH SI Measurement Range 0.0 to 5 g rms 0.0 to 49 m/s² rms [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 180 to 600 kcpm 3 to 10 kHz [2][3]
Thermometrics | Temperature Sensors
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.
APXVBB4L26H2 43-C-I20 - Amphenol Antenna Solutions
12-Port Panel Antenna (2x) 690-960 | (4x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
FP8X1-2.54-SL-1 - Sheet1 - Amphenol Ardent Concepts
cl scale 10 : 1 detail v cl 0.070 1.78 2x 2 places 1.78 0.070 1.52 2x anitpad 0.060 top layer 0.020 pad diameter must be filled and plated flat within +/-.02mm 0.51 via's in pad area ... gk=3.60, .001 (megatron 6) ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no. rev scale: 3:1 sheet 1 of 2 revisions
Industrial Applications | Chiller Control
Thermometrics Adhesive Mounted Surface Sensors feature a surface mount cup for use as skin temperature sensors or on flat surfaces. They consist of small bead, disc or thermistor types <0.100" OD with shielded, jacketed or coaxial cable extension leads, as well as a maximum temperature rating of 140°F to 500°F (60°C to 260°C).
Model M628F01 | PCB Piezotronics
Model M628F01:Platinum Stock Products; General purpose, industrial, quartz shear ICP® accel., 100 mV/g, 0.3 to 12k Hz, top exit, 2-pin conn., frequenc
FP8X1-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
gk=3.60, f property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of seabrook, nh 03874 tolerancing per: ... cl scale 10 : 1 detail v cl min to edge hole edge 0.0164 0.42 0.050 1.27 1.78 2x 2x 2x antipad dia 1.52 0.060 0.020 pad diameter must be filled and plated flat within +/-.02mm
RECOMMENDED CABLE STRIPPING DIMENSIONS - Amphenol RF
d frequency dc-6 ghz was dc-3 ghz 1/22/16 50654 cl notes: 1. impedance: 75 ohm 2. frequency range: dc-6 ghz 3. vswr: 1.1 max. 4. dielectric withstanding voltage: 1500 vrms, min. 5. crimped ferrule hex crimp size: 0.255" 6. crimped contact pin hex. crimp size: 0.041" or 0.042" 112951-11 112951-11 scale 1.500 recommended cable stripping ...
EU RoHS II CoC - amphenol-aerospace.com
Ûvýc S9Þ8Žÿ¨¿í8NÉ WïÑ ÑNk+Ù»rÓW \¶*ŠCÅg#åÀ÷aO@Ý͸ƺBØ_Õž|Oíy=ªª@G5]IŽË àlÛþ½õ†âÇÕ b¡¬ŸþÚývÅ¡Äé ׇ+Ž.ç §cdOñyó 1Ò¶Ýé¨B©6‹ÑcÎ*࣠ïÚ©€8&õiê’ ÇS Báz ¤ª i µ€ åN´ „G†.¥)q@¯´ ¤C"™qÿxø$˜çK.·ÿ† ?.¼ p/,€° >Yò‡âYÈA:2]èèä£0¾§¾ ...
Model 642A01 | PCB Piezotronics
Model 642A01:Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, side exit, 2-pin conn.
SGX-4CL2 Datasheet - SGX Sensortech
Industrial CL 2 Sensor OUTLINE All dimensions are in mm All tolerances are ±0.15mm PERFORMANCE OPERATING CONDITIONS ... ±0.2ppm CL 2 equivalent T90 Response Time < 60 seconds Measurement Range 0 - 10 ppm Maximum Overload 100 ppm Linearity Linear Repeatability < ±2% CL 2 equivalent Recommended Load
CMR Group - Harnessing the energy transition
More than 60 years of experience. 10 subsidiaries worldwide. A key player in the energy transition. We take action to reduce your carbon impact. Wiring Systems. Specialist in designing and manufacturing wiring harnesses for harsh environments. See more . Electronics & Sensors.