Search Results for compact hydraulic cylinder
Data Sheet E-Series EH Analog - Temposonics
Temposonics® EH is a compact rod-style sensor and the ideal solu-tion for direct stroke measurement in small hydraulic cylinders. The position magnet mounted on the piston head of the hydraulic cylinder travels over the sensor rod with the built-in waveguide to provide a precise, non-contact position measurement. The EH is ideal for a
MH-Series COMPACT (MS) Position Sensors - Temposonics
Temposonics ® MH-Series model COMPACT (MS) magnetostrictive position sensors are designed for direct stroke measurement in hydraulic cylinders with bore diameters of 28 mm or greater. Designed for full sealing and embedding in hydraulic cylinders
Data Sheet EH Start / Stop - Temposonics
Temposonics® EH is a compact rod-style sensor and the ideal solution for direct stroke measurement in small hydraulic cylinders. The positi-on magnet mounted on the piston head of the hydraulic cylinder travels over the sensor rod with the built-in waveguide to provide a precise, non-contact position measurement. The EH is ideal for a variety of
M-Series - Temposonics
Temposonics MH, the new compact stainless steel position sensor is designed for installation into hydraulic cylinders, specifically for use in clevis head mobile cylinders or any space limited cylinder applications. MH type sensors are ideal choices for a wide range of standard hydraulic cylinders. Magnetostrictive
Temposonics
Temposonics® EH is a compact rod-style sensor and the ideal solution for direct stroke measurement in small hydraulic cylinders. The positi-on magnet mounted on the piston head of the hydraulic cylinder travels over the sensor rod with the built-in waveguide to provide a precise, non-contact position measurement. The EH is ideal for a variety of
21-902330-001 | Amphenol Global Search | Amphenol
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Data Sheet EH SSI - Temposonics
Temposonics® EH is a compact rod-style sensor and the ideal solution for direct stroke measurement in small hydraulic cylinders. The position magnet mounted on the piston head of the hydraulic cylinder travels over the sensor rod with the built-in waveguide to provide a precise, non-contact position measurement. The EH is ideal for a variety of
71-533724-14-19 P W | Amphenol Global Search | Amphenol
The compact M29 (1.14") sizing minimizes panel space and wiring requirements and are available in straight or right angle over-molded options. The system is rated for Motor Branch Circuits and meets UL2237 for Industrial Machinery / UL approved as an assembly.
Quick Guide mobile hydraulics - Temposonics
Temposonics manufactures mobile hydraulic cylinder position sensors for standard and customized mobile applications such as tractors, excavators, harvesters and other construction or agricultural machines.
Absolute, Non-Contact Position Sensors Data Sheet L ... - Temposonics
The compact position sensor system was designed for installation in hydraulic cylinders, specifically for use in standard clevis head cylinders or any space limited cylinder applications.
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
• Linear, absolute Measurement in Hydraulic Cylinders • Non-Contact Sensing with Highest Durability • Compact Dimensions • Replacing Potentiometers and Inductive Position Sensors • Accuracy: Linearity Tolerance < 0,15 mm full stroke • Hysteresis < ± 0,1 mm • Signal Output: Voltage • Power Supply: 12 VDC
Temposonics
stallation into a hydraulic cylinder. Because of his compact design the EE sensor is the perfect solution for small cylinders with limited space for the integration in a measuring system. The increased operating temperature capability allows the sensor to be used in a wide range of industrial applications. Fig. 2: Typical application: Wood working
Temposonics® L-Series LD Position Sensors
Compact sensor for hydro cylinders. Specifications; Documents & Downloads; Output Stroke Length Resolution Status ⓘ Analog 50…5000 mm infinite Active Mature Start/Stop 50…5000 mm controller dependent Active Mature Analog Document Part No. ...
GB-Series Position Sensors - Temposonics
Explore Temposonics® GB-Series, perfect for hydraulic cylinders in power plants. Its compact design fits tight spaces. With high pressure resistance (up to 800 bar) and EMI immunity, it operates in temperatures up to +100°C.
MH-Series FLEX Position Sensors - Temposonics
Temposonics ® MH-Series model FLEX position sensors are designed for challenging hydraulic cylinder applications. Designed for external mounting on mobile applications; Flexible position sensor element up to 5000 mm
Temposonics® R-Series RD4 Position Sensors
Superior performance position sensor with detached electronics for hydraulic cylinders & machine manufacturing. Space-saving installation due to detached sensor electronics; Different mounting options for housing; Threaded & pressure fit flanges; Multi-position measurement with up to 20 magnets; LEDs for sensor status & diagnostics
MH-Series EMBEDDED (MH) Position Sensors - Temposonics
Temposonics ® MH-Series model EMBEDDED (MH) position sensors measure the absolute position of hydraulic cylinders in mobile applications. The linear position sensor offers safety and reliability to increase your machine’s productivity and avoid maintenance and downtime!
Position sensors and the variety of mobile hydraulic applications
The sensors of the Temposonics ® MH-Series have been developed for direct position measurement in hydraulic cylinders. These sensors are integrated completely into the cylinder, where they are protected excellently against environmental conditions and electromagnetic interference.
MH-Series EMBEDDED (MH200) Position Sensors - Temposonics
Temposonics ® MH-Series model EMBEDDED (MH200) position sensors measure the absolute position of hydraulic cylinders in mobile applications. Designed for full sealing and embedding in hydraulic cylinders; The position sensor features the proprietary M12 connector system to enable IP69K; Outputs: Analog, CANbus; Stroke length up to 5000 mm
Mobile Hydraulic Applications - Temposonics
The Temposonics® position sensors for mobile machinery are specifically designed for direct stroke measurement in hydraulic cylinders but can also, if required, be mounted externally. Due to their reliability, these sensors increase the machine's productivity, automate recurring operation sequences and reduce maintenance and downtime.