Search Results for conector b1 4 11261
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
of 300 cycles per hour, connectors shall not show any damage det-rimental to the operation of the connector. Corrosion - After salt spray testing per method 1001, condition B, MIL-STD-1344 connectors shall show no exposure of basis metal which will affect performance. Dielectric Withstanding Voltage - Connectors shall show no evi-
Model 103B12 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias. [2] Typical. [4] See PCB Declaration of Conformance PS023 for details. ...
IRTD-400 - kayeinstruments.com
IRTD-400 - kayeinstruments.com
high voltage | Amphenol Global Search | Amphenol
HVRC2P30 High Votage Connector High voltage, high current,2.5/4/6mm² wire, Code 1/2/3 再 HVIL Crimping for termination Mating cycles Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C~+140°C Max. rated voltage: 800V DC : 50 min. .
Connectors | Products - Amphenol
NEPTUNE® is an IEC and UL® Listed amperage ratings include 30A, 60A, 100A, 150A, and 200A options, with 3, 4, and 5 contact options available. NEPTUNE series is a major improvement over the existing power connectors used in the market today. NEPTUNE offers a significant weight, space, and mounting footprint reduction over our competition ...
Airframe Installation/Structural - Amphenol PCD
Derived from the legacy 1977 connector shells, the 1900SIM series can be fitted with the whole SIM modules range and is perfect for railway and mass transit applications. ... 2 Bay and 4 Bay SIM/EN4165 plugs and receptacles, designed with weight and space savings in mind.
PCB Search Results (607A11)
4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Swivel mounting stud, 1/2-20 to 1/4-28 stud with 1/8" hex socket for installation (for models 607A11 & 607A61) Product Type: Accessory; Product Datasheet.
6172308NF0 2-P - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE Y1 1710-2690 1-2 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. MECHANICAL CHARACTERISTICS Dimensions (Height x Width x Depth) 297 x 160 x 81 mm (11.6 x 6.2 x 3.1 in)
Model 080A130 | PCB Piezotronics
Model 080A130:Curved surface magnet, 0.75" diameter, 15 lbf, 1/4-28 threaded hole w/mounting stud
Model 105C22 | PCB Piezotronics
Electrical Connector: 5-44 Coaxial: 5-44 Coaxial: Weight: 0.055 oz: 1.56 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1: Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: 018C10:
Conan Lite 1.00mm Connector | Board to Board Connectors | Amphenol
Amphenol's Conan ® Lite 1.00mm connectors are designed for reliable board-to-board connections, both in parallel and perpendicular applications. Available in 9-69 positions and 4.15-7.5mm mating heights.
Model 357A09/NC | PCB Piezotronics
[4] Electrical Connector: 3-56 Coaxial Jack: 3-56 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 030A10: Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug: 1:
107713-07 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
106899-07 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Model 113B22 | PCB Piezotronics
Lead Time for 1-10 is 4 Wks. Lead Time for 11-15 is 6 Wks. Lead Time for 16-20 is 8 Wks. Lead Time for 16-20 is 8 Wks. Product Description; Specifications; ... Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. ...
SLW4R-1C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, SLW-R series, 4 Position, Side Entry ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal, Lead-free
Aerospace Flight Test | PCB Piezotronics
PCB’s engineering staff is experienced in design of sensors, cables, and signal conditioning for flight test applications. Our long standing commitment to Total Customer Satisfaction includes our willingness to devote engineering and manufacturing resources to the unique and challenging requirements of flight test.
SeaTalk NG to NMEA 2000® Adapter Cable-drop - Gemeco
Home / NMEA / Cables/Connectors / SeaTalk NG to NMEA 2000® Adapter Cable-drop. SeaTalk NG to NMEA 2000® Adapter Cable-drop. Part # STNG-A06045. MFG # STNG-A06045.
LIGHTCONEX - Amphenol Aerospace
The low profile backplane connector qualified to VITA 66.5. It includes springs to ensure a solid MT to MT connection under extreme shock and vibration. The low profile module connector (6.5mm) mounts to the board via an LGA connector to facilitate optics as an option. It is offered as a 4-channel transceiver, a
DUAL PORT D-SUB CONNECTORS - Amphenol CS
0 = 4-40unc Rear Insert 1 = 4-40unc Removable Screwlock 3 = 3.05mm (.120”) Clear Hole 4 = M3 Rear Insert 5 = M3 Removable Screwlock 7 = 4-40unc Fixed Front Screwlock Board Mounting Options 1 = 4 * Threaded 4-40unc Inserts 2 = Dual Arrowhead Boardlocks 3 = Quad Arrowhead Boardlocks 4 = 3.18mm (.125") Clear Hole Shell Plating 1 = Bright Tin ...