Search Results for connector definition pfas
RT00143PNH03 3 Position Square Flange Receptacle, Male, She
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT00143PNH03 3 Position Square Flange Receptacle, Male, Shell Size 14 with Silicone Seal-3 Position Square Flange Receptacle, Male, Shell Size 14 with
2L4UT360X06Fxys4 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, Omni Pattern, XPOL, (2x) 617-906 | (4x) 1695-2700 MHz, Fixed Tilt
Request a Product Quote - tpcwire.com
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
available connector colors a3 release new drawing format 02jan14 jarry 1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c
Replacing SMP’s with TR for 12Gsps ADC - Amphenol Ardent Concepts
Connectors SMA, SMK (2.92 mm), or V (1.85 mm) Cable Length 6”/ 152 mm, 12”/ 304 mm, 24”/ 608 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible Technical Specifications Frequency Range DC to 70 GHz Return Loss1-18 dB through 70 GHz
A6
available connector colors strain relief end cap - black - all connectors 6 20 cavity " b" cavity "a" cavity "c" requires contact retention wedge aw3p 55.3–0.60 a4 - update dimensions 08sep20 ian tommy a5 - add color option 23nov20 louietommy orangeat04-3p-sr01org a6 - added date code feature 12dec2024jhead tz
Model TLD393B04 Seismic, miniature (50 gm), ceramic shear ICP ... - PCB
connector with TEDS IEEE 1451.4 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model 602D11/005AP ACCELEROMETER (OBS PER 34812) Installation and ...
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
A3
all connectors weight:10.3g 45.3–0.6 23.9 19.2 a2 note 1 - seal retainer changed to black 9/nov/22 jah dh a3 added colors blu-org to color chart 31jul2023 jah dh color part number part number chart grey black atm04-6p-sf01 atm04-6p-sf01blk blue atm04-6p-sf01blu brownatm04-6p-sf01brn green atm04-6p-sf01grn red atm04-6p-sf01red white atm04-6p ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C) High-Temperature Series: Operates at 500°F (260°C) Altitude: Sea Level to 110,000 feet:
CUX063X06Fxyz0 - Amphenol Antenna Solutions
Panel, 2FT, 4-Port, 65°, XPOL, (1x) 696-960 | (1x) 1695-2700 MHz, Fixed Tilt
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
2C2UT360X12Fxys0 - Amphenol Antenna Solutions
Canister, 4FT, 8-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
300101 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 331191: Receptacle, Rear Panel-Mount
Specification - amphenolbroadband.com
Add an o-ring to the connector body : 2019.10.11 . 2 : libo . Increase the distance between nut and connector from 1mm to 2mm : 2019.10.23 . 3 : libo . Add web link : 2020.1.10 . Mechanical Performance . Environment Assembly . Author: pq3656 Created Date: