Search Results for convair b-58 wiki commons
CHARGE OUTPUT ACCELEROMETER Revision: N - PCB
Model Number 357B14 CHARGE OUTPUT ACCELEROMETER Revision: N ECN #: 46956 Performance ENGLISH SI Sensitivity(± 10 %) 3 pC/g 0.31 pC/(m/s²) Measurement Range ± 2300 g pk ± 22,600 m/s² pk
Im Takt bleiben – Datenerfassung und -übertragung bei der R-Serie V ...
Telefon: +33 1 58 4390-28 E-Mail: info.fr@temposonics.com VEREINIGTE STAATEN Temposonics, LLC Telefon: +1 919 677-0100 E-Mail: info.us@temposonics.com UK Zweigstelle Telefon: +44 79 44 15 03 00 E-Mail: info.uk@temposonics.com SKANDINAVIEN Zweigstelle Telefon: + 46 70 29 91 281 E-Mail: info.sca@temposonics.com CHINA Zweigstelle
SCHEMATIC DIAGRAM - pcb.com
b b schematic diagram a n/c b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0. ...
Model K2004E01 | PCB Piezotronics
Model K2004E01:Miniature shaker with integrated amplifier with BNC input, 4.5 lbf pk sine force, 0.2" pk-pk stroke, supports payloads to 2 lbs. Inclu
Examax I/O and Cable Assemblies - Amphenol CS
The ExaMAX I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. ExaMAX I/O products are capable of delivering high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
Thermometrics NTC Type BR Series Datasheet
3 Type BR Series Specifications Dissipation Constant BR11 • Still air at 77°F (25°C): 0.065 mW/°C • Still water at 77°F (25°C): 0.33 mW/°C
B B2 - Amphenol Sine
b b2 none 1 1 tommy master keyway 26.8 26.8 8-Ø3.2 notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current: 2.1.1 2.5mm contact 23a (max) . 2.1.2 20# contact 5a (max).
High performance low frequency accelerometer, 500 mV/g
High-performance, low-frequency, IEPE accelerometer, 500 mV/g sensitivity, ±5% sensitivity tolerance, ultra-low noise electronics, extended low frequency response, low profile side exit MIL-C-5015-style connector
Amphenol TFOCA-II
X=B Cable Diameter Range .316 - .346 Y=U Universal Key Option X=G Cable Diameter Range .347 - .379 X=1 EMI Shielded Panel Seal Y=1 Key Option 1 Y=2 Key Option 2 Y=3 Key Option 3 Y=U Universal Key Option Product Number X=Ferrule Type Y=Crimp MTFP1000 0=Multimode Blank=W/O Crimp MTFP1000C 0=Multimode C=With Crimp
www.airmar-emea.com
{"uri":"https://www.airmar-emea.com/api/v1/categories/62846d78-a7e5-4e6c-9b00-addd00573f20","id":"62846d78-a7e5-4e6c-9b00-addd00573f20","name":"Splicing/Junction Box ...
TOSA CONTACT B I/O CHART - amphenol-aerospace.com
revision b version 3 front iso view scale 5.000 rear iso view scale 5.000 13. material outgassing shall not exceed 1% tml and 0.1% cvcm per astm e595. 12. process specs: 9-3856-14, 9-3895 11. fiber lines shall be 850nm signal compatible 50/125 graded index multimode fiber. 10. average optical output power: -5 dbm
APXVLLL08B_43-C-A20 - Amphenol Antenna Solutions
6 Ports, X-Pol, Panel Antenna, 0.8m, 3x 1710-2690MHz, 65deg, External RET
Omni Antennas S.C3B-395 - AMPHENOL PROCOM
Model Product No. Frequency; Broadband 3 dB glassfibre colinear: S.C3B-395: 380 - 410 MHz: Add to quote
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 082-6237 N-Type Straight Jack Solder Bulkhead 50 Ohm IP67 172347 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm0.400 Terminal Flush 172299-12
Model 485B | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 132118RT. SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm 132107. SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm 132214. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.453 Post 0.334 PTFE 132147-40.
12-Port Antenna - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 2163 0 obj > endobj xref 2163 93 0000000016 00000 n 0000003080 00000 n 0000003240 00000 n 0000006585 00000 n 0000007206 00000 n 0000007649 00000 n 0000008331 00000 n 0000008845 00000 n 0000009451 00000 n 0000009501 00000 n 0000009551 00000 n 0000009666 00000 n 0000009779 00000 n 0000009904 00000 n 0000010020 00000 n 0000010594 00000 n 0000011229 00000 n 0000011638 00000 n ...
Pedlock BDO Series Fiber Pedestals - Charles Industries
97-RIBNTRAY144 Tyco® FOSC A/B ribbon splice tray (144 fibers), 1 each 97-RIBNTUBEKIT 3M® ribbon transportation tube kit, 3 ft., 10 ea. 97-RIBNCLIPKIT Ribbon saddle clip kit (6” and 8” size), 40 ea. 97-RIBNCLIPLG Ribbon saddle clip kit large (10” and 12” size), 40 ea Charles Industries, LLC ...
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
Temposonics® GB with threaded flange Analog Data Sheet 3 TECHNICAL DATA Output Voltage 0…10 VDC and 10…0 VDC (minimum load controller: > 5 kΩ) Current 4(0)…20 mA or 20…4(0) mA (minimum/maximum load: 0/500 Ω)
www.amphenol-airlb.fr
We would like to show you a description here but the site won’t allow us.