Search Results for convair b-58 wiki commons
Temposonics
Tel. + 33 1 58 4390-28 Fax + 33 1 58 4390-03 info.fr@mtssensors.com www.mtssensors.com DEUTSCHLAND MTS Sensor Technologie GmbH Co. KG Auf dem Schüffel 9 58513 Lüdenscheid, Deutschland Tel. + 49 2351 9587-0 Fax + 49 2351 56491 info.de@mtssensors.com CHINA MTS Sensors Room 504, Huajing Commercial Center, No. 188, North Qinzhou Road 200233 ...
TOSA CONTACT B I/O CHART - amphenol-aerospace.com
revision b version 3 front iso view scale 5.000 rear iso view scale 5.000 13. material outgassing shall not exceed 1% tml and 0.1% cvcm per astm e595. 12. process specs: 9-3856-14, 9-3895 11. fiber lines shall be 850nm signal compatible 50/125 graded index multimode fiber. 10. average optical output power: -5 dbm
Micro HDAS - アンフェノールジャパン株式会社
Micro HDAS Miniature High-Density & Reliability 1,27mm / .050 pitch PCB connector www.amphenol-socapex.com
Model 485B | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm | 112168
RF Connector BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
REVISIONS - amphenol-sine.com
58.42 34.24 1.7 4x r2.5 4x Ø4.29 notes: unless otherwise specified 1. material: housing: thermoplastic, black seal: silicone rubber threaded insert: stainless steel ... key b key c key d part number arc12-24pxr variants arc12-24par ref drc12-24pae part number arc12-24pxr variants arc12-24pbr ref drc12-24pbe part number arc12-24pxr variants
Not To Scale - buy.customcable.com
Not To Scale
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Cable Glands and Cord Grips - Amphenol Industrial Operations
DB/DBM Group 58-59 DBZ Group 60-61 DBL/DBZL Group 62-63 DBA Group 64-65 DBF Group, Flared Nipples 66-67 DBZP Series 68-69 ... Type A & Type B Stopping Plugs 48-49 Breather Drain 50-51 Locknuts, Earth Tags, etc. 52 Entry Thread Reference Tables 53 Ingress Protection, Gland Weight Data 54 Table of Contents
B RT0W01210P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01210p*h* eco-amte,receptacle,size 12,10pos,pin. b1 - released drawing jun-26-2014 ben see part number chart
MLDX - Millivolt Output Low Pressure DX Series - All Sensors
All Sensors DS-0390 Rev B MLDX - Millivolt Output Low Pressure DX Series Introduction The MLDX series sensors are based on All Sensors’ CoBeam2 TM Technology. This reduces package stress susceptibility, ... 100D, 100A 82.08 83.33 84.58 mV 1 Span Temperature Effect (0°C to 50°C) - - ±1.5 %FSS 2 Offset Voltage
6-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 1695-2690 1-2Y1 4.3-10 Female or 7/16-DIN Female Long Neck 1695-2690 3-4Y2 4.3-10 Female or 7/16-DIN Female Long Neck
B B1 - Amphenol Sine
b b1 none 2 3 of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 release 28jun2020 zenin tommy ℄ ℄ 9.53 4.765 key-a configuration part number strain relief color at16-18sa-k004 no black at16-18sa-ek02 no gray at16-18sa-sr02 yes black at16-18sa-eksr02 yes gray key-b configuration part number strain relief color at16 ...
www.amphenol-sensors.com
www.amphenol-sensors.com
[].05 LOCK WIRE HOLE RELATED DRAWING - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing
Model 353B11 | PCB Piezotronics
(B) Low bias electronics. English SI; Output Bias Voltage: 4.5 to 7.5 VDC: Excitation Voltage: 12 to 30 VDC: Constant Current Excitation: 1 to 20 mA: Measurement Range: 600 g pk: 5886 m/s² pk (J) Ground Isolated. English SI; Frequency Range: 1 to 8000 Hz: Frequency Range: 0.7 to 15000 Hz: Resonant Frequency: 56 kHz: Electrical Isolation: ≥ ...
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
Examax I/O and Cable Assemblies - Amphenol CS
The ExaMAX I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. ExaMAX I/O products are capable of delivering high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
External Antenna 2400-2500 5150-5825 5925-7125 MHz ST1228-30-001-B Stick Antenna 2400-2500 5180-5825 MHz SMA ST0228-30-001-A Stick Antenna 2400-2500 MHz RP-SMA ST1226-20-501-A
Aerospace OCTAL 1000BASE-T TO SGMII CONVERTER - Amphenol Aerospace
58 49 41 32 8 2 1 9 7 3 5 4 6 OCTAL 1000BASE-T TO SGMII CONVERTER CTC-ENET-OCTAL-1G Amphenol Aerospace adds Gigabit Ethernet to SGMII Converter to the Integrated Electronic Products Line. This product line is rugged, flexible, and affordable with many options available. This 1000BASE-T to SGMII Converter