Search Results for convair b-58 wiki commons
Shaker system power amplifier - wilcoxon.com
99427 Rev.B 10/24 SPECIFICATIONS WST7B3 Shaker system power amplifier Notes: 1 Full output may not be available over entire operating range. 2 With appropriate matching networks. Options: WST7B3-220 (220 VAC) model available Key features • 19” rack mountable • Designed to operate with shakers (direct drive of models F4, F10)
Thermometrics Type AB NTC Thermistors for Medical
Thermometrics Type AB NTC Thermistors for Medical
go.pctel.com
go.pctel.com
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 901-9511-2. SMA PCB End Launch Jack 50 Ohm 132323. SMA PCB End Launch Straight Jack 50 Ohm 901-9850. SMA Straight Crimp Jack Times LMR-195 Optimized Bulkhead 50 Ohm 132454. SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 901-9210-1.
Pedlock BDO Series Fiber Pedestals - Charles Industries
97-RIBNTRAY144 Tyco® FOSC A/B ribbon splice tray (144 fibers), 1 each 97-RIBNTUBEKIT 3M® ribbon transportation tube kit, 3 ft., 10 ea. 97-RIBNCLIPKIT Ribbon saddle clip kit (6” and 8” size), 40 ea. 97-RIBNCLIPLG Ribbon saddle clip kit large (10” and 12” size), 40 ea Charles Industries, LLC ...
NEXUS
b a d c b a 8 7 6 5 4 3 2 1 tj-101-cp ctj-101-cp this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 4.00 :1 title weight finish dwn.by material appr.by checked by date date
B B3 - Amphenol Sine
B C D. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female
Model 086B50-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
B B3 - Amphenol Sine
b b3 none 1 1 tommy 42.9 34.9 34.9 42.9 4 - Ø 4 . 2 1" 7/16-18 unef thread master keyway Ø38.0 30.5 ref notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. seal gasket:nbr/silicone rubber. 2. specifications: 2.1 rated current:3a (max).
Model 640B61 | PCB Piezotronics
Model 640B61:Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 10-ft integral armor cable
SOLARIS, RECTANGULAR CONNECTORS - Amphenol PCD
per M39029/58, /57 Temperature Range -65 oC to 175C Mil-Std-1322 Method 1003, Condition A Temperature Life 500 hours @ 85C EIA-364, Test procedure 17B Insulation Resistance 5000 M Min. @ 500 VDC Mil-Std-1344, Method 3003 EIA-364, Test Procedure 20D Dielectric Withstanding 1500 VAC, 60Hz @ Sea Level, 5ma 300 VAC, 60 Hz @70,000 ft, 2ma
AT04-08PB-P021 8-way receptacle, (1) 8 pin busbar=52 amps, n
AT04-08PB-P021 8-way receptacle, (1) 8 pin busbar=52 amps, nickel plating, keyed B, black. Comparable to PN# DT04-08PB-P021
Datenblatt R-Serie V RDV PROFINET (Dokumentennummer 552139)
3 Temposonics® R-Serie V RDV PROFINET Datenblatt TECHNISCHE DATEN 1/ Mit Positionsmagnet # 251 416-2 2/ Bei Flanschtyp »S« kann die Linearitätsabweichung in den ersten 30 mm der Messlänge größer sein 3/ Hierbei muss sich das Kabel zwischen dem Sensorelement und dem Sensorelektronikgehäuse in einer entsprechend abgeschirmten Umgebung befinden Ausgang
FAKRA CONNECTOR SERIES - Amphenol RF
H IG H - B A N D W ID T H IN F O TA IN ME N T Advanced infotainment systems utilize high resolution displays and instrument clusters to deliver video feeds, safety alerts, GPS ... 3FAH-NXSJ-C04W6 RG-58 (2) 349-50767 349-50748 With Mounting Clip Provision 3FAH-NXSJ-C64W6 DACAR 462 & RG-59 349-50767 349-50748 & 349-50750 With Mounting Clip Provision.
Catalog - amphenol-antennas.com
7014385 e c ˝?2>b2;0f /.;1 370-400 "˚g ˘.;1d61a5 j4% (af=60.9) %<9.?6g.a6<; +2?a60.9 ˚6g<;a.9 ˚6g<;a.9 /2.:d61a5 36i +2?a60.9 /2.:d61a5 33i
Model Y352C22/030C10
%PDF-1.4 %âãÏÓ 16 0 obj > endobj 145 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 144 0 obj >stream q q 612.00 0.00 0.00 788.88 0.00 0.00 cm 0.00 0.00 0.00 ...
Power Backplane Connectors | BTB Power Connectors - Amphenol CS
Amphenol high power backplane connectors support high speed applications. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
APXVLLL08B_43-C-A20 - Amphenol Antenna Solutions
6 Ports, X-Pol, Panel Antenna, 0.8m, 3x 1710-2690MHz, 65deg, External RET
Model W356A12
%PDF-1.4 %âãÏÓ 17 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[192 0 R 193 0 R 194 0 R]>> endobj 154 0 obj >stream xœ½ ...