Search Results for cpombi
GPS Combination Antennas GPS-C 900 - amphenolprocom.com
External antenna whip mounted on the GPS-Combi mount. Mobile antenna for the 900 MHz cellular systems. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier. Right-Hand Circularly Polarized antenna (RHCP).
GPS Combination Antennas GPS-C R/DAB/FM - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Black-chromed, conical stainless steel whip. Sturdy, general-purpose ¼ λ antenna in professional quality. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier.
GPS-C 4/2/TETRA-S BBMU/... - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Polyethylene-covered flexible whip. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high-gain, low-noise amplifier. Right-Hand Circular Polarization (RHCP).
GPS Combination Antennas GPS-C FLEX/TETRA/GSM - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Flexible antenna made of steel wire covered with black silicone tubing. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier. Right-Hand Circularly Polarized antenna (RHCP).
GPS Combination Antennas GPS-C 2R/70/FM - amphenolprocom.com
External antenna whip mounted on the GPS-Combi mount. Black-chromed, conical stainless steel whip. Sturdy, general-purpose ¼ λ antenna in professional quality. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier.
GPS Combination Antennas GPS-C R/DAB/FM - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Black-chromed, conical stainless steel whip. Sturdy, general-purpose ¼ λ antenna in professional quality. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier.
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Polyethylene-covered flexible whip. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high-gain, low-noise amplifier. Right-Hand Circular Polarization (RHCP).
GPS Combination Antennas GPS-C 900 - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Mobile antenna for the 900 MHz cellular systems. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier. Right-Hand Circularly Polarized antenna (RHCP).
GPS Antenna with a 1⁄4 λ Mobile Antenna for the UMTS Band
External antenna whip mounted on the GPS-Combi mount. Mobile antenna for the UMTS band. Black-chromed whip in nice, discrete design. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier. Right-Hand Circular Polarisation (RHCP).
GPS Combination Antennas GPS-C HX 2/FQ - AMPHENOL PROCOM
External antenna whip mounted on the GPS-Combi mount. Flexible, conical steel helix moulded in flexible thermoplastic rubber. Reduced-size ¼ λ helical antenna whip. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier.
GPS Combination Antennas GPS-C R/DAB/FM - amphenolprocom.com
External antenna whip mounted on the GPS-Combi mount. Black-chromed, conical stainless steel whip. Sturdy, general-purpose ¼ λ antenna in professional quality. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high gain, low noise amplifier.
Whip Antennas MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - amphenolprocom.com
XG-Combi mount: FME-connection and GPS (supplied without cable). XGP4-Combi mount: Permanently attached 4 m cable terminated with FME-connector for whip and 0.15 m RG 178 with MFME for GPS. Easily removable whip for car wash. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high-gain, low-noise amplifier.
Whip Antennas MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
XG-Combi mount: FME-connection and GPS (supplied without cable). XGP4-Combi mount: Permanently attached 4 m cable terminated with FME-connector for whip and 0.15 m RG 178 with MFME for GPS. Easily removable whip for car wash. GPS-antenna for fixed installations. Full hemispherical coverage. Built-in high-gain, low-noise amplifier.
Coach Multimedia Solutions - El-Cab
level of integration and flexibility while providing an optimal combi-nation of convenience, entertainment and safety at the same time – individualized to meet all customer-specific needs. Coach Audio. 6. ofessional Line 3 Pr 10. h Radio Coac 13. plifier Am 14. sic Line 2 Clas 16. ophones Micr 20. MAS – Multi-channel Audio Systems 21
HARSH ENVIRONMENT SOLUTIONS EUROSATORY - Amphenol
innovative micro-miniature combi-nation significantly reduces space requirements without compromi-sing ruggedness or performance. 2M Python Micro-miniature circular connector. Tri-Start fast coupling. hermetic seal while offering the Dedicated to harsh environment applications. More than 45 contacts arrangements, from 1 to 85 contacts.
GPS-C MU 4/FM/... - AMPHENOL PROCOM
Auf dem GPS-Combi Fuß montierter externer Antennenstrahler. 4 dB Autofunkantenne mit konischem Edelstahlstrahler. FM-Radioempfang bei Verwendung eines Diplexers möglich (LH 108/136-2G) Leicht abnehmbarer Besen zur Reinigung in der Autowaschmaschine. GPS-Antenne für Festinstallationen. Vollständige hemisphärische Abdeckung.
Antennenfüße XG-Combi Mount - AMPHENOL PROCOM
XG Combi Fuß Antennenmodelle können universell am Fahrzeug montiert werden, die Montage auf dem Fahrzeugdach ist jedoch empfehlenswert. Der XG-Fuß (oval) ist speziell zur Montage auf den oftmals sehr schmalen Flächen zwischen Kofferraumdeckel und dem seitlichen Kotflügel geeignet.
el-cab.com.pl
2. oach Multimedia Solutions| C Coach Multimedia Solutions | 3. Coach Multimedia Solutions. Infotainment and functionality on tour. Bosch Car Multimedia stands for product innovat
MU 4-X, MU 4-CX, MU 4-XG, MU 4-MM - AMPHENOL PROCOM
XGP4-COMBI mount (oblong) with 4 m cable and FME-conn. 440 - 455 MHz: Verfügbarkeit: Zur Angebotserstellung: MU 4-XGP4/CEL1: 130002100: XGP4-COMBI mount (oblong) with 4 m cable and FME-conn. 450 - 470 MHz: Verfügbarkeit: Zur Angebotserstellung: MU 4-MM/s: 130000916: MM-mount with FME: 380 - 410 MHz: Verfügbarkeit: Zur Angebotserstellung:
GPS Kombiantennen GPS-C MU 3/TETRA/l - AMPHENOL PROCOM
Auf dem GPS-Combi Fuß montierter externer Antennenstrahler. Schwarz verchromter, konischer Edelstahlstrahler. 3 dB Gewinn für das TETRA Band. Leicht abnehmbarer Besen zur Reinigung in der Autowaschmaschine. GPS-Antenne für Festinstallationen. Vollständige hemisphärische Abdeckung. Eingebauter, rauscharmer Hochleistungsverstärker.