Search Results for cx-4
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
Model 034G05 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket ...
4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
2C4U4VX065X06F wxys4 - Amphenol Antenna Solutions
(2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX065X06F wxys4 FIXED TILT 20-Port Panel Antenna 65° 25.0 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
XMAPD10-1-4-4S - Model - XMA Corp
power divider, sma-f/f, 1-4 ghz, 4 way xmapd10-1-4-4s j4 j3 j2 marking label input j1 j5 5x sma-f 4x .110 2.79 thru 2.17 55.0 2.52 64.0 2.17 55.0 2.36 60.0 xma corporation xmapd10-1-4-4s 10 watt 1 to 4 ghz power divider yyww specifications electrical frequency range 1 - 4 ghz
2C6U4VT360X06F wxys4 - Amphenol Antenna Solutions
Connector 4 PORTS 12 PORTS 8 PORTS 1 PORT Polarization XPOL XPOL XPOL RIGHT HAND CIRCULAR Azimuth Beamwidth (avg) 360° 360° 360° ---Electrical Downtilt 0° 2°, 4°, 6° 0° ---Configuration OMNI CONFIGURATION ---Maximum Continuous Power Per Port @ 50° C (122° F)
REVISIONS - Amphenol Sine
RECEP,1 WAY,SIZE 4,FRONT FLANGE MOUNT ATHD SERIES A1- RELEASED DRAWINGFEB-14-19WHITE ATHD04-1-4P-L009 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
APXVB4L15B 43-C-I20 - amphenol-antennas.com
• 8 ports / 4 cross pol systems in high band (1710-2690 MHz) • Integrated and field replaceable SRET • ACU HW version: 2.02 • Compliant with AISG v2.0 and 3GPP Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
2C6U4MT360X12F wxys4-GPS
Connector Type (24x) 4.3-10 FEMALE CONNECTORS and (1x) N-TYPE FEMALE CONNECTOR FOR GPS Dimensions 1208.4 x Ø371 mm (47.6 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK ELECTRICAL SPECIFICATIONS Low Band ...
GT Quadrax - Amphenol Industrial Operations
This new combination of a reverse bayonet connector and Quadrax contacts results in a connector system that offers one outer contact with four inner contacts
ePower-Lite 5.7mm 3-Port - Amphenol Industrial Operations
Amphenol Industrial Operations, a global leader in interconnect systems, has enhanced its ePower-Lite line to include a 3-pole connector. The ePower-Lite 5.7 mm, which features a quick lock and press-to-release design, is used to connect PTC/AC to DC and related control boxes, including power distribution units (PDU).
AWP-4S | 4-Way Wedgelock Plug | ATP Series™ Heavy Duty Wedge
AWP-4S 4-Way Wedgelock Plug. Comparable to PN# WP-4S-AWP-4S 4-Way Wedgelock Plug. Comparable to PN# WP-4S . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request.
Acu-Trac™ NEMA 4 Liquid Level Sensor Product Overview
Current (4-20 mA) Range Up to 1.5 m (59 inches) Accuracy 2 % of volume Operating Temp Range -40 to 85 ° C Storage Temp Range -50 to 105 ° C Output Sink Current 50 mA max . Electrical Specifications. Tested Conditions. Input Supply Transients Reverse Battery -2x Volts
BDO Series Fiber Splice Pedestals (-EG & -EB)
Note: Add a “T” suffix to the end of any part number above to include a 4″x9″ splice tray (Example: BDO 5-EGT). Add a “V” after “E” of part number for vault mount base and hardware. Accessories. 97-FIBR24TRAY. Charles 4"x9" splice tray for 12 or 24 fibers. UMB102A.
TV-CTV - D38999 계열 III - 38999 계열 - Amphenol Socapex
tv-ctv d38999 시리즈 iii은 열악한 군사 및 산업 환경에서 사용하도록 설계된 mil-dtl-38999 시리즈 iii 인증 커넥터입니다. 이 시리즈는 다양한 접점 배열과 셸 유형을 제공하므로 무게와 공간을 최대한 절약해야 하는 애플리케이션에 이상적인 선택입니다.
APXVAA4L24N 43-U-I20 - Amphenol Antenna Solutions
1-2 3-4 5-6 7-8 9-10 11-12 4 PORTS 8 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 65° 65 ...
4G LTE DAS Solutions - PCTEL
4G LTE DAS Solutions To provide clear voice communications and fast real-time data rates, it is important to make antenna selection a priority.
AIPXE-325X4B Black, PCB Enclosure without Vent Hole.Compara - Amphenol Sine
AIPXE-325X4B Black, PCB Enclosure without Vent Hole.Comparable to PN# EEC-325X4B
Tag Archives: LV214 - Amphenol CS
Automotive Industry Standards are standards that define the connector requirements in terms of temperature, vibration, sealing and many other characteristics in an automobile application.
Amphenol Network Solutions > WAVETRAX SPLIT TUBE ADAPTER WITH TUBING
4: 1.5: 6: 1.3: Material: UL 94V-0 Plastic: Compliance: NEBS Certified . Applications • Vertical cable management • On-frame cable management • Lower-capacity installations. Downloads - CommScope's FiberGuide® to WaveTrax® Cross Reference - Drawing - Installation Guide - Instruction Sheet