Search Results for d38999 qpl
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series I PCB Connectors offer pre-assembled contacts for easy cable-to-board wiring with multiple material and plating options.
D38999 Series III Filter Connectors - Amphenol Aerospace
D38999 Series III Filter Connectors Contact: Larissa Williams Product Manager +1 (607) 563-5313 lwilliams@amphenol-aao.com Description: Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the ...
Dualok High Vibration D38999 Connectors - Amphenol Aerospace
Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications. Features & Benefits: Superior Electrical Performance: The Dualok system eliminates back-off under shock and vibration which significantly improves electrical performance under lightning strike, Electro-magnetic pulse ...
38999 Connector Savers - Amphenol Aerospace | 38999 Plus
- Tooled in standard D38999 insert patterns - Standard platings available for both aluminum and stainless steel shells - Also available : thermocouple, filtering, high speed, hermetic and custom. Contact Amphenol for more information - Contact Amphenol for Series I and II availability.
Fiber to Antenna (FTTA) Interconnect Solutions - Amphenol Aerospace
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package.
Centaur Sagittarius - Products | Amphenol Aerospace
Centaur Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Centaur Sagittarius | Centaur High Bandwidth 38999 PCB Connectors ...
Now, experience the best in the galaxy with Centaur’s space series: Sagittarius. With a ruggedized D38999 connector and high-speed cable package coupled with an integrated ExaMAX high-bandwidth backplane system, Centaur: Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Quadrax, Differential Twinax Contacts feature a scoop-proof recessed design in LJT-R, TV-R, and SJT-R connectors to provide protection for contacts.
Centaur Sagittarius | Centaur High Bandwidth 38999 PCB Connectors ...
Now, experience the best in the galaxy with Centaur’s space series: Sagittarius. With a ruggedized D38999 connector and high-speed cable package coupled with an integrated ExaMAX high-bandwidth backplane system, Centaur: Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
D38999 Series II Filter Connectors D38999 Series II - JT Filter Connectors Contact: Larissa Williams Product Manager +1 (607) 563-5313 lwilliams@amphenol-aao.com Description: MIL-DTL-38999 Series II Filter connectors are subminiature, environmental-class connectors used where a quick disconnect coupling system is required for blind mating. ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
High Voltage 38999 Connector - Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
High Temperature Series Five Connectors | MIL-DTL-38999 Connectors ...
The heat-resistant High Temperature Series Five outperforms standard mil-spec D38999 connectors under similar high-heat circumstances. Temper-Grip socket contacts come standard to ensure a ruggedized connection even during firewall testing of more than 2,000 °F (1,093 °C).
GROMMET NUT BACKSHELL - Amphenol PCD
D38999 Series III & IV M85049 /14 - 11 W SERIES SLASH # COUPLING ACCESSORY SHELL SIZE FINISH 14: Straight S: Self Lock-: Spin Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELL 0.38"(9.65mm) MAX 0.66"(16.76mm) MAX. Created Date:
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell.
D38999 Connectors with Integral Accessories - Amphenol Aerospace
D38999 Series III Connectors with Integral Banding or Strain Relief Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Description: MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. ...
DATA SHEET MIL-DTL-38999 Series III Nickel Aluminium Bronze
MIL-DTL-38999 Series III Nickel Aluminium Bronze DATA SHEET The TV series is the highest performance MIL-DTL-38999 connector offered by Amphenol Ltd and features a quick-release
Temper-Grip | Power Products | 38999 Plus | Circular Connectors ...
High Power Series, MGT-5015, Tri-Power D38999, D38999 Series 3 (size 8 cavities only), Contact Amphenol for Availability In other product lines. Technical Information Current Carrying Comparison Temper-Grip Technical Information. Documents Videos Complementary Products Request Quote.