Search Results for desktop size and position nvidia
Mobile Networks | Markets | Amphenol
It is currently offered in 2-16 positions under 2.00mm and 2.50mm pitch sizes covering vertical and horizontal configurations. Amphenol Communications Solutions Minitek® Pwr 3.0 BMI Connector System FCI Basics Minitek® Pwr 3.0 Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for power applications with a current ...
M12 DC Micro Single Key Quick-ConnexTM Receptacles - 18 AWG 2-5 Pole ...
(17/32" or 9/16" DRILL SIZE) 12 mm x 1.0 Thread 12" leads 0.400" 0.785" DC MICRO CLOSURE CAPS WITH CHAIN PART NO. DESCRIPTION 64801 Closure Cap with 6" Chain for Male Plug & Receptacles with External Thread 64801S Stainless Steel Closure Cap with 6" Chain for Male Plug & Receptacle with External Thread 64802 Closure Cap with 6" Chain for Female ...
Model 1403-13A/084A100 | PCB Piezotronics
Model 1403-13A/084A100:PCB L&T fatigue rated load cell, low profile, 1000 lbf rated capacity, 300% overload protection, 1.0mV/V output 5/8-18 UNF-2B th
SMP Cable Assemblies| Amphenol RF | Page 5
Amphenol RF offers a full range of SMP Cable Assemblies designed for radio frequency applications. SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
000-86350 PDF Customer Drawing (Size: 153 kb) 000-86350 STP 3D Model (Size: 1249 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 86350: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 250 ...
TNC and RP-TNC Cable Assemblies Datasheet (Size: 191 kb) 336203-12-XXXX 3D Model (Size: 718 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 9.84 in (250 mm) Cable Type: 1.13 mm Micro-Cable:
Trex-Onics ControlNet RG-6U Quad-Shield Coaxial Cable
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-012 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
Exciting News: Amphenol Procom DK Achieves REX Status!
Lower import costs enable you to optimize pricing strategies and strengthen your market position. Action Required To take advantage of these benefits, ensure that your customs declarations include the REX number provided on our commercial invoices. Our team is here to assist with any questions or guidance you need.
TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Right Angle Plug 0.250-inch Conformable RG-401 Times Tflex 401 50 Ohm 122515.
Airmar WeatherStation 200WXRS232RH Smart Sensor - Gemeco
Its internal 10 Hz GPS and three-axis electronic compass provide heading, position, speed-over-ground, and course-over-ground functionality that is necessary for dynamic true wind-data processing on a moving vehicle. The 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data. The patented 200WX ...
Products - temposonics.com
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
ac-cp000382 | Amphenol Global Search | Amphenol
AC-CP000383 AC-CP000382 Product Type HC Signal HC Connector Type Receptacle Connector 39 0 250 59.4 45.4 26.5 (mm) 246 Polarization Wire gauge 16-18AWG 20-22 AWG P32 > Terminal & Cable & Seal Plug Options Receptacle HC08A-P32-R HC08B-P32-R HC08C-P32-R Product Type Terminal Type Terminal Part Number Wire OD range 2.24-3.00mm 1.35-2.50mm Seal Type
Mobile Mounts CX-Mount - AMPHENOL PROCOM
Installation. CX-mount antenna types can be mounted anywhere on the car, however, roof top mounting is always recommended. Mounting can take place exclusively with access from the outside when drilling an 18 mm dia. hole. Mounting can take place from the inside by drilling a 14 mm dia. hole, in which case the bottom plastic ring of the gasket should be removed with a sharp cutter.
F52Q-1A7H1-11016 | Flex 1.00mm | Amphenol
Flex Connector, 1.00mm Pitch, Height 2.00mm, Right angle, Slider type, ZIF, Upper contact, 16 position , Without MYLAR
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
1900ND03S1X00C - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
BNC Straight Crimp Plug Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G ...
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application. BNC Jack to BNC Plug 75 Ohm Right Angle 12G Optimized 031-9-75-12G. BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 900 inches 12G 095-850-186-900.
10146065-113Q0LF | PCI Express | Amphenol
PCI Express®x16 vertical Card Edge Connector, 164 Positions, 1mm (0.039inch) Pitch
Manuale operativo Level Plus - Temposonics
Trasmettitori di livello magnetostrittivi per liquidi con tecnologia Temposonics ® Level Plus ® Re neME ® Misura 4-in-1: Precisione inerente ±1 mm Volumi corretti in temperatura secondo API
B3291B7L111220E100 | 0.5 HYBRID SIGNAL-POWER | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of 0.50mm hybrid signal-power connector, Part number B3291B7L111220E100