Search Results for desktop size and position nvidia
Wire and Cable Chem-Gard 200 Shielded Multi-Conductor Cable
Sizing based on nominal cable O.D. Due to process tolerances, a smaller/larger gland size may be required. Confirm NPT Fitting Size matches application. Finely Stranded Nickel-Plated Copper Conductors Fine stranding improves flex-life and reduces conductor fatigue and breakage. Nickel-plated conductors allow for high heat resistance.
Wireless, HFC and Satellite Networks - cabelcon.com
BBU BBU 1 2 3 Cabelcon | An Amphenol Company Wireless, HFC and Satellite Networks | DS-70-0105 Rev. 1.4 5 1 Base Band Unit 2 Remote Radio Head • Wireless 50 Ohm connectors • Wireless 50 Ohm jumpers 3 Antenna • Wireless 50 Ohm connectors • Wireless 50 Ohm jumpers Parameter Measurement Conditions Cabelcon Compact 4.3/10M Connector
Procurement Manager Job Description - rfstechnologies.com
compliance requirements. The position is on-site at the RFS Technologies offices in Meriden, CT. Occasional travel for supplier visits, industry trade shows, and other business-related needs will be required. KEY RESPONSIBILITIES • Develop Procurement Strategies: Create and implement procurement strategies that align with organizational
716F-RA114-016 - 7-16 DIN Femal - RFS Technologies
Cable Size: 1-1/4; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Clamps. Cable hanger, non-insulated, bolt-on, for 1 1/4" coaxial cable and eliptical waveguide E65 and E70. Add to my e-catalog Download PDF datasheet.
ICP® TO-5 ACCELEROMETER - pcb.com
Size (Lip Diameter x Height) 0.36 in x 0.38 in 9.1 mm x 9.7 mm Weight 0.01 oz 3 gm Mounting Adhesive/Solder Adhesive/Solder Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Sealing Welded Hermetic Welded Hermetic Electrical Connector Header Pins Header Pins
Receptacle Standard 2 Modules Metallic Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
4U4MT360X06F xys4 - Amphenol Antenna Solutions
4U4MT360X06F xys4 REV052423NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
PRODUCT DATA DRAWING D DCN 41517 07/15 STW DATE APPROVED - SV Microwave
size sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 2) break corners & edges .005 r. max. is the sole property of sv microwave, inc. per asme y14.5m - 1994 the information contained in this drawing 1) all dimensions are after plating e 4) cham. 1st & last threads.
SIME2022SNF - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #22 Tin-plated without Lead (RoHS) Polarization N
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 600 inches
115101-19-600 STP 3D Model (Size: 537 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 600.00 in (15240 mm) Cable Type: RG-58: Connector 1 Part Number: 112116: Connector 2 Part Number: 112116: Export Control Classification Number:
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 901-10009-RFX.
D-Shaped Connectors | Products - Amphenol
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight.
Hybrid Combiners PRO-PHY150-4 - amphenolprocom.com
Better utilization of good antenna position. Four antennas on the same transmitter or receiver. The only combining option with very small Tx-Tx frequency spacing. 30 W load supplied (other loads or no load as option). Specifications. Electrical; Model: PRO-PHY150-4: Filter Type: Hybrid Junction: Frequency:
71600-606LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 71600-606LF
PL7-27226.gif | aldenproducts.com
Receptacle, Rear Panel-Mount. Circuit Count. 27
301039 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
Amphenol SF-SFPP2EPASS-007 7m SFP+ Cable - Amphenol 10GbE SFP+ Direct ...
Amphenol 7m (23 ft) 10GbE SFP+ Direct Attach Copper Cables provide affordable 10-Gigabit Ethernet connectivity with any SFP+ enabled port. Each SFP+ cable utilizes an integrated 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 7m SFP+ cables are assembled with industry-leading 24 AWG twinaxial SKEWCLEAR® 2 ...
Get 20% OFF D-Sub Cables with Coupon Code: CABLE20
D-Subminiature (D-Sub) Adapters -- Quickly and easily change the gender of your Dsub cable or port with D-Subminiature adapters from Amphenol. Amphenol Cables on Demand offers a wide selection of D-subminiature (D-sub) adapters including high density HD26 and Centronic 36 position versions (CN36).
320221 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm | 132387 - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA PCB Through Hole Straight Jack 50 Ohm 901-144-2. SMA PCB Through Hole Right Angle Jack 50 Ohm 132136-13.