Search Results for desktop size and position nvidia
Model 123A Charge Output Pressure Sensor Installation and Operating Manual
Drawing Number: 21091 ECO: 45804 Revision: A OPERATION MANUAL FOR HELIUM BLEED WATER-COOLED PRESSURE SENSORS Models 123A, 123A21, 123A22, 123A23, & 123A24
Industrial | Markets - Amphenol
These coaxial contacts fit both standard and series III housing and are offered in BMB size 8 and SMPM size 12. These contacts are ideal in an embedded system that transitions from the chassis to an out-of-the-box application. ... Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4 ...
BNC Removal Tool | 47022 - Amphenol RF
47022 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - No Replacement: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Removal Tool 227-1483.
Model 482B11 | PCB Piezotronics
Model 482B11:1-channel, line-powered, ICP® sensor signal cond., gain x1, x10, x100, BNC input/output conn.
LOAD WASHER LOAD CELL - M24 FASTENER - PCB
Size (Height x Diameter) 0.735 in x 2.160 in 18.67 mm x 54.86 mm [5] Fastener Size NO EQUIV 24.00 mm ... Electrical Connection Position Side Side All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS
All Products - Amphenol
The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight or right-angle orientation from 2 to 50 positions, with a current rating of 3A (maximum) per individual contact.
apc07 | Amphenol Global Search | Amphenol
Search Results for apc07-8-4p Temposonics® R-Series V RH5 Position Sensors Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. ... part: atp04-4p* receptacle. ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire ...
Model Number SEN041F TRIAXIAL ICP ACCELEROMETER - PCB
Size (Height x Length x Width) 0.40 x 0.77 x 0.40 in 10.2 x 19.6 x 10.2 mm Weight 0.19 oz 5.3 gm [1] Electrical Connector ¼-28 4-Pin ¼-28 4-Pin Electrical Connector Position Side Side Mounting Thread 5-40 Female 5-40 Female . All specifications are at room temperature unless otherwise specified . In the interest of constant product ...
Model 480C02 Platinum Stock Products; 1-channel, battery-powered ... - PCB
Models 480C02 / 480E09 contain three, PP3 size, 9 volt batteries connected in series to provide DC power to internal electronics which provide regulation for approximately 2.6 mA of constant current power. Connections include two BNC jacks, one for Sensor (ICP® power/input) and one for Scope (output to scope, data recorder, or DAQ).
352A74 ICP® ACCELEROMETER Revision: B - PCB
Size (Height x Length x Width) 0.19 in x 0.39 in x 0.28 in 4.8 mm x 9.9 mm x 7.1 mm Weight(Without Cable) 0.04 oz 1.22 gm [1] ... Electrical Connection Position Side Side Cable Termination 10-32 Coaxial Plug 10-32 Coaxial Plug Cable Length 10 ft 3.05 m Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise ...
315141 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
omni | Amphenol Global Search | Amphenol
CONNECTOR SOLUTIONS 6 POSITIONS 28A / 630V Number of Contacts: 6 Contact Size: 2.0mm Sealing: IP66/67 AWG: 18-14 (0.75 - 2.5 mm2) Complete daasheets can be found at www.amphenol-sine.com ... The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in. BNC Cable Jack RG-316DS RD-316 4-Hole Flange 50 Ohm 112530-10. BNC Straight PCB Jack Through Hole Bulkhead Front Mount 75 Ohm 112409.
AT06-12SD-ECGRY 12-Way Plug, Female Connector with D Positi
AT06-12SD-ECGRY 12-Way Plug, Female Connector with D Position Key and End Cap, Grey-12-Way Plug, Female Connector with D Position Key and End Cap, Gre Call Us 1-800-394-7732 My Account
609-4219-nd | Amphenol Global Search | Amphenol
Search Results for 609-4219-ND Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol ... Tech Support 1-800-678-0141 [email protected] Description: Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. ... m85049 backshell catalog | Amphenol Global Search ...
Micro Mini (SMP/SMPM) Solderless PCB Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 65 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
Connectors | Products - Amphenol
The Dubox®, connector family offers an extensive range of through-hole and surface-mount part options. It is available in single or double-row in both straight and right angle orientations from 2 to 50 positions, with a maximum current rating of 3A per individual contact.
fc connector | Amphenol Global Search | Amphenol
GS-20-070: Application Specification, HCI Power Connector System. GS-12-220: 2mm High Power Connector System (Compliant Pin) BUS-12-090: High Pin Count (HPCII) Connectors 4.2 Other Standards and Specifications IEC 664-1: Insulation Coordination for Equipment with Low-Voltage Systems IEC 61984: Connectors - Safety Requirements and Tests
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.