Search Results for draw voltage multiplier circuit
PCB LOAD & TORQUE: A PCB GROUP COMPANY Load Cell Handbook
Strain gage load cells are designed for precisely measuring a static weight or quasi-dynamic load or force. The force applied is translated into a voltage by the resistance change in the strain gages, which are intimately bonded to the transducer structure.
Model RH401B04 ICP® Circuit Simulator Installation and Operating Manua
The Model 401B04 is a unity gain, non-inverting, impedance-converting voltage amplifier with the same characteristics as the built-in ICP ® amplifiers provided in most PCB pressure sensors, force sensors, and accelerometers. This model consists of MOSFET circuitry packaged in a convenient Pomona box with BNC connectors.
Strain Gage Signal Conditioner - PCB
These economical signal conditioners provide a wide strain gage input range from 0.5 to 11 mV/V, and are housed in fire-resistant, waterproof NEMA 4X (IP66) enclosures.
100 OHM DIFFERENTIAL PAIR INSERT PROJECT
Figure 1 shows two such “mini-inserts” side-by-side. Each differential pair exists between the outer contacts (upper and lower as shown in Figure 1) of two adjacent “mini-inserts”. This was done to minimize skew as the electrical contacts transition to the impedance controlled flex circuit on the LRM connector. Figure 1.
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
The E-Series family of two and three circuit polarized connectors brings simplicity to multi-pin high voltage applications. A unique wire latch system provides an added level of safety and security to the high voltage system. “QX” in the part number is the wire type.
INSTALLATION INSTRUCTIONS C-CHARGER & OWNER’S MANUAL - Charles Industries
The Alternator Regulator controls the field current of an alter-nator so that the output DC voltage will regulate and charge batteries. With your personal safety in mind, this manual lists important safety precautions first, then covers installation, operation, maintenance, troubleshooting, warranty, and customer service information.
793X-A and 793X-B - Wilcoxon Sensing Technologies
Voltage source Current draw Constant voltage drive (CVLD) 8.75 - 9.25 VDC 25 mA max, over temp and full scale Output impedance 1,000 Ω max Bias output current (BOC) 10 mA typ. Isolation case isolated, internally shielded Operating pressure 1,000 psi Temperature range: Operating Non-operating –3°C to +50°C –30°C to +65°C Sealing hermetic
HVRC2P30 High Votage Connector - amphenol-auto.com
Max. rated voltage: 800V DC : 50 min. . Max. current: 2.5mm² = 16A 4.0mm² = 40A 6.0mm² = 45A Construction: Plug housing material: PA66,UL94 V-0 Socket housing material: Aluminium alloy Terminal material: Copper alloy Insulation material: PBT-GF,UL94 V-0 ...
HC Series – Power & Signal Connector - Amphenol Technical Products ...
HC Series connectors are designed as a high-performance, cost-effective solution for signal and power transmission from PDU’s and battery packs. 32 pin and 16 pin configurations.
HCI AUTHORIZED BY DATE H. Zhang Power Connector System CLASSIFICATION ...
HCI has two options for connection to Printed Circuit Boards -- Press Fit and Solder to Board. The HCI Solder to Board Power and Signal contacts are compatible with several soldering process, including wave soldering. They are versatile with many configurations to fit the individual needs of the client and are less expensive than press-fit.
Model Y039250-50101 ROTARY TORQUE, W/ENCODER and AUTO ID ... - PCB
easure the angle of fastener rotation which is an important indication of joint integrity. Torque-angle transducers can provide the data to draw torque vs. time or torque vs. angle plot. that can help analyze problematic joints and determine appropriate tightening strat.
Intelligent current monitoring - Lutze Inc.
LÜTZE offers the current monitoring LCOS-CC in two different versions: as a 1-channel and a 2-channel version. The central advantage of the LCOS-CC is the direct load connection to "+" and "–".
48V-PCB DUAL CONNECTOR - Amphenol CS
within low-voltage systems Section 2.5.1: Degrees of pollution in the micro-environment 364-31 Humidity test procedure for electrical connectors 364-32 Thermal shock test procedure for electrical connectors 364-91 Dust test for electrical connectors and sockets 365-65 Mixed flowing gas 364-04 Normal force test procedure for
CoolPower ® HD Right-Angle Cable-to-Board Connector
Amphenol's CoolPower ® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption.
Power Distribution Units (PDU) - Amphenol Socapex
Our Power Distribution Units (PDU) provide advanced load balancing, surge protection and spike protection per MIL-STD-1275C-E or MIL-STD-704A-F, and are expertly constructed to Control and diagnostic via CAN bus and/or RS-485 and/or Ethernet.
Amphenol High Voltage Connectors
High voltage, high current , 35mm2~70mm2 wire, metal body, HVIL 2 Part-No.: Plug: HVMC2P12FVX35CP72 ( 35 mm²,Ф13.8~14.4) HVMC2P12FVX50 CP72( 50 mm²,Ф15.2~15.8) HVMC2P12FVX70 CP72( 70 mm²,Ф17.4~18.2) Socket: HVMC2P12MVX03CP72 “X” indicates code 1/2/3/4 Mating design: Locking assurance by CPA Operation with lever
Model 039275-53601/B Rotary Torque Angle Transducer, w/Auto-ID ... - PCB
angle transducers can provide the data to draw torque vs. time or torque vs. angle plots that can help analyze problematic joints and determine appropriate tightening strategies.
Cable Assemblies | Amphenol TPC Wire & Cable
TPC Wire & Cable offers pre-built power assembly solutions for both low and medium voltage applications. Our low voltage solutions are fully molded and built to withstand harsh environmental hazards to deliver quick-disconnect plug and play power wherever you need it.
Power Card Edge | Power Solutions | Amphenol
Amphenol offers power card edge connectors to support ac/dc pluggable power supplies, with right angle, vertical or straddle mount solder termination varieties.
M1326103 Series | Products | Amphenol Aerospace
The M1326103 Series military power supply is a rugged AC to DC converter. It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 300V, up to 1000W, with custom outputs available. Designed to meet military standards MIL-STD-704, MILSTD-810, MIL-STD-461. Have any questions?