Search Results for electric vehicle charging connectors
News - LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
133470 Amphenol/Pyle - Amphenol Aerospace
MIL-C-83723, Series Ill Connectors MS-102-1 Threaded or Bayonet Connectors for Demanding Environments. Including High Temperature Capability up to 2600C/5000F. Amphenol . MIL-C-83723 SERIES Ill CONNECTORS REAR RELEASE CRIMP CONTACTS MILC09029 ACCESSORY ORIENTATION TEETH
AT06-08SB-BRN 8-Way Plug, Female Connector with B Position
AT04-08PB-MM01 8-Way Receptacle, Male Connector with B Position Key, Reduced Diameter Seal (E-Seal) and End Cap. Comparable to PNs# DT04-08PB-CE01, 934445121
Triaxial seismic accelerometer - Wilcoxon Sensing Technologies
Electrical noise, equiv. g: Broadband, 0.006 Hz to 1 kHz 2.5 ng Output impedance, max 100 Ω Bias output voltage 2.5 VDC Voltage swing, differential 3.2 V peak Grounding case isolated Temperature range –10° to +65°C Vibration limit 5 g peak Shock limit 250 g (locked) Sensing element design PMNT / flexure Weight 12 kg Case material aluminum ...
FM band log-periodic antenna, 2kW 7409000 - AMPHENOL PROCOM
Electrical Model 7409000 Frequency 88 - 108 MHz Max. Input Power 2000 W Polarisation Linear (Vertical or Horizontal) 3 dB Beamwidth, E-Plane 55 ° 3 dB Beamwidth, H-Plane 110 ° Impedance 50 Ω Gain 5.9 dBd (8 dBi) VSWR < 1.4:1 Front-To-Back Ratio 18 dB typical Mechanical Elements 3/4" dia x 2.0 mm thick Aluminium 6082 T6 Connection(s) 7/16 DIN(f)
RTS8CCRY Coding color ring, Yellow, size 8. Compatible to p - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RTS8CCRY Coding color ring, Yellow, size 8. Compatible to part # UTS68CCRY-Coding color ring, Yellow, size 8.
10130519-101LF | AirMAX VSe® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AirMax VSe ® High-Speed Backplane Connector, part number 10130519-101LF.
Products - temposonics.com
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
CF-02EM250 - Amphenol Aerospace
Connector type: M55302/61-A30 or eq. Mates with: M55302/66-30H (22 AWG crimp removable contacts) or M55302/62-A30M (solder cup contacts) or eq. Jared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 5 SIGNALS DESCRIPTION: INPUT FAIL (pin 1)
10128316-103LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of examax 56gb/s high speed orthogonal connector. Contact us today for more details of examax , part number 10128316-103LF. 10128316-103LF | ExaMAX® | Amphenol
TF112-CC1-024I - TwistFlex 24" (0.6 M)-CPR112G
ELECTRICAL SPECIFICATIONS Frequency Range GHz 7.125 - 8.5 Minimum Return Loss (max. VSWR) dB (VSWR) 36.6 (1.03) MECHANICAL SPECIFICATIONS Length mm (in) 610 (24) External Document Links Notes PRODUCT DATASHEET TF112-CC1-024I TwistFlex 24" (0.6 M)-CPR112G TF112-CC1-024I REV : A REV DATE : 12 Oct 2024 www.rfstechnologies.com
SMA Panel Mount Jack 2-Hole Flange Crimp RG-178 RG-196 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Crimp RG-178 RG-196 50 Ohm. Downloads. 132406 PDF Customer Drawing (Size: 67 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6511B4-3GT50G-196AU-50: Body Finish: Gold:
PRODUKTPASS | Terminal Blocks - Amphenol-Air LB
RMT applications; Conform to NFF 61-017; Temp range from -40°C to 100°C (-60°C for ARC versions) Fire/Smoke/Toxicity conform to NFF16101/102 Exigence 3, EN45545 HL3R22
SIM2D40KG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
THIRD ANGLE PROJ. REV DESCRIPTION DATE ECO APPR - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Unity Gain ¼ λ Mobile Antenna for the 450 MHz Band MU 5-Z/
ZP4-mount: Permanently attached 4 m cable terminated with FME-connector. SPECIFICATIONS Electrical Model MU 5-Z/... Frequency 450 MHz-band covered by three models Antenna Type Mobile whip antenna Max. Input Power 100 W Polarisation Vertical Impedance 50 Ω VSWR ≤ 1.2:1 @ f. res. Bandwidth ≥ 45 MHz @ VSWR ≤ 1.5 Gain (EIA RS-329-1) 0 dB ...
PHY-TETRA-4-FME-... - AMPHENOL PROCOM
FME-connectors for direct connection of FME-cable without extra adapter. For parallel operation of four two-way communication radios (transceivers) where highest possible decoupling (isolation) is necessary. Integrated VSWR adjustment network for optimization of isolation in the frequency range of 380 - 410 MHz or 400 - 430 MHz.