Search Results for epc electrical connectors
Same Band Combiner - Amphenol Antenna Solutions
Electrical Characteristics Port 1 (2600 FDD Rx) - Port 3 Common Frequency Band 2540-2550 MHz Insertion Loss (typical) < 0.5 dB Return Loss > 18 dB ... Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV060117M www.amphenol-antennas.com 2 of 2 Environmental Characteristics Lightning ...
Mid Bulk Cable, Blue, Sold Per Meter - gemeco.com
Home / Electrical / Wire/Cable / Mid Bulk Cable, Blue, Sold Per Meter. Mid Bulk Cable, Blue, Sold Per Meter ... Bulk cable with field-attachable connectors allows for maximum flexibility as cables can be made on the job to exact lengths. Meets and exceeds NMEA 2000® specifications for the highest reliability. Used with field-attachable ...
EU RoHS II CoC - amphenol-aerospace.com
LJT06RT‐17‐8P(023) YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
EU RoHS II CoC - amphenol-aerospace.com
TV06RQF‐21‐75SB(LC) YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Industrial | Markets - Amphenol
Amphenol LTW's Cable Glands are applied in conjunction with cable or wiring for power or electrical purpose. The Cable Glands are attached to the end equipment and act as a sealing of the terminating housing to ensure the protection of electrical equipment and enclosures. ... and large. The Circular Waterproof Connectors offer ≤10mΩ contact ...
UHF - gemeco.com
Combo UHF (410-440MHZ) and VHF(146-162.5MHz), includes N240F
Searchlights - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol Pcd
Electrical Contact Rating 7.5A Max. 5.0A Max. Test Voltage–Max 1000 Vrms 1000 Vrms Insulation Resistance > 5000 M Ohm > 5000 M Ohm ... 8 - Plug Crimp Type Connector (With Nonmagnetic Shell) 23 - Receptacle Straight/Right Angle PC Tail Connector 24 - Plug Straight/Right Angle PC Tail Connector Finish
Compact Combiners PRO-COM450-HDAR-2 - AMPHENOL PROCOM
Electrical; Model: PRO-COM450-HDAR-2 ... Frequency: l : 340 - 400 MHz h : 406 - 470 MHz: Max. Input Power: 35 W (per channel) Max. Tx-Tx Spacing: 2 MHz: ... Customized products. At Amphenol Procom we have a proud history of customizing products to meet specific customer requirements. Please contact our Customer Service to learn more.
DAS Antennas 5029000 - amphenolprocom.com
Electrical; Model: 5029000: Frequency: 690 - 2700 MHz: Max. Input Power: 50 W: Polarisation: ... Our products have a max. input power at 500 W and very low insertion loss. Read more. Explore all Power Tappers. to product finder. PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK:
Attenuator - amphenol-antennas.com
Electrical Characteristics Frequency Range DC-3 GHz VSWR ≤ 1.20 Power 200 W Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB Accuracy ≤ 0.6 dB ≤ 0.6 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 0.8 dB ≤ 1.0 dB PIM ≤ -110 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors 200 x 142 x 65 mm Weight 2.4 kg
1.85mm Female to SMPS Female Adapter 1138-6013 - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
APXVL20B 43-C-I20 - Amphenol Antenna Solutions
Such conditions may result in damage to this product. Improvements to products may be made without notice. REV111324CN www.amphenol-antennas.com 1 of 5 PRODUCT OVERVIEW Frequency Range (MHz) 1710-2690 Array Y1 Connector 1-2 2 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 0-6° Dimensions 2080 x 160 x 115 mm (81.9 x 6. ...
50' Ground Foil - Gemeco
Copper Grounding Foil 50' x 3" x .003" thick for Single Side Band Radio
5820288G - amphenol-antennas.com
ACCESS PORT DESCRIPTION (CONNECTORS) This antenna has 2 colour-coded connectors located at the bottom face. Frequency Designation R1 Frequency Range 790-960 MHz Polarisation Xpol ... ELECTRICAL CHARACTERISTICS R1 Frequency Bands 790-960 MHz 790-894 880-960 Gain At Mid Tilt 16.6 dBi 17.0 dBi
EU RoHS II CoC - amphenol-aerospace.com
MS27473T8F35P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
ELECTRICAL SPECIFICATIONS Low Band - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 Connector Type 7/16-DIN Female 7/16-DIN Female 7/16-DIN Female Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 45° 45° 45° Electrical Downtilt 0-14° 0-10° 0-10° Dimensions 1189 x 397 x 187 mm (46.8 x 15.6 x 7.4 in)
Gemeco Marine Accessories | Junction Boxes
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version