Search Results for europin connector
MiniBlade Omnidirectional WiFi 6E CBRS 5G Antenna - PCTEL
MiniBlade is an adhesive mounted omni-directional ultra-wideband antenna capable of supporting radio system operating in 2400 to 7200MHz spectrum. WiFi 6E, BT, V2X, 5G ready. It is the perfect choice for applications such as indoor WiFi coverage, internet onboard buses, EV-chargers and Wifi zones, Wifi supported devices. The superior RF performance enables high connectivity and throughput.
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 339B31 TRIAXIAL ICP® ACCELEROMETER Revision: NR ECN #: 48674 ... 1-ft coaxial cables each with a BNC plug (AC connector) Installation and Operating Manual For assistance with the operation of this product, contact the PCB ...
Aerospace Connectors - Positronic The Science of Certainty
RD Series: The RD series of standard-density D-sub connectors consists of size 20, machined, removable contacts with military/aerospace performance features, and an operating temperature of -55°C to 125°C.; CBD Series: The CBD series of combo-D, mixed-density D-sub connectors mixes signal, power, coaxial, high-voltage, and fiber optic interconnects.
Model 356A12 | PCB Piezotronics
Model 356A12:Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0.5 to 5k Hz, 5gm, 5 foot attached cable
2.4mm Female Bulkhead Connector for .047 Cable - SV Microwave
A 2.4mm Female Bulkhead Connector for .047 Cable SF1621-60005 was designed and developed by SV engineers. Meet real product data here!
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-507860-55C YES CONNECTOR, ELECTRICAL, BRUSH 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ... Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four
Model 350B21 ACCELEROMETER Installation and Operating Manual - PCB
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 350B21 ICP® SHOCK ACCELEROMETER Revision: J ECN #: 48646
4-20 mA Transmitters | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Model 086C20-BO | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole ...
SV Microwave offers the SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip) 2921-40050-1S. US Dollar Euro Check Inventory
Model 356B40-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
New Two-Sensor ICP® Blast Pencil Probe | PCB Piezotronics
New Two-Sensor ICP® Blast Pencil Probe An innovative design for more accurate blast and shock wave measurements. May 25, 2017, Depew, NY – PCB’s new quartz, free-field, ICP® blast pressure pencil probe is a two-sensor pencil blast probe that provides time of arrival and the pressure time wave form for total impulse measurement, all in a single sensor.
Model M102B15 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMPM Female VITA 67.1/2 Plug-in Contact for .086 Cable
Mating Connector SF9321-60013, SF9321-60015 : Electrical Frequency 40 GHz : Impedance 50 ohms : Dielectric withstanding Voltage 325 VRMS : Shielding Effectiveness ...
SMA Male to SMP Male Adapter, FD SF1129-6153 - SV Microwave
Elevate your RF connections with SV Microwave's SMA Male to SMP Male Adapter, FD SF1129-6153. Contact us to learn more about the product.
SMPM Male PCB Thru-Hole Connector, FD 3287-4100 - SV Microwave
SV Microwave offers the SMPM Male PCB Thru-Hole Connector, FD 3287-4100 with superior mechanical and environmental specifications. Explore now!
Model 301M15 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Modus W Series - amphenol-sensors.com
The Series W transmitters comply with the European requirements of Council Directive 2004/108/EC. Operation The pressure transmitter consists of two high ... Connector rating 10 Amps/300 V Material Glass-filled polyester Physical Dimensions 3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material
SmartBlade Omnidirectional Multiband Cellular Antenna
SmartBlade is an omnidirectional multiband antenna with a slim and discreet design. It is designed to meet a constant need for improved and reliable communications such as M2M, vehicles and energy applications. Model Number Color Cable Length Connector 710376 black 2.5m FME-f 710418 black 2.5m SMA-m 710399 black 0.5m SMA-m 710408 grey 1.5m SMA-m 710455 black 0,2m MCX-m angle 710548 black 2m SMA-m
ISM, LoRa, & LPWAN Antennas - PCTEL
ISM, LoRa and LPWAN Antennas These state of the art antenna solutions operate in the ISM (Industrial, Scientific and Medical), LoRa (Long Range), and LPWAN (Low Power Wide Area Network) frequency bands, enabling secure data transmission for Industrial IoT applications.