Search Results for f connector
Model 047BR070BZ | PCB Piezotronics
Model 047BR070BZ:Armor jacketed polyurethane cable, 2-conductor, twisted pair w/drain, shielded, 70-ft, 2-socket, molded composite connector (MIL-C-5015 co f Item added to your cart
P-Clamps - Amphenol PCDAmphenol PCD
High temp rating of 350°F with excursion of up to 500°F. ... (UUVs), are poised to conquer domains across land, air, and sea sooner rather than later. Amphenol connectors have the versatility to meet the requirements of unmanned applications operating in any space. You are leaving the Amphenol PCD website. Continue to External Site. AMPHENOL PCD.
Model 640B62 | PCB Piezotronics
-40 to 185 °F-40 to 85 °C: Electrical: Excitation Voltage: 12 to 30 VDC: 12 to 30 VDC: Settling Time (within 2% of value) 15 sec: 15 sec: Electrical Isolation (Case) >100000000 >100000000 : ... Electrical Connector: 4 Conductor Integral Armored Cable: Measurement Range-40 to 257 °F-40 to 125 °C (VO) Buffered Analog Signal Output 100 mV/in ...
Thermo-Trex® 2000 Cable - TPC Wire
Thermo-Trex ® 2000 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors and a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.
BEARING FAULT DETECTOR PLUS Revision: F - PCB
Temperature Range -40 to 212 °F -40 to 100 °C Storage Temperature Range -40 to 257 °F -40 to 125 °C Electrical Excitation Voltage 15 to 30 VDC 15 to 30 VDC Load Resistance 50(Vs-15) Ohm 50(Vs-15) Ohm Electrical Isolation >10^8 Ohm >10^8 Ohm Physical Size (Height x Hex) 2.60 in x 1.25 in 66 mm x 32 mm Weight 5.7 oz 162 gm [3]
CTF-QUADRAX BASED - Amphenol Aerospace
TOSA into this component provides the ability to utilize a Quadrax connector for media converter applications. ROSA/TOSA components are available in all major fiber protocols to include 850nm multi-mode, 1300nm multi-mode (typically used in ... F H F D D E E C C 1 1 6 6 8 8 2 2 5 5 3 3 4 4 6 1A 4 B 3 2 Shell Size 17 - 2 Locations Shell Size 9 ...
Model 357A64 | PCB Piezotronics
Model 357A64:UHT-12™, Charge output accel, high temp to +1200 F, 1 pC/g, 1000 g, 0.46 inch cube, stud mount, with screw tabs, to 10k Hz, case isolated
Model 034G30 | PCB Piezotronics
Model AY connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 034T30. 4-conductor, low noise, shielded, FEP ca... $287.00 USD ...
Model K2060E030 | PCB Piezotronics
Model K2060E030:Modal Shaker Kit, 133 N (30 lbf) pk sine force, 36 mm (1.4") pk-pk stroke, includes 2060E modal shaker with 2100E21-400 power amplifie
Coaxial Cable Installation Instruction - RFS Technologies
Pay attention to straight position of connector parts while tightening the connector by turning the back nut only (first by hand). Never turn the front part of the connector! 20. Keep the connector body steady and tighten the back nut of the connector by use of open end wrenches. Tighten properly, recommended torque is 18 Nm (13.3 ft-lb).
Model 261B03 | PCB Piezotronics
Temperature Range: -65 to +250 °F (-54 to +121 °C) Electrical Connector: 4-Pin; Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. ... Electrical Connector: 4-Pin: 4-Pin: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Optional Versions
779778 | Amphenol Global Search | Amphenol
Search Results for 10-779778-08p Shielded Connectors for Industrial Applications - Amphenol CS Bergstak ® shielded connector with 0.80mm pitch is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application.
ICP LOW NOISE MICROPHONE SYSTEM Revision: F - PCB
Revision: F ECN #: 47965 [10] Performance ENGLISH SI Nominal Microphone Diameter 1/2" 1/2" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field ... Electrical Connector BNC Jack BNC Jack Size (Diameter x Height)(with grid) 0.52 in x 4.02 in 13.2 mm x 102.1 mm
Push-On SMA - SV Microwave
SV Microwave offers SMA connectors with a push-on interface that does not require a torque wrench for mating and de-mating. 50 Ohm SMA connectors are precision, subminiature units that provide excellent electrical performance from DC to 18 GHz. These high-performance connectors are compact in size and have outstanding mechanical durability.
Model S112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
Model 422M182 | PCB Piezotronics
Electrical Connector (Input) 2-Pin: 2-Pin: Electrical Connector (Output) BNC Jack: BNC Jack: Weight: 3.5 oz: 109 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing ...
Model 106B52 | PCB Piezotronics
-65 to +250 °F-54 to +121 °C: Temperature Coefficient of Sensitivity: ≤0.03 %/°F: ≤0.054 %/°C: Maximum Vibration: 500 g pk: 4900 m/s² pk: Maximum Shock: 1000 g pk: 9800 m/s² pk: ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 1.2 oz: 35 gm * All specifications are at room temperature unless otherwise ...
ComboStak® and PowerStak® Board-to-Board Connectors - Amphenol CS
ComboStak® and PowerStak® Board-to-Board Connectors Author: Amphenol Subject: ComboStak® and PowerStak® are compact, hybrid \(signal and power\) and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power only version.
Omni Antennas CXL 3-3C - AMPHENOL PROCOM
CXL 3-3C is a sturdy, 3 dBd, vertically polarized, omnidirectional base station antenna, which covers the air band. The antenna is provided with our “C” mast bracket, which is a universal, epoxy-coated mounting bracket made of non-corrosive aluminium.
Model 112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.