Search Results for f connector
Model 649A01 | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; ... -40 to 212 °F (-40 to 100 °C) Excitation Voltage: 15 to 30 VDC ; Specification Notes [1] See PCB Declaration of Conformance PS039 or PS053 for details. ...
2C2UT360X06F xys1 - Amphenol Antenna Solutions
Per Port @ 50° C (122° F) 300 W 300 W Maximum Total Continuous Power at 50° C (122° F) 1200 W Connector Type (4x) 4.3-10 FEMALE Dimensions 610 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK Features • Diplexed omni configuration with 4 connectors • Ideal for small cell applications • Available with 4.3-10 ...
Amphenol TFOCA-II - Amphenol Fiber Systems International (AFSI)
el ct ria ( O-E ) nd op v s f harsh environments. This stand-alone unit features ruggedi-zed optical transceivers integrated in a compact housing with 10/100/1000 Ethernet electrical interfaces (additional electrical interfaces available-consult factory) and AFSI's TFOCA-II ® connector. The "plug and play" unit allows systems engineers to effort -
Model 089400-00606 | PCB Piezotronics
Model 089400-00606:Drive Motor & Servo, LabMaster Fastener Test System, DC Electric Drive Motor 537 Nm (396 ft-lb) 149 RPM, 1" Sq. Dr.
PRO-LNA-350-520-... - AMPHENOL PROCOM
Available with N(f), SMA(f) or TNC(f) connectors. Low weight. Wide temperature range. Sturdy aluminium box. This filter is coated with black vinyl to prevent corrosion. Specifications. Electrical; ... PRO-LNA-350-520-TNC(f) 210002218: Add to quote: Accessories; Power Supply AC/DC 12V/1A EU/UK/US: 240000060: Add to quote: Block Schematic. Power ...
Model 357B04 | PCB Piezotronics
Model 357B04:High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 top conn. (-95 F to +500 F)
Model 106B50 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 1.13 oz: 32 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1: Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: PCS-17: 0: PCS-24: 0:
97 series | Amphenol Global Search | Amphenol
Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from heavy equip-ment to ECG monitoring cables.
Amphe-EX - Amphenol Australia
Amphenol Industrial Operations, the worldwide leader in explosion proof and hazardous environment interconnects, introduces a new, miniature, explosion-proof threaded connector specifically designed to allow a signal to pass through Zone rated areas using coax, fiber optic cables, or standard copper.
ACU-X20-N2 - amphenol-antennas.com
• 2x8 Pin Connector Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
Model 086D20 | PCB Piezotronics
Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A60: Super soft, grey, 3/8-16 thread tip (for Model 086D20) 1: 084A61: Soft, brown, 3/8-16 thread tip (for Model 086D20) 1: 084A62:
Model 523R10 | PCB Piezotronics
Model 523R10:3-coax, 34 awg (7/42), twisted bundle, low noise, PFA cable, 10-ft, 1/4-28 4-socket, shell isolated plug, 200C rated to triple splice assembly
42122100 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors. All one- and two-row models are fitted with a.
Model 053brbz | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Features - Amphenol Antenna Solutions
Connector 2 PORTS 4 PORTS 4 PORTS Connector Type 4.3-10 Female Long Neck 4.3-10 Female Long Neck 4.3-10 Female Long Neck Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° Maximum Continuous Power Per Port @ 50° C (122° F) 300 WATTS 300 WATTS 100 WATTS Maximum Total Continuous Power at 50° C (122° F) 2200 WATTS
SJT Connectors - Amphenol Aerospace | MIL-DTL-38999 Connectors ...
Special adaptations of the SJT are available for hermetic and high-temperature applications. The SJTS high-temperature connector is rated at 392°F. SJT hermetic receptacles are can be viewed here. Specials Special types are available, such as connectors less contacts and circular rack and panel connectors with solderless wrap contacts.
Model M353B18 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
Aquacon Hermetic Connectors | Products | Amphenol Aerospace
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
New Products | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
L17H2120230 | Amphenol Global Search | Amphenol
D-Sub Standard Board Mount, Input Output Connector, Signal 15 way Socket Right Angle Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness. Amphenol’s RJSMLAC -8MG-CAPS is a MIL-STD Fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports.