Search Results for frame view
202112 | Amphenol Global Search | Amphenol
We support the entire life cycle, from ‘design for manufacturability’ and prototyping to series production. New applications are often developed in partnership with customers to deliver optimum performance under extreme conditions. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20004) Hex Cavity Dimensions are 0.068, 0.128, 0.178.
SmartBoat/SmartFlex - Airmar
SmartFlex View is accessible by any device with a web browser, e.g., laptop, tablet or any wireless device with a web browser. ... Timer: Set alerts based on whether a desired variable did or did not occur within a specified time frame. Event Counter: Monitor events over time, triggering alerts when a specific event happens a defined number of ...
Statement of Work PWB-IPC-6012 For Printed Wiring Boards ... - Borisch
4.1.6 Rigid flex arrays cannot be larger than 2 up. 1up in a full frame is preferred. 4.1.7 Flex arrays cannot be larger than 2 up. 1up in a full frame is preferred 4.1.7.1 Flex array frame is preferred with a rigid backer when single sided . 4511 East Paris S.E. Grand Rapids, MI 49512 Tel. (616) 554-9820, Fax (616) 554-9821
Ratcheting Hand Crimp Frame with Die Set | 47-10160 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20008) Hex Cavity Dimensions are 0.151 0.178 0.213 ... View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the ...
Amphenol Network Solutions > FS3 - 1RU FIBER SHELF
Overview. Amphenol Network Solutions brings a new level of access, convenience, and security to its Fiber Splice Shelf, enabling quick and easy fiber splicing and connectivity for rack mount applications.
Vibration Sensor and Accelerometer Accessories
A48007 - Crimp tool frame; Intelligent transmitter accessories. View the complete line of accessories for our vibration transmitters and vibration alarms. iT001 - 1 Amp power supply for up to 7 modules; iT002 - 2 Amp power supply for up to 14 modules; iT004 - 4 Amp DC power supply for up to 28 modules; iT031 - TBUS connector for iT Transmitter ...
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
Ratcheting Hand Crimp Frame with Die Set | 47-10250 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20247) Hex Cavity Dimensions are 0.105 0.128 0.151 ... View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the ...
L-1107-D.fm - Amphenol Aerospace
2. Crimp shield crimp sleeve using M22520/5-01 tool frame and M22520/5-05(A) die set. Nut must rotate freely after crimping shield crimp sleeve. E 1. Install rear insulator on back of inner socket contact. Trim fit contact and insula-tor assembly to center conductor. Trim center conductor to allow rear insulator
Ratcheting Hand Crimp Frame with Die Set | 47-10240
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20030) Hex Cavity Dimensions are 0.042 0.068 0.255 0.278. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ; California residents see Prop 65 Warning ...
HYPERX FRAME - amphenol-ns.com
The frame includes provisions to waterfall and organize fiber down to enter the cable managers. HYP-F30 is the foundation of the HyperX ODF solution. This frame is built from a standard 19" frame, allowing most any fiber distribution panels to be mounted. The frame includes provisions to waterfall and organize fiber down to enter the cable ...
Crimp Tool | CTL-8 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.052, 0.068, 0.255, 0.324. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Amphenol Network Solutions > INFX-D1-1728
INFINX SPLICE DRAWER CONFIG 1728 InfinX Splice™ is the latest innovation from Amphenol Network Solutions designed to reduce the time and complexity of splicing high density rollable ribbon fiber cables. With fiber cable strand counts growing, and conduit space shrinking, rollable ribbon fiber is increasingly the choice of data center operators and Hyperscale network operators to address ...
Ratcheting Hand Crimp Frame with Die Set | 47-10070 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20000) Hex Cavity Dimensions are 0.068, 0.213, 0.255. Downloads. C47-10XXX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status:
Ratcheting Hand Crimp Frame with Die Set | 47-10300 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20253) Hex Cavity Dimensions are 0.041 0.068 0.178 0.255 0.278 ... View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ...
Multi-Trak™ - Amphenol CS
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a
Temperature Sensors - Amphenol Sensors
Thermometrics, Inc. With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies. View ...
Amphenol Network Solutions > TIE DOWN BARS
Our tie-down bars are available for 19" and 23" rack mounts to organize and secure cables to racks. They come in a variety of depths and include all necessary mounting hardware.
Amphenol Network Solutions > Products > Power > DC Power ...
Amphenol Network Solutions 600A dual-feed Mini BDFB Load Center Frame provides high power capacity and a choice of circuit breakers or fuses for distribution, all in a space-saving 2 RU footprint. Each configuration supports a wide range of applications where rack space is limited and cable management is critical.
L-1254-E.fm - Amphenol Aerospace
18. Crimp the outer socket contact and crimp bushing simultaneously using tool frame part number M22520/5-01 and die set part number M22520/5-45 die closure “A” ( .231 hex ). Observe the .240 - .270 crimp length shown. (Remove tape used to hold crimp bushing in position on cable during assembly). CONTACT INSERTION INTO CONNECTOR