Search Results for frame view
QuickSNAP Lightening Hole Bushings - Amphenol PCD
QuickSNAP Lightening Bushings guide wired bundles through the aircraft’s frame and stringers. Reduces installation time from 10 minutes to 5 seconds. Design to limit the need for hardware thus lowering the risk of foreign object debris (FOD). QuickSNAP Lightening Bushings are made with smooth edges to reduce wire chaffing.
Cable Assemblies | Products - Amphenol
View our businesses providing Cable Assemblies solutions. X ... The connectors, including the seal, are automatically over-moulded in production cells with lead frame and liquid silicone LSR. Special process steps create the connection to the lead frame, strain reliefs, and longitudinal water tightness. ...
Crimp Tool | CTL-6 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.178, 0.255, 0.052, 0.068. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New ...
Crimp Tool | CTL-9 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.068, 0.128, 0.178. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design:
Ratcheting Hand Crimp Frame with Die Set | 47-10150 - Amphenol RF
Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20004) Hex Cavity Dimensions are 0.068 0.128 0.178 ... View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the ...
Crimp Tool | CTL-11 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.116, 0.429. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control ...
Crimp Tool | CTL-1 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.068, 0.213, 0.255. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design:
Tool Frame | 227-944 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame for 227-1221-XX and 227-980-X Die Sets. Downloads. 227-944 PDF Customer Drawing (Size: 310 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
Charles Universal Broadband Enclosure
Figure 1 shows a closed front view of the enclosure. ... • The pad, wall, pole, or h -frame must be able to support the weight of the CUBE. • Run all fiber and copper facilities to the site. LT-PM4110A 3 rd Printing Page 5 of 7 3.5. Lifting the CUBE See Table 1 for CUBE weight. Use appropriate lifting equipment (e.g. hand truck) when moving ...
Charles Multi-Purpose Housing (CMPH Installation Instructions
Figure 1. Typical CMPH Enclosure, Closed View splice closures, terminal blocks, and cases) as well as storage, contain-ment, and attachment options for various types, sizes, and quantities of conduit, innerduct, and cabling. 1.4 Product Mounting Type and Location The CMPH is an above-grade enclosure, the base of which is typically in-
Amphenol Network Solutions > CableLinks Vertical Adapters connect ...
• On-frame cable management • Lower-capacity installations. Frequently Purchased With. 77. 2 inch. Login to see price. 303. 2 inch. Login to see price. 304. 4 inch. Login to see price. 857. 4" Express Off-Ramp with Express Bracket for 4" & 6" Trough.
Amphenol Network Solutions > Products > Fiber > CASCADE PANEL PATCH PLATES
Amphenol Network Solutions's fiber equipment spans the requirements of the passive optical network, with solutions ranging from 12 to 7,000 ports. This is where you get the market's leading solutions for cable management and high-density fiber builds, including the superHD, the densest optical distribution frame on the market.
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
HYPERX OPTICAL DISTRIBUTION FRAME. We understand that network managers are under pressure to increase optical density while maintaining the manageability and adaptability of their fiber cabling at the lowest possible cost. The HyperX is a high-density interconnect or cross-connect ODF with up to 3,456 terminations.
Ratcheting Hand Crimp Frame with Die Set | 47-10070 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the beginning of the images gallery. Description. Ratcheting Hand Crimp Frame (47-10000) with Die Set (47-20000) Hex Cavity Dimensions are 0.068, 0.213, 0.255. Downloads. C47-10XXX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status:
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
Charles Universal Broadband Enclosures (CUBE) CUBE ID6 Series Indoor ...
CUBE ID6 Series Indoor Solutions INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, Ltd. Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com For additional product information, please visit www.charlesindustries.com OG-OSP023-E18 FRONT VIEW SIDE VIEW OP DOWN VIEW (Doors Closed)
"El Sharko" 3U VPX Development Chassis - Amphenol Aerospace
View Open Positions ... The open frame design includes backplane, power supply, fan cooling and rear transition slots in support of a variety of test functions. Features & Benefits: Features: Quick-conversion air or induction cooled slot inserts; Standard power and ground 40Gb backplanes;
Crimp Tool | CTL-14 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Tool, Not Applicable ... Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.255, 0.319, 0.324, 0.042. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Dome Closures for FTTX Applications - charlesindustries.com
FODCAS488SA104F FODC, 18" x 8.9", with dual feeder port and 4 branch ports, adapter frame with 8 SC/APC, one 24 splice tray and one splitter tray. Splitter tray includes 1x4 PLC splitter with 250um input stub and SC/APC 900um output pigtails. Grommets included for 8-14mm cable and ... Label Size View A 13-17mm B 8-14mm C 4x 7mm
Data Sheet MH-Series MH Analog - Temposonics
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar