Search Results for frame view
QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ...
Amphenol Invotec
The following table details the materials that we commonly use, or, have experience in using. Upon customer request we will consider alternatives.
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
25G SFP28 Active Optical Cables - Amphenol
Amphenol's 25G SFP28 optical modules include AOC series, which are compatible with IEEE802.3by and IEEE802.3cc.
Amphenol Reports Fourth Quarter and Full Year 2022 Results
Fourth Quarter 2022 Highlights: Sales of $3.239 billion, up 7% in U.S. dollars and 8% organically compared to the fourth quarter of 2021 GAAP Diluted EPS of $0.82, up 14% compared to prior year Adjusted Diluted EPS of $0.78, up 11% compared to prior year GAAP and Adjusted Operating Margin of 20.6% and 20.9% Record Operating and Free Cash Flow of $705 million and $613 million Announces ...
BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 36 inches
Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 36 inches (914 mm) ...
Acceleration Sensing Technologies for Severe Mechanical Shock - PCB
pcb.com | 1 800 828 8840 Written By Anthony Agnello Jeffrey Dosch Robert Metz Robert Sill Patrick Walter Acceleration Sensing Technologies for Severe
10108777-10033ZLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Through Hole, x16, 164 Positions, 1.00mm (0.039in) Pitch
SMB PCB Through Hole Right Angle Plug 50 Ohm | 142140 - Amphenol RF
Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB PCB Through Hole Right Angle Plug 50 Ohm ...
89055-114LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of METRAL® ACCESSORIES. Contact us today for more details of METRAL® ACCESSORIES, part number 89055-114LF.
D15S24A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount, Input Output Connector, Signal 15 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-70008
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Dualok High-Vibration Connectors - Amphenol Aerospace
View Open Positions Products; Dualok High-Vibration Dualok High Vibration D38999 Connectors Contact: Brian Antalek Product Manager +1 (607) 563-5318 bantalek@amphenol-aao.com Description: Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments – far exceeding the performance of MIL-DTL-38999 ...
MCX Right Angle PCB Plug Through Hole 50 Ohm | 252155
View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ...
1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm | 282138-75 - Amphenol RF
RF Connector 1.0-2.3 Straight Crimp Plug Belden 1855A 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P
Charles Lumen Ordering Catalog 05-025-2021 - Charles Industries
Exterior View Interior View (8 IN shown) Terminal Mounting Bracket – NO SPLICING (Design may vary by size) Interior View (10 IN shown) Terminal Mounting Bracket – NO SPLICING (Design may vary by size) Exterior Diameter (at dome cap) BDO 4 = 9.1 inches BDO 5 = 11.7 inches
MCX Plug to SMA Jack Adapter 50 Ohm Straight | 242127 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ...
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
Dual Band High Performance Omnidirectional Antennas - PCTEL
View: Datasheet; Installation Instructions; Outline Dimensional Drawings; Features. Slender, rugged housing – 1.25” OD; Mounting options – Innovative vented design for upright or inverted mounting; Weather-proof – White UV-resistant radome (black available on select models) Applications. Broadband;