Search Results for frame view
10106267-4000403LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 10106267-4000403LF
BergStak® Secure Connector | FCI Basics | Board-to-Board Connector
BergStak® Secure connectors offer 3 and 4-row solutions with up to 37 columns per row, customizable for high pin count and signal density needs.
85854-1134LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of Metral ® Board Connectors. Contact us today for more details of Metral ® , part number85854-1134LF
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - Gemeco
The model 110WX is Airmar’s solution for marine or land-based, stationary, weather-monitoring applications. The 110WX gives wind speed and direction, air temperature, and barometric pressure readings.
95278-101-08LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 95278-101-08LF.
Bergstak 0.80mm Pitch | FCI Basics | Mezzanine Connectors |Amphenol
FLEXIBLE SOLUTION FOR HIGH DENSITY APPLICATIONS . FCI Basics BergStak ® 0.8mm is a flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 9 sizes up to 200 positions.. Housing and terminal profile guarantees support of up to 12Gb/s . Vertical versus vertical mating configuration
News - Open House 2023 - Amphenol Aerospace
View Open Positions News August 28, 2023. Open House 2023. SIDNEY, NY – Amphenol Aerospace transformed its state-of-the-art Sidney manufacturing facility into a hub of community, innovation, and celebration for its annual Open House on Aug. 27. Not only did the event raise an impressive $1,106 for multiple charities, but it also offered a ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ...
APXVL08B 43-C-I20 - Amphenol Antenna Solutions
BOTTOM VIEW - LABELING 65° 776 mm INTEGRATED RET Y1. 2-Port Panel Antenna 1710-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
95278-801A10LF | BergStik® | Amphenol
71609-305LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch
61082-202400LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61082-202400LF.
Amphenol Network Solutions > Product
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ...
View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ...
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 250 mm
Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 250 mm (9.84 Inches) ...
M39012/16-0503 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. M39012/16-0503 RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm ...
High Speed Backplane Connectors - Amphenol CS
Amphenol CS is the leader in high-speed, high-density connection systems, designing and manufacturing the industry's leading connectors and backplane systems. Amphenol’s broad range of products enable design engineers to achieve their performance targets.
SMB Panel Mount 4-Hole Flange Crimp RG-59 50 Ohm | 142333 - Amphenol RF
View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ...
P28976-M2 1 ⅜" Double-ended 4 Position Trunk Cable Ass - Amphenol Sine
P28976-M10 1 3/8" Double-ended 4 Position Trunk Cable Assembly, Male Straight-Female Straight, Dual-rated, Black. 10M Length. Comparable to part number(s): 280-PWRM35A-M010, CC4030A48M010, GSDAGKDA40-1M
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm
View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ...
MCX Straight PCB Plug Surface Mount 50 Ohm | 252153-11 - Amphenol RF
Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight PCB Plug Surface Mount 50 Ohm ...