Search Results for futaba j connector
SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel. Downloads. 925-169J-51PT STP 3D Model (Size: 44 kb ) 925-169J-51PT PDF Customer Drawing (Size: 387 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-169J-51P HFSS 3D Comp Model (Size: 1825 kb )
Catalog - amphenol-antennas.com
Impedance 50 J VSWR <1.5:1 Front-to-back ratio >16 dB Maximum power 150 W Connector type N-Female + 2m of RG213 cable Lightning protection DC grounded * Other frequencies available upon request. Mec a ca C a ac e c Materials Aluminium, welded elements
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C48 (Size: 12 kb) 901-9723 PDF Customer Drawing (Size: 88 kb) 901-9723 STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Defense | Markets - Amphenol
D-SUB connectors in the EPC series to 50 crimp/solder contacts adhere to the ASNE0237 and ABS1145 standards. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. ... They are also approved according to VG95234 version B (marine bronze) and VG95234 version J (zinc-tin ...
Data Sheet R-Series V RH5 EtherNet/IP 551954 - temposonics.com
Connection type 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) or 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval
SmartBoat - 8 Input, 2 Thermocouple, No CAN2 or Serial - AIRMAR EMEA
2 dedicated, configurable thermocouple channels accept a wide range of K, J, T and E Type sensors. Screw-type, pluggable interface connectors provide secure wire installation and simplify sensor attachment. Specifications.
P4-BBUULL20-J1, -J1N, -I1, -I1N - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 2.0m, 2x 694-960/2x 1695-2690/2x 1427-2690MHz, 65deg, Integrated RET, Site Sharing Optional
Model 357B03 Platinum Stock Products; High temp., ceramic shear, charge ...
Model 357B03 Platinum Stock Products; High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95 F to +500 F) Installation and Operating Manual
Fiber Optic Network Products - Custom Cable
This standard is recognized by all major OEMs and defense organizations ensuring consistent quality of skilled workmanship. The standard covers all aspects of wire harness and assembly manufacturing including wire/cable stripping, soldering, and crimping/inserting of connector contacts.
Configurator - Amphenol Aerospace
We've combined our commitment to providing industry-leading connectors with cutting-edge technology to give you a tool that offers easy customization, precise part construction, and instant order-ready part numbers. View Download List. Login to Request Drawings.
New 'Split-Pair' Quadrax Contacts* for MIL-DTL-38999, Series III ...
• Can be installed into existing quadrax contact connector cavities • Requires modification of MIL-DTL-38999 connector to accommo-date keyed contacts “Split-Pair” Quadrax Contacts for use with CAT6A Type Cable APPLICATIONS: For use with, but not limited to, the following electrical protocols : • 10/100/1000/10GBASE-T Ethernet • DVI
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Amphenol CO-316SMARSMA-002 RG316 High Temperature Teflon Coaxial Cable ...
Buy 2ft Amphenol CO-316SMARSMA-002 Cables Direct from the Factory at Cables on Demand. RG316/U coaxial cables by Amphenol feature precision-terminated SMA Male and SMA Right Angle Male connectors for a reliable low-loss interface with your RF equipment. TFE (Teflon) insulated design with silver coated copper braids support temperatures in excess of 200°C.
21-033470-201 (PIN) 21-033471-201 (SOCKET) A C - Amphenol Aerospace
Contact Removal from Connector Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized
RF Connector MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 919-422J-71P12G STP 3D Model (Size: 89 kb ) 919-422J-71P12G PDF Customer Drawing (Size: 109 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
pt02a-08-04p | Amphenol Global Search | Amphenol
PT02A-12-3P(025) YES CONNECTOR, ELECTRICAL RECEP. 6(a), 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU ... Search Results for pt02a-08-04p AT04-06P-PM11 | Amphenol ...
Mini-SMB PCB Through Hole Straight Jack 75 Ohm | 903-512J-71P - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Straight Jack 75 Ohm. Downloads. 903-512J-71P PDF Customer Drawing (Size: 119 kb) 903-512J-71P IGS 3D Model (Size: 1088 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
25 25 / J 1.85 46.99 1.19 30.18 1.44 36.65 SHRINK BOOT ADAPTER STRAIGHT; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /69 11 W D SERIES SLASH # ACCESSORY SHELL SIZE FINISH D: Drain Hole 69: Straight Table A A: Anodized Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELLS
Global Leader in the RF/Microwave Industry | SV Microwave
Global Leader in the RF/Microwave Industry | SV Microwave
Low-frequency accelerometer - Wilcoxon Sensing Technologies
Mating connector R6 type Recommended cabling J9T2A Connections Function Connector pin / cable conductor color power/signal A / white common B / black ground shell / shield 98256 Rev.F4 05/24 1/4-28 mounting thread 1.20"1.65" 0.25" 1.05" dia. 2.15" 2 pin connector safety wire hole 0.062 dia. Certifications Class I, II, III, T4 Div 1 Groups A, B ...