Search Results for glock 26 dimensions
Panel Antennas 766.65.12.00 - AMPHENOL PROCOM
Dimensions: 920 x 400 x 170 mm / 36.22 x 15.75 x 6.69 in. Wind Load: 297 N (160 km/h) Weight: Approx. 7 kg / 15.43 lb. Alternate Mounting Bracket: Tilt bracket : 766.7015 (0 - 22°) (Ordered Separately) Environmental; Operating temperature range-40 °C to +75 °C: Survival Wind Speed: 300 km/h: Ingress Protection:
AHDP06-24-21SR-WTA 21 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP06-24-21SR-WTA 21 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-21SE-L024
Charles Universal Broadband Enclosure CUBE-RL1003ABA1 General ...
7. SPECIFICATIONS Physical Dimensions 26”Hx23”Wx20”D Weight Approx. 67 lbs. as shipped 19” Equipment Rack Space and Hole Spacing 22.75” (13RU) rack spacing with tapped EIA #12-24 mounting holes Maximum Supported Weight Rack Rails: 143 lbs.
MP24M23F Pin Contact, Machined, Gold Flash, Wire Range 24-26 AWG
RT001823PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Contact Size 16, 14-26AWG, 13A/500V, Shell Size 18 REQUEST A QUOTE RT001823SNH03 Receptacle, Square Flange, 23 Position, Female, Shell Size 18, with Silicone Seal.
Amphenol Fiber Optic Connectors TFOCA-III Fiber Systems
Fiber Optic www.fibersystems.com Amphenol Fiber Systems International TFOCA-III ® Fiber Optic Connectors TFOCA-III ® Connector Specifications TFOCA-III ® 6-Channel Connector Part Numbers ,* /˜. /(˚!, ,* /˜. ˛(! FS6H1000-X-Y TFOCA-III ® 6-Channel Plug FS6H6200-X-Y TFOCA-III ® 6-Channel Flange Mount Receptacle with ISR FS6H8000-X-Y TFOCA-III ® 6-Channel Jam Nut Receptacle
Amphenol Amphenol Taiwan Corporation Sheet 1
Product shall be of the design, construction and physical dimensions specified on the applicable product drawing. 3.2 Material and finish 3.2.1 Housing High temperature thermoplastic, UL94V-0 • • Color: Black 3.2.2 Contact Copper Alloy • Contact area: Selective Gold plating • • Solder area: Matte Tin plating • Under-plating: Nickel ...
PRODUCT DATA DRAWING - DCN 42490 07/16 DAL DATE APPROVED - SV Microwave
1) all dimensions are in inches [millimeters] the information contained in this drawing 2) all dimensions are after plating. e 4) cham. 1st & last threads. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances 3811-40003-td
Amphenol SF-NDCCGJ28GB-002M 2m SFP28 Cable - Amphenol 25-Gigabit ...
Amphenol 2m (6.6 ft) 25G/28G SFP28 Direct Attach Copper Cables provide affordable 25-Gigabit Ethernet connectivity in a low-profile package. Each SFP28 cable utilizes an upgraded 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 2m SFP28 cables are assembled with industry-leading 26 AWG twinaxial SKEWCLEAR® 2 ...
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 w - Amphenol Sine
RT06122SNH03 4 (2+2) Position Plug, Female, Shell Size 12 with Silicone Seal. $0.00. PART NUMBER: RT06122SNH03
RTS016N26P03 Receptacle, square flange, 26 positions, size 1
RTS016N26P03 Receptacle, square flange, 26 positions, size 16, pin contact, silicone rubber seal-Receptacle, Square Flange, 26 Position, Male, Shell S Call Us 1-800-394-7732 My Account
CPY Document - pcb.com
Title: CPY Document
A1 RELEASE NEW DRAWING 26/SEP/18ROOKIE -- TOMMY - Amphenol
5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. AHDMBS-18-002 A1 RELEASE NEW DRAWING 26/SEP/18ROOKIE OF: SH: REV: DWG NO: TITLE: REV DESCRIPTIONDATE REVISIONS ECO BYAPPR 1 1 A1 AHDMBS-18-002 BACKSHELL, 18 SZ, AHDM 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
12.0 ± 0.2 - svmicrowave.com
I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to SMA Bulkhead Female 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MSSMA-047-FBSMA-120 DRAWN 2022-10-17 15:28:25.
RTS010N4PHEC03 Receptacle, square flange, 4 positions, size - Amphenol Sine
RTS010N4PHEC03 Receptacle, square flange, 4 positions, size 10, pin contact, silicone rubber seal, endcap. Comparable to PN #UTS0GN104P-Receptacle, Sq Call Us 1-800-394-7732
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. ELECTRICAL SPECIFICATIONS Y3 Frequency Range MHz 1710-2690 MHz 1710-1880 1850-1990 1920-2170 2300-2400 2490-2690 Polarization --- ±45° Gain Over all Tilts dBi 17.0 ± 0.5 17.3 ± 0.4 17.8 ± 0.8 17.2 ± 0.8 17.2 ± 0.9 Max Gain dBi 17.5 17.7 18.6 18. ...
COAXIAL 10-32 UNF - 2A - PCB
dimensions in millimeters [ in brackets ] xx mounting surface under force ring must be flat within .001 [.03] tir ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
AHDP06-24-47SR-WTA 47 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP06-24-47SR-WTA 47 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-47SE-L024
APXVBL20B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 1950 x 350 x 200 mm (76.7 x 13.8 x 7.9 in) APXVBL20B_43-C-I20 65° 1950 mm INTEGRATED RET ... Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. 4-Port Panel Antenna (1x) 698-960 | (1x) 1710-2690 MHz
B B (PT02H-8-4P OR EQUIV.) - pcb.com
dimensions in millimeters [ in brackets ] angles`.5 degrees 24350 indoplex circle, farmington hills,mi 48335 (248) 888-8260 e-mail: ltinfo@pcb.com dimensions in inches angles .5 degrees fillets and radii .015 max fillets and radii 0.38 max outline drawing 65559 full 1 of 1 1/4" sq socket wrench torque 100 lb-in cap. (012025-20101) pte 09.28.16
MH-Sensor 551405 RevB DE EN in progress new 20141211
Ø 26 Ø 32 12 Name Ring magnet Ring magnet Part no. 402 316 403 974 Dimensions OD M 30.5 mm 32.0 mm ID M 20.0 mm 26.0 mm Height 8.0 mm 12.0 mm P A * 40 N/mm2 40 N/mm2 Support tube 18 × 1.5 mm 22 × 2 mm Characteristics Material PA ferrite coated NdFeB Weight ca. 13 g ca. 70 g Operating temperature −40…+100 °C −40…+100 °C Surface ...