Search Results for glock 26 dimensions
Cable Probe Temperature Sensors
Product Design and Specifications Product Applications. Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol ... 100 678.07 640.26 717.46 -5.58 5.81 1.90 -1.98 JS4833 and JS4832 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C
ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED
1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc. 2) all dimensions are after plating. the information contained in this drawing 4) cham. 1st & last threads. e dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005
SMB Crimp Right Angle Plug RG-316 50 Ohm Non Magnetic
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Non-Magnetic 919-NM104P-51A.
Model 039625-00183 ROTARY TORQUE, W/ENCODER and AUTO ID ... - PCB
Specifications Torque Output at Rated Capacity … 2 mV/V ±0.25% FS Shunt Calibration … Matched 2.000mV/V ±0.25% with 43.575 kOhm precision resistor Interchangeability … Matched for mV/V and shunt calibration ±0.3% FS Nonlinearity … ±0.25% FS Hysteresis … ±0.25% FS Recommended Excitation … 10 VDC or AC RMS
Gauge Size - tpcwire.com
WIRE & CABLE FINDER GUIDES / BY GAUGE SIZE Gauge Size 18 AWG — Continued PRODUCT NAME CABLE TYPE NO. OF CONDUCTORS PAGE Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable Control/Instrumentation 2, 3, 4, 6, 9, 12, 18, 24, 33, 49, 65 61 Thermo-Trex® 2000 Cable High Temperature 1 112 Thermo-Trex® 850 Cable High Temperature 1 113
300866 | aldenproducts.com
Maximum Wire Gauge. 28. Maximum Cable Diameter
CapLock & PlugLock - Amphenol Socapex
DIMENSIONS ARE IN MM AMPHENOL SOCAPEX B.P. 29 74311 THYEZ CEDEX ORIGINAL DRAWING DATE : 16/02/22 CONFIGURATION DATA ARE AVAILABLE IN PDM SCALE : 1,5 REV : B PAGE : 1/1 191-PLC-1073-00 APPROVAL FOR MANUFACTURING Add missing specifications on the drawing if necessary (specific labellings, tolerances,…) CUSTOMER : PROGRAM : SIGNATURE CUSTOMER ...
L77HDAH26SOL2RM5 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 26 Socket, Flash Gold, 4-40 Rear Insert, 4-40 Threaded Standoff 6.0mm (0.236
SMA PCB End Launch Straight Jack 50 Ohm 0.047-inch Conformable
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: Products Related To Your Application. N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 4 M 175101-R2-M4.00.
CABLE ASSEMBLY WORK INSTRUCTION GTC-E
size cage code document number rev sheet 1 of 1 c scale: 1:1 ref: approvals date 1800/1/2 prepared by: unless otherwise specified process spec lead/product engineer: engineering manager: product group: aipg division: third angle projection u c&i aio next assembly notes linear dimensions are in inches tolerances:.xxxx = .0005.xxx = .010.xx = .03 ...
BNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole ... - Amphenol RF
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Cable Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 112235-11. BNC Right Angle Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized 031-70545-12G.
SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 ...
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 1 M 095-725-115M100.
Amphenol
Contact size Max. nominal current (A) 10 8 15S / 16S 22 15 / 16 22 25 / 12 41 60 / 100 / 8 74 160 / 4 135 500 / 0 245 Contact size Max. contact resistance (mΩ) 10 12 15S / 16S 6 15 / 16 6 25 / 12 3 60 / 100 / 8 1 160 / 4 0,5 500 / 0 0,2 Dielectric withstanding voltage Voltage class Test voltage Ueff (V) 1 1050 2 1600 3 2500 4 3000 Air creepage ...
Model 378B11 ICP Microphone System Installation and Operating Manual - PCB
specifications for the mechanical dimensions and certain electroacoustic characteristics for standard indus-trial microphones. The performance specification sheet supplied with each PCB microphone identifies the standards to which the microphone is compliant. 3.0 Setting up a Microphone Measurement System
341279 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
Circular Medical Cable Connector | Pulse-Lok Connector 380245
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 380245
Model HT356A66 Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 ... - PCB
Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to 4 kHz, 14 mm cube size, w/built-in filter, operation to +325 F (+163 C) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Dual-Feed 350A 6-Circuit Breaker/TFD Distribution Panel with 5 GMTs
Grounding: Specifications: Earth GND terminal studs for dual-hole compression lugs 1/ 4-20 studs on 5/ 8 in. centers. Torque nuts (using 7/ 16 in. or 12 mm wrench) to 25 in-lb. (2.83 N•m). Ground wire size Up to #1 AWG Alarms: Specifications: Alarm relay contacts 2A @ 30 VDC 0.6A @ 60 VDC Max. alarm card power rating @ 24V: 40 mA (.96W)
Features - amphenol-antennas.com
(2x) 617-906 | (6x) 1695-2700 | (4x) 3300-4200 MHz 2L6U4VX065X06F wxys4 FIXED TILT 24-Port Panel Antenna 65° 25.0 in REV092024NA www.amphenol-antennas.com 4 of 17 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Charles Non-Louvered Round Vertical Pedestals R02 Series General ...
Dimensions 30”H (base + cover), Ø10” Weight Approx. 10 lbs. as shipped Materials Base and Cover: High impact resistant HDPE Stake: Steel Color Dark Green or Light Green Table 1 R02 Specifications . 8. PART NUMBER OPTIONS Part Number Description R02SCCP-21000BK Round, Ø10”, non-louvered pedestal with p-key lock ...