Search Results for h4 connector snap
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22116 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22116 STP 3D Model (Size: 87 kb ) 908-22116 PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
M&M Cable, 5-Pin 600W Series with Humminbird #9 Connector - 9m
Home / Cables & Connectors / Mix and Match Cables / M&M Cable, 5-Pin 600W Series with Humminbird #9 Connector - 9m. M&M Cable, 5-Pin 600W Series with Humminbird #9 Connector - 9m. Part # MM-HB. MFG # 33-630-01. Share. Specifications.
N-Type to NEX10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to NEX10 Adapters designed for radio frequency applications. N-Type to NEX10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
PCI Express Gen 3 Card Edge Connectors - Amphenol CS
Amphenol's 1.0mm pitch, vertical card edge connectors enable all generations of PCI Express ® (PCIe). PCIe card edge connectors support 2.5Gb/s (Gen 1), 5.0Gb/s (Gen 2), and 8.0Gb/s (Gen3) per differential signal pair and provide x1,
12402032E202A | USB 3.2 Type C | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.2 Connector, part number 12402032E202A
G874D041202CEU | Mini Power | Amphenol
Mini power, Vertical, Dual row, 4.2mm pitch, 4 positions , 100μin Tin, 3.50mm tail length, LCP, Natural , TRAY
AWP-6S 6 Position Wedgelock Plug - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AWP-6S 6 Position Wedgelock Plug-6 Position Wedgelock Plug Call Us 1-800-394-7732
Noland Engineering | Measuring/Monitoring - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Temposonics
I 6 I Temposonics® EP / EL Start / Stop Data Sheet ORDER CODE b Design 0 Without position magnet a Sensor model L Ultra low profile P Compact profile c Stroke length X X X X M 0050…3000 mm X X X. X U 002.0…118.0 in. f Output R 3 Start / Stop with sensor parameters upload function d Connection type D 8 4 M12 (8 pin) male connector e Operating voltage
heavymate | Amphenol Global Search | Amphenol
heavymate | Amphenol Global Search | Amphenol ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² Tin ...
M&M Cable, 5-Pin 600W Series with FISO Connector - 8m - Gemeco
Home / Transducers / Cables & Connectors / Mix and Match Cables / M&M Cable, 5-Pin 600W Series with FISO Connector - 8m. M&M Cable, 5-Pin 600W Series with FISO Connector - 8m. Part # MM-FISO. MFG # 33-259-01.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
300872 | aldenproducts.com
Maximum Wire Gauge. 28. Maximum Cable Diameter
SMASH series
%PDF-1.4 %âãÏÓ 51 0 obj > endobj xref 51 118 0000000016 00000 n 0000003144 00000 n 0000003243 00000 n 0000004026 00000 n 0000004155 00000 n 0000004628 00000 n 0000005239 00000 n 0000005264 00000 n 0000005427 00000 n 0000005476 00000 n 0000005589 00000 n 0000005700 00000 n 0000006140 00000 n 0000006698 00000 n 0000006945 00000 n 0000007564 00000 n 0000007817 00000 n 0000008986 00000 n ...
PCI Express® Gen 4 and Gen 5 Card Edge Connectors
%PDF-1.7 %âãÏÓ 1379 0 obj > endobj 1412 0 obj >/Filter/FlateDecode/ID[767536B550B1844A90A7AAD2A7352795>27A67423E0692440B73B207E66F45B99>]/Index[1379 57]/Info 1378 ...
F-Type Plug to F-Type Plug Adapter 75 Ohm Straight | 222156 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Automotive | Markets - Amphenol
HVSL633 is a 3 positions connector, which offers a range of current from 23A to 40A and a 4 to 6mm2 crimping. It was specially designed for DC-DC, air-conditioner, and other EV equipment and devices. Internal HVIL / IP68 (mated), IP6K9K / Touch-proof / Rated voltage: 800V DC / Rated current: 23 to 40A / Multiple coding positions / 4 to 6mm2 ...
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 500 mm
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
68000-406HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 6 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.