Search Results for hikvision l15 specs
APXVBLL15B 43-C-I20 - Amphenol Antenna Solutions
Specifications follow BASTA guidelines. For additional mounting information, please check External Document Links . For Radiating Patterns: Request pattern files
Features - amphenol-antennas.com
Always attach the antenna using all mounting points. Do not install antenna with the connectors facing upwards. Specifications follow BASTA guidelines. For additional mounting information, please check External Document Links.
APXVBB4L15B 43-C-I20 - Amphenol Antenna Solutions
Specifications follow BASTA guidelines. 12-Port Panel Antenna (2x) 698-960 | (4x) 1710-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Features - Amphenol Antenna Solutions
Always attach the antenna using all mounting points. Do not install antenna with the connectors facing upwards. Specifications follow BASTA guidelines. For additional mounting information, please check External Document Links.
PRODUCT DATA DRAWING REV DESCRIPTION DATE
- nrn 45701 03/21 a dcn 50734 05/21 approved: checked: drawn: see pdm see pdm jpm 03/25/21.44511.30.1914.85.1664.22.1714.34 smpm smooth bore rp material: body & shroud: stainless steel per ams-5640,
Expanded capacity housings for CATV/Broadband applications
Ordering Specifications Sample Part Number Description 109SS07-10002CA Model 109 LLPH Housing with Sems 7/18” bolt lock, medium green color, low-profile bracketry, and CATV logo Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor, Schaumburg, IL 60173 mktserv@charlesindustries.com (847) 806-6300
Product Data Sheet - All Sensors
These calibrated and temperature compensated sensors give an accurate and stable output over a wide temperature range. This series is. intended for use with non-corrosive, non-ionic working fluids such as air, dry gases and the like.
MLC Rugged Metal LC Connectors - amphenol-aerospace.com
Amphenol’s Uni-Boot Duplex Metal Bodied LC is precision manufactured from both machined and die cast alloy materials. It provides an LC compatible connector able to withstand abuse in tough military, industrial, and science applications.
APXVBBLL15H2 43-C-I20 - amphenol-antennas.com
Specifications follow BASTA guidelines. 8-Port Panel Antenna (2x) 690-960 | (2x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
ICD15S13E4GX00LF | D-Subminiature High Density | Amphenol
For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of Input Output connectors. Contact us today for more details of D-Subminiature High Density, part number ICD15S13E4GX00LF.
High performance low frequency accelerometer, 500 mV/g
High-performance, low-frequency, IEPE accelerometer, 500 mV/g sensitivity, ±5% sensitivity tolerance, ultra-low noise electronics, extended low frequency response, low profile side exit MIL-C-5015-style connector. Buy This Online Now!
Features - Amphenol Antenna Solutions
Always attach the antenna using all mounting points. Do not install antenna with the connectors facing upwards. Specifications follow BASTA guidelines. For additional mounting information, please check External Document Links.
High performance, low frequency accelerometer, 500 mV/g
High performance, low frequency, IEPE accelerometer, 500 mV/g sensitivity, ±5% sensitivity tolerance, low noise, extended low frequency response, top exit 2-pin MIL-C-5015-style connector. Buy This Online Now!
APXVLLLL15B2 43-C-I20 - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1710-2690 MHz Y1 1-2 (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 1710-2690 MHz Y2 3-4 (2x) 4.3-10 Female Y2 RFxxxxxxxxxxx-Y2 1710-2690 MHz Y3 5-6 (2x) 4.3-10 Female Y3 RFxxxxxxxxxxx-Y3 1710-2690 MHz Y4 7-8 (2x) 4.3-10 Female Y4 RFxxxxxxxxxxx-Y4 The illustration is not shown to scale. Y2
APXVBBL15H 43-C-I20 - Amphenol Antenna Solutions
Specifications follow BASTA guidelines. 6-Port Panel Antenna (2x) 690-960 | (1x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
P4-BB4L15-N0 - Amphenol Antenna Solutions
Specifications follow BASTA guidelines. 12-Port Panel Antenna (2x) 690-960 | (4x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
APXVHHRRTM15AB 43-C-I20 - amphenol-antennas.com
Specifications follow BASTA guidelines. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
APXVB4LTY16AB 43-C-I20 - Amphenol Antenna Solutions
Specifications follow BASTA guidelines. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Features - amphenol-antennas.com
Specifications follow BASTA guidelines. Horizontal dipole column spacing: 70mm. MQ4/MQ5 cluster connectivity follows NGMN. For additional mounting information, please check External Document Links.