Search Results for hp190 n connector
1060-0135-01 | Amphenol Global Search | Amphenol
The force to mate a receptacle connector and compatible header shall not exceed 0.45 N per contact (0.60 N per orthogonal contact). ... connectors, inlets, receptacles and accessories) are ideal for applications where it is necessary to connect and disconnect industrial equipment in a safe, durable, and reliable manner, in amperages/voltages up ...
SMA Female Bulkhead Connector for .141 Cable - SV Microwave
The real SMA Female Bulkhead Connector for .141 Cable 2942-6045 was designed by SV engineers. Access the design resources CAD Model and Datasheet.
M39012/35-0503 SC-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 ...
M39012/35-0503 RF Connector SC-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
SCF12-50JFN - 1/2" CELLFLEX - RFS Technologies
N Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Right Angle, threaded gasket and 360° compression sealing. Add to my e-catalog Download PDF datasheet. 4.3-10 Female Straight Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Polymer claw and compression sealing.
Pulse-Lok® Medical Connectors | Custom Cable Assemblies⚕️
The Pulse-Lok® series are field-proven interconnect solutions that feature an auto-coupling latch mechanism that gives distinct confirmation that a secure connection is made with every use. Pulse-Lok®, available in multiple housing materials such as metal and plastic, comes in various sizing options to meet your particular needs.
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
USB 2.0 Connector | FCI Basics | Input Output Connectors | Amphenol
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. These are ideal for connecting removable storage devices into automotive multimedia systems, consumer, datacom, and industrial applications. FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. ...
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
This connector also offers a range of copper contacts, including quadrax, coax (50 ohms and 75 ohms), and octomax 1Gb (10 Gb coming soon), as well as fiber optic options (available Q2 2020) with MT ferrules and 2 size 16 luxbeams. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a ...
nex10 | Amphenol Global Search | Amphenol
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
Waterproof Sealed SMA Connectors Protect Systems From External Elements
Waterproof Sealed SMA Connectors Protect Systems From External Elements. Amphenol RF is pleased to announce the expansion of our IP67 SMA connector series with a new bulkhead jack configuration. This lightweight 50 ohm connector is designed to accommodate RG-58 cable and provide extra protection against external weather-related elements.
L717HDA26P | D-Sub | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight Soldercup, 26 Pin, Flash Gold, 3.05mm (0.120in) Clear Hole, Without Bracket, Without Boardlock
Omnidirectional Fiberglass Antenna, 1" 14TPI M/F, Includes N240F
Frequency Range [MHz]: 450.0 - 470.0. Connector: N - Female. Max. Input Power [Watt]: 100. This is an omnidirectional dipole antenna. The antenna is for use with radio telephone, two-way business radio and many other UHF applications.
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
T80 Analog Temperature Sensor, No Connector - gemeco.com
Home / Transducers / Temperature / T80 Analog Temperature Sensor, No Connector. T80 Analog Temperature Sensor, No Connector. Part # T80-A. MFG # 31-039-2-00.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options. AlumaLite . 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
Minitek Connector System - Amphenol CS
connectors are securely mated and prevents accidental un-mating . Tin 15µ"Gold 30µ"Gold Gold Flash Receptacle Housing (94 V-0) Tin 15µ"Gold 30µ"Gold PN 10142708 Vertical Through Hole Header Configuration Row Positions Plating Dual Dual Dual 2-12 2-12 2-12 10146997 Right Angle Through Hole Header
ljt00 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process
N-Type Straight Plug to QMA Right Angle Plug LMR-240 50 Ohm 24 Inches
N-Type Straight Plug to QMA Right Angle Plug LMR-240 50 Ohm 24 Inches (610 mm) N-Type Straight Plug to QMA Right Angle Plug LMR-240 50 Ohm 24 Inches | 095-909-188-024 JavaScript seems to be disabled in your browser.
UG-628A/U C-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-628A/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...