Search Results for hp190 n connector
95234 | Amphenol Global Search | Amphenol
Vt amphenolpcd.com or more normaton 3 TABLE OF CONTENTS Type Military P/N Amphenol P/N Family Angle Finish Pg. Backshells M85049/6 BV1BRJ Environmental EMI/RFI 45° N,W,Z 27 Backshells M85049/7 BE1BRJ Environmental 45° N,W,Z 25 ... 3 Amphenol MIL-DTL-5015 and MIL-5015 Type Standard Cylindrical Connectors DESIGN CHARACTERISTICS • Medium to ...
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 172166 - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 172166 PDF Customer Drawing (Size: 39 kb) 172166 STP 3D Model (Size: 326 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Miniature M55116-Type Connectors On Amphenol NEXUS Technologies
Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems. TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors.
Coaxial Cable Guide - Amphenol RF
Amphenol RF offers a broad range of connectors designed to terminate to many commercially available coaxial cable types. The following cable guide lists standard flexible, Low Loss, semi-rigid and conformable, micro-coaxial, and corrugated cable as well as associated product links.
M24308 - Positronic The Science of Certainty
All M2308 connectors boast solid, machined contacts and options include non-magnetic properties, a standard or high-density layout, non-outgassing, among others. M24308 connectors are divided into the following classes: Classes G and N connectors are intended for use in applications where the operating temperature range is -55°C to +125°C
Diplex Filters PRO-DIPX 174/200-... - AMPHENOL PROCOM
N-connectors on all ports (standard). Also available with SMA-, TNC- or BNC- connector types. Specifications. Electrical; Model: PRO-DIPX 174/200-... Frequency: COM-LOW port: 0 - 174 MHz COM-HIGH port: 200 - 960 MHz: Max. Input Power: 100 W CW simultaneously on both HIGH and LOW port See Note *)
pt06a-18-91pw | Amphenol Global Search | Amphenol
pt06a-16-26s(025) yes connector, electrical plug n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with D irective 2011/65/EU
cad | Amphenol Global Search | Amphenol
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: sales@fibersystems.com | Website: amphenol-fsi.com Amphenol Fiber Systems International (AFSI), a division of Amphenol Mi litary & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment
LTE 4G/5G Antennas 424x.03-875-Txx - AMPHENOL PROCOM
The 424x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
SMPS Male PCB Edge Launch Connector, 8 Port, FD
Elevate your RF connections with SV Microwave's SMPS Male PCB Edge Launch Connector, 8 Port, FD 3811-60019. Place your order today!
mps03 | Amphenol Global Search | Amphenol
mps03-bsma0084 | Amphenol Global Search | Amphenol MPS02-BSFA032S - amphenol.com 32孔低压信号连接器 产品型号: 插头: MPS02-BSFX032S 插座: MPS02-BSMX0320 ( “X” 表示 code A/B/C) 对配 设计: 锁定机构 CPA确认锁定结构 端子二次锁机构 端子规格: 26 根1mm信号端子 6 根2.8mm电源端子 常规特性: IP68
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 082-6303 PDF Customer Drawing (Size: 53 kb) 082-6303 HFSS 3D Model (Size: 2466 kb ) 082-6303 HFSS 3D Model (Size: 2802 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin:
Industrial Accessories Catalog 551444 - Temposonics
Surface pressure: Max. 20 N/mm2 Operating temperature: −40…+75 °C (−40…+167 °F) E-Series EH, EE, ET (rod) G-Series GH, GT, GTE GB-Series GB R-Series RH, RD4, RT4 R-Series V RH5 T-Series TH (standard) Ø 20 (Ø 0.8) Ø 13.5 (Ø 0.53) 10.5 (0.41) Ring magnet OD20 Part no. 254 012 Material: Composite neobond Weight: Approx. 8.5 g Surface ...
coaxial cables | Amphenol Global Search | Amphenol
Amphenol CO-174BNCRBNC-005 BNC Male to BNC Right Angle Male (RG174) 50 Ohm Coaxial Cable Assembly 5ft; Code: CO-174BNCRBNC-005 Buy 5ft Amphenol CO-174BNCRBNC-005 Cables Direct from the Factory at Cables on Demand.
hc18b-s32 | Amphenol Global Search | Amphenol
AC-CP000383 AC-CP000382 CPA 0000 Ordering Information P32 Product Type HC Signal 08 Connector Type Receptacle Connector P32 Terminal & Cable & Seal Plug Options Receptacle HC08A-P32-R HC08B-P32-R HC08C-P32-R Product Type Terminal Type Terminal Part Number Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Series Seal Type 16#(power) 20#(signal) 16#(power)
PRO-DIPX 80/88-...
Available with N-, SMA-, TNC- or BNC-female connector types. Specifications. Electrical; Model: PRO-DIPX 80/88-... Frequency: COM-LOW port : 0 - 80 MHz COM-HIGH port : 88 - 960 MHz: Max. Input Power ... PRO-DIPX 80/88-N(f) 200001993: Add to quote: PRO-DIPX 80/88-SMA(f) 200002669: Add to quote: PRO-DIPX 80/88-TNC(f) 200002670: Add to quote: PRO ...
MCX to MCX Cable Assemblies - Amphenol RF
MCX to MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 ...
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 082-6446
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 082-6446 PDF Customer Drawing (Size: 256 kb) 82-6446 STP 3D Model (Size: 1884 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm | 132216 - Amphenol RF
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm
CA Series Connectors Catalog High Speed | Compression Mount
s e us Paten n arden Conc r / www.ardentconcepts.com CA Series CA Series Connectors & InterposersConnectors & Interposers Low-ProfiLe Board-to-Board ComPression mount tight PitCh Board-to-Board ComPression mount Spring ProbeTM • 32 Gbps+ • No solder down • Area array pitches from 0.4 mm and up