Search Results for hv cable testing
Model 003G03 Low-noise coaxial cable, blue TFE jacket, 3-ft, 5-44 ... - PCB
Low-noise coaxial cable, blue TFE jacket, 3-ft, 5-44 plug to 10-32 plug ... or prior to any critical test. ... high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage. This symbol on the unit indicates that
SMB Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMB Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online.
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
High Voltage 38999 Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors ... Amphenol Aerospace designs and manufactures contacts that are used throughout our connector, cable assembly, and integrated solutions product portfolio. AS39029, High Speed and High Power Contacts are available in size 0 to size 23. ...
UltraPass OverPass Assemblies | High Speed Input Output | Amphenol
Full performance testing and characterization on 100% of product; Full signal integrity performance compatibility; Full vertical integration of product components: Connectors and cable supplied, processed, terminated and tested by Amphenol; Provides full confidence in the whole system reliability; 16, 40, and 64 differential pair configurations
Statements and Certifications - Amphenol Aerospace
High Voltage 38999 Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors ... High Speed Cable Assemblies
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Model 052 Polyurethane cable, 2-conductor twisted pair w/drain ... - PCB
Polyurethane cable, 2-conductor twisted pair w/drain, shielded ... or prior to any critical test. PCB Piezotronics is an ISO-9001 certified company whose ... high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage.
Model 003C05 Low-noise coaxial cable, blue TFE jacket, 5-ft, 10 ... - PCB
Low-noise coaxial cable, blue TFE jacket, 5-ft, 10-32 coaxial plug to BNC plug ... hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics ... high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage.
Model 003C30 Low-noise coaxial cable, blue TFE jacket, 30-ft, 10 ... - PCB
Low-noise coaxial cable, blue TFE jacket, 30-ft, 10-32 coaxial plug to BNC plug ... hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics ... high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage.
Low Outgassing Accelerometers and Cables - PCB
For finer test work, the helium leak test is performed. The gross bubble test verifies a leak rate with less than 1x10-3 cc/sec flow. This relatively fast bubble test is a variation of MIL-STD-883E, Seal Test Method 1014.10, Section 3.3.1. [5] In this test, accelerometers are submerged into a tank of heated fluroinert liquid. The fluorinert is
Features - Amphenol Antenna Solutions
damaging effects of extreme high voltage surges caused by lightning strikes. The Amphenol lightning protection ... peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... Coaxial Cable Type --- Foam Dielectric, Ultraflexible Foam Dielectric, Radiating Cable ...
CXP Passive Copper Cable Assemblies 120G/168G/300G
30 AWG and 26 AWG cable sizes for QDR and 30 AWG and 28 AWG cable sizes for FDR available; Compliments Amphenol's active optical cable assembly solutions to deliver complete cable solutions from 0.5 up to 100 meters. RoHS compliant; Halogen Free and PVC cable jacket option
About us - Amphenol Ltd
High Voltage High Altitude Interconnect. 162GB. 162GB. Front-Release, Crimp Miniature Bayonet Lock Interconnect ... UK operation boasts a comprehensive manufacturing facility with capabilities spanning design and development through to test and dispatch. ... fibre optic, antennas, sensors and specialty cable. We are leaders in our field with a ...
Combined Charging System Type 2 - CCS2 - Amphenol PCD
Description: The CCS2, or Combo 2, which is the plug Europe (and other regions) use, features a Type 2 connector and two DC contacts. (IEC 61851/62196) The main advantage of theType 2 connector is that it can supply three-phase AC current, thus increasing the power capability.
Echo® Wireless Vibration Monitoring System - PCB
The Echo® Wireless Vibration Monitoring System is simple in design, easy to install, cost-effective and flexible in configuration. With 12 independent RF bands and over 400 points per receiver, the system can monitor over 5,000 points even within the same RF coverage area.
Model 023A10 Hardline, mineral insulated, coaxial cable, 10-ft ... - PCB
Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug to 10-32 jack Installation and Operating Manual ... leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics ... high voltage may be present. Use standard safety precautions to avoid
High-Speed I/O Solutions | Copper Cable Assemblies | Active Optic ...
Amphenol is a technology leader in the design, manufacture, and supply of high-performance copper cable assemblies, active optic cables, connectors, and transceivers. ... High Voltage. Hand Tool. Power. Power Supply. Backplane. Busbar I/O. Card Edge. Custom Power. Card Edge. Cool Edge. Standard. ... simulation and testing capability, and cost ...
Active Optical Cables (AOC) | High-Speed Connectors - Amphenol CS
The most common DAC cables are ethernet connection cables that connect 10G ports to other 40G and 100G ports. Passive/Active DAC cables differ from Active Optical Cables. DAC cables provide a direct connection between corresponding cable ends. Active Optical Cables also provide the same connection, but they overcome passive cable limitations.
Low Noise Coaxial Cables for Sensors | PCB Piezotronics
Low noise coaxial cables are used with single axis and triaxial charge mode sensors. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer ... Cable Test Box. Patch Panels. Fastener Technology. Fastener Testing. Portable Data Recorder. Rotary Torque Transducers. Fastener Drive System.
Busbar Connectors - Amphenol CS
Amphenol's BarKlip ® I/O products provide a convenient and customizable method of distributing high-current power between busbars, cables, and circuit boards. These board-to-busbar connectors are designed to meet OCP V3 power distribution architecture standards and are ideal for use in power shelves, BBUs, server/storage sleds, EV charging stations, and other high-current applications in data ...