Search Results for is aca type connectors compatib;e with 97b
Series Five Lightweight Military Circular Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015.
SSMB Connectors - Amphenol RF
The SSMB 50 ohm connector is a small version of the standard SMB connector. Amphenol RF's SSMB series provides excellent electrical performance in a micro miniature footprint. While the snap-on mating interface allows quick installation and dense packaging, the excellent electrical performance of the SSMB series allows it to be used in many ...
G-Type Connectors - Amphenol RF
The G-Type connector is a slide-on alternative to the threaded F-Type connector. Features and Benefits. Quick installation with push-on blind mate capabilities; Beryllium Copper springs to provide multiple matings; Contact design provides a truly cylindrical coaxial contact;
Modular Jack Connectors and Their Applications - Amphenol CS
Modular jack connectors and their mating plugs are engineered to suit the diverse design requirements of the data communications market by providing a secure, reliable, easy to use and inexpensive input and output connection. They feature a simple latching mechanism that prevents mis-mating and helps to prevent accidental unplugging caused by ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
F-Type to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type to N-Type Adapters designed for radio frequency applications. F-Type to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Connector Hardware Compatibility of Cadmium and Dissimilar Metal Finishes
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/ExtGState >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/MediaBox[ 0 0 612 792] /Contents 4 0 R/Group ...
38999 - Power - 38999 Series - Amphenol Socapex
The 38999-Power connector is designed for high power transmission in harsh environments. Derived from the MIL-DTL-38999 series, Amphenol Socapex 38999 power connectors are equipped with ruggedized power inserts that can handle up to 500A. They are available in various shell types, including MIL-DTL-38999 I (LJT), MIL-DTL-38999 III (TV-CTV), VG96912 (SJT), RNJ and RNJLP, with the 4 x 60 Amps ...
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 112123 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Alias: B1121BA-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to N-Type Adapters designed for radio frequency applications. BNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Cable Assemblies - Amphenol RF
Coaxial cable assemblies are an ideal solution for transmitting RF signals from one connection to the next within a system. They are most often used to connect a Printed Circuit Board (PCBs) to other PCBs but can also be used for I/O connections and to connect external antennas to wireless modules.
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172100 STP 3D Model (Size: 350 kb ) 172100 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers between-series adapters allowing BNC interfaces to mate with 1.0-2.3, FME, Type F, HD-BNC, MCX, Type N, RP-BNC, RP-TNC, SMA, SMB, SMC, TNC and UHF coaxial interfaces. Like in-series adapters, BNC between series adapters can be used as connector savers and gender changes with the added benefit of changing the interface.
Crimp Tools - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol Pcd
8 - Plug Crimp Type Connector (With Nonmagnetic Shell) 23 - Receptacle Straight/Right Angle PC Tail Connector 24 - Plug Straight/Right Angle PC Tail Connector Finish Class G (Magnetic) F - Cadmium Yellow Passivation Z - Zinc Yellow Passivation K - Zinc Nickel Black Class N (Non-Magnetic)
Split-Pair Quadrax Contacts | Products | Amphenol Aerospace
Overall higher bandwidth than standard CAT5E quadrax - Supports up to 6.5 Gbps per pair. For CAT6A type cable. Enhanced crosstalk performance (compared to standard quadrax) due to compatibility with shielded twisted pair of cables. Can be used for a variety of high-speed applications beyond current star quadrax design.
MCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MCX Connectors at Amphenol RF online.
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
N-Type Solder Cup Straight Jack Bulkhead 50 Ohm Hermetic
RF Connector N-Type Solder Cup Straight Jack Bulkhead 50 Ohm Hermetic Seal. Downloads. 082-811 PDF Customer Drawing (Size: 105 kb) 082-811 STP 3D Model (Size: 1486 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Board-Level Connectors | Products - Amphenol
BergStak+™ 0.80mm is designed to be the next generation PCIe 4.0 compliant mezzanine connector system. It is compatible with the existing BergStak® 0.80mm product recommended by the OCP. It guarantees to support up to 16Gb/s performance. ... COMPRESSION-TYPE SURFACE MOUNT CONNECTORS FOR HDD (HARD DISK DRIVE) Compression connectors are ...