Search Results for iv id
Model 039030-50101 PCB L&T Rotary Torque Only Transducer, w/Auto-ID ...
PCB L&T Rotary Torque Only Transducer, w/Auto-ID, 100 lbf-in (11.3 Nm), 1/4-inch Hex Drive, 10-pin PT Receptacle Installation and Operating Manual ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Model 039201-53102 PCB L&T Rotary Torque Angle Transducer, w/Auto-ID ...
PCB L&T Rotary Torque Angle Transducer, w/Auto-ID, 1,000 lbf-ft (1356 Nm), 1-inch Square Drive, 10-pin PT Receptacle Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model 010G50 4-conductor, shielded, FEP cable, 50-ft, 4-socket plug to ...
S CHE MAT ID GR Z Y GND X SHELL A 6 5 5 7 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. AY CONNECTOR 1/4--28, 4-SOCKET PLUG REV I SON REV DESCRIPTION DIN B ADDED Ø DIMS, ADDED NOTE ...
Model 672A01 EchoPlus® Installation and Operating Manual
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 48614 Rev. B ECN#: 50243 ... FCC ID: ZOC-IMI672A01 This device complies with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device ...
Model 111A22 General purpose ICP® pressure probe, 5000 psi, 1 mV/psi, 0 ...
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. ... Model 065A02 Seal ring, sensor flush mount, 0.248" OD x 0.219" ID x 0.015" thk, brass (3) Model 065A05 Seal sleeve sensor recess mount 0.248" OD x 0.221" ID x 0.240" thk 17-4 (1)
Model 039237-50022/B Rotary Torque Angle Transducer, w/Auto-ID ... - PCB
Rotary Torque Angle Transducer, w/Auto-ID, 200 lbf-in (22.6 Nm), 3/8-inch Square Drive, 10-pin PT Receptacle Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Model 670A01 Echo® Wireless Vibration Sensor, 916 MHz Installation and ...
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 41967 Rev F ECO#: 53588 . ... FCC ID: ZOC-IMI670A01 . This device complies with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device ...
Amphenol CS - Interconnect solutions for Communications, Mobile ...
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile Consumer Products, RF, Optical, Broadband and Commercial electronics markets.
Model 106B52 ICP® microphone, 5000 mV/psi, resolution 0.00002 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 106B52 ICP® PRESSURE SENSOR ... .687" OD x .625" ID x .060", Derlin (3) Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 kpsi range. Model PCS-24 Sensor sensitivity calibration with Pistonphone. 1
Model 111A24 General purpose ICP® pressure probe, 1000 psi, 5 mV/psi, 0 ...
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 111A24 ICP® PRESSURE SENSOR Revision: N ECN #: 54949 ... Model 065A02 Seal ring, sensor flush mount, 0.248" OD x 0.219" ID x 0.015" thk, brass (3) Model 065A05 Seal sleeve sensor recess mount 0.248" OD x 0.221" ID x 0.240 ...
Model 010G20 - PCB
S CHE MAT ID GR Z Y GND X SHELL A 6 5 5 7 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. AY CONNECTOR 1/4--28, 4-SOCKET PLUG REV I SON REV DESCRIPTION DIN B ADDED Ø DIMS, ADDED NOTE ...
Model 672A02 EchoPlus® Wireless Junction Box (8-channels), 868 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 48614 Rev. B ECN#: 50243 ... FCC ID: ZOC-IMI672A01 This device complies with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device ...
Model 106B50 ICP® Acoustic Pressure Sensor, 500 mV/psi ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 106B50 ICP® PRESSURE SENSOR Revision: N ECN #: 54898 ... .687" OD x .625" ID x .060", Derlin (3) Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 kpsi range. ...
Model 012025-20101 Rotary Torque Transducer, Small Housing, 4-Pin ... - PCB
Auto-ID chip that can be used by data collectors provided by RS Technologies to simplify setup and calibration. Specifications Torque Output at Rated Capacity … 2 mV/V ±0.25% FS Shunt Calibration … Matched 2.000mV/V ±0.25% with 43.575 kOhm precision resistor Interchangeability … Matched for mV/V and shunt calibration ±0.3% FS
Model 102A11 Cryogenic ICP® pressure sensor, 1000 psi, 5 mV/psi ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 102A11 Revision: G ECN #: 50860 Performance ENGLISH SI ... Model 065A34 Seal ring 0.435" OD x 0.397" ID x 0.030" Cu (3) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the ...
Model 211B Force ring, 5k lb comp., 18 pC/lb, charge output ...
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 211B CHARGE OUTPUT FORCE SENSOR Revision: H ECN #: 48697 [5] ... Size (ID)(Hole Diameter) 0.251 in 6.37 mm Size (OD)(Sensor) 0.650 in 16.5 mm Weight 0.35 oz 10 gm Housing Material Stainless Steel Stainless Steel
Model 102A10 Cryogenic ICP® pressure sensor, 100 psi, 50 mV/psi ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 102A10 Revision: U ECN #: 50860 Performance ENGLISH SI ... Model 065A34 Seal ring 0.435" OD x 0.397" ID x 0.030" Cu (3) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the ...
Model 101A03 General purpose ICP® pressure sensor, 10k psi, 0.5 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 101A03 ICP® PRESSURE SENSOR Revision: H ECN #: 54949 ... Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity S - Stainless Steel Diaphragm
Model 217B Force ring, 100k lb comp., 17 pC/lb, charge output ...
Size - ID(Hole Diameter) 1.610 in 40.89 mm Size - OD(Sensor) 2.950 in 74.93 mm Weight 12.5 oz 354 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side All specifications are at room temperature unless otherwise specified.
FAKRA Generation 4.0 Solutions Guide - Japanese
Amphenol RF (800) 627-7100 (203) 743-9272 amor.com Sasamor.com FAKRA 第4.0世代の注文情報 第 4FA = 第4.0世代 ハウジング