Search Results for iv id
Model 101A05 General purpose ICP® pressure sensor, 100 psi, 50 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 101A05 ICP® PRESSURE SENSOR Revision: M ECN #: 54949 ... Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity S - Stainless Steel Diaphragm
High Power Connector Series - アンフェノールジャパン株式会社
Mating Force As Per MIL-DTL-38999L Table IV Backshell Options Straight, Right Angle or Locking Ring only Panel Cutouts As per MIL-DTL-38999L for rear mounting receptacles only. 8 WPTV 38999 SERIES Keyway orientations WPTV 38999 keyway orientations ... bore ID Min acceptable
Model M101A04 General purpose ICP® pressure sensor, 1000 psi, 5 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 101A04 ICP® PRESSURE SENSOR Revision: H ECN #: 54949 ... Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity S - Stainless Steel Diaphragm
Model 054114-01603/020AD PCB L&T Fastener Force Washer, English, 7/8-in ...
matching pair of hardened ground washers. The ID of one of the washers is beveled and this washer is placed with the bevel facing the underside of the head of the fastener on top of the force washer as shown in Figure 4. The other washer is placed underneath the bottom surface of the force washer transducer. Figure 4 – Force Washer Installation
Model 102B11 Cryogenic ICP pressure sensor, 1000 psi, 5 mV/psi, 3/8-24 ...
Supplied Accessory: Model 065A34 Seal ring 0.435" OD x 0.397" ID x 0.030" Cu (3) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Excitation voltage >=28 volts required.
Model 106B/PCS-17AB ICP® microphone, 300 mV/psi, resolution 0.0001 psi ...
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Model Number 106B ICP® PRESSURE SENSOR Revision: AB ECN #: 54898 Performance ENGLISH SI ... Model 065A37 Seal ring 0.497 OD x 0.437 ID x 0.025 thk Brass (3) Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 ...
Model 670A02 Echo® Wireless Vibration Sensor, 868 MHz ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 41967 Rev F ECO#: 53588 . ... FCC ID: ZOC-IMI670A01 . This device complies with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device ...
Amphenol Borisch
PK !.ö í ” [Content_Types].xml ¢ ( Ì—ßn›0 Æï'í o'pÚm]U…ô¢Ý.·Jí À5 ðâ ² „¼ý $©ªŽ$0 Ê ¿ïØø {~[) ÁyatJ.’ ‰@s“ ]¤ä÷Ó ...
Downloads - Temposonics
POWERLINK Node ID Configurator 3D Model PROFINET Document Part No. Revision Language Download Data Sheet 551303 J EN Operation Manual 551416 C ...
Sales and Distributors | Amphenol Advanced Sensors
Search for Amphenol Advanced Sensors' products available through our sales and distributor network by category, type, and country.
アンフェノールジャパン株式会社
%PDF-1.6 %âãÏÓ 1810 0 obj > endobj 1836 0 obj >/Filter/FlateDecode/ID[]/Index[1810 51]/Info 1809 0 R/Length 121/Prev 493265/Root 1811 0 R/Size 1861/Type/XRef/W[1 ...
Model 054103-01252 PCB L&T Fastener Force Washer, English, #10, 2.5 ...
matching pair of hardened ground washers. The ID of one of the washers is beveled and this washer is placed with the bevel facing the underside of the head of the fastener on top of the force washer as shown in Figure 4. The other washer is placed underneath the bottom surface of the force washer transducer. Figure 4 – Force Washer Installation
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
%PDF-1.7 %âãÏÓ 40 0 obj > endobj 78 0 obj >/Filter/FlateDecode/ID[99BF2A298CBA5740851FD85F40AEA3F5>]/Index[40 77]/Info 39 0 R/Length 163/Prev 257303/Root 41 0 R ...
EXCEL|MATE
%PDF-1.7 %âãÏÓ 266 0 obj > endobj xref 266 66 0000000016 00000 n 0000002461 00000 n 0000002656 00000 n 0000003322 00000 n 0000003939 00000 n 0000003976 00000 n 0000004090 00000 n 0000004202 00000 n 0000004451 00000 n 0000005073 00000 n 0000005890 00000 n 0000006620 00000 n 0000007360 00000 n 0000008116 00000 n 0000008838 00000 n 0000009255 00000 n 0000009999 00000 n 0000010303 00000 ...
KAYE - Thermal Validation System & Environmental Monitoring
PK !mŽŒÊÕ [Content_Types].xml ¢ ( Ì–ËnÛ0 E÷ ú ·…D'mƒ"°œEÚ®Š6@Ò `È‘D˜/p˜Äþû Ç0 ÅŽ` õF/jî=3 9œ_¬) !¢ö®fgÕŒ à¤WÚµ5û{÷³üÆ LÂ)a¼ƒš ÙÕâã‡ùÝ: í°f]Já’s” X • àh¤ñÑŠD¯±åAÈ¥h ŸÏf \z—À¥2e ¶˜ ‡F˜TüXÑçg’{íXqýü_¶ª™ Áh) òG§^™”¾i´ ååƒ%é C ¡° HÖT!jrŒ· %†Œ z ×¾òÔ63çïà `›ÁˆU ...