Search Results for japanese 18
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
PRODUCT DATA DRAWING - SV Microwave
freq. range: dc to 18 ghz product data drawing table 1 sv p/n oal 7029-3637 6.000" 7029-3638 12.000" date approved revision history rev description per bom third angle projection 1) all dimensions are after plating. 2) break corners & edges .005 r. max. 3) cham. 1st & last threads. 4) surface roughness 63 mil-std-10.
Application Note - temposonics.com
Windenergy With Temposonics® Sensors for optimum energy efficiency Temposonics® position measurement systems use the principle of ma- gnetostriction for position measurement. This means that the measu-rement is contactless. Therefore, they can withstand extreme shocks,
10137926-1811LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10137926-1811LF.
Connector Group J NON-ENVIRONMENTAL EMI/RFI
Amphenol Japan 90° & 45°; SPIN COUPLING 26482 Series II; 5015 (MS345X); 83723 Series III Connector Group J NON-ENVIRONMENTAL EMI/RFI TABLE-B MIL PART NUMBER DESIGNATOR CONNECTOR ... 18 1.47 37.29 1.38 34.93 1.29 32.77 2.09 53.09 1.19 30.23 2.16 54.86 2.11 53.67 0.88 22.23 1.03 26.14
HIGH SPEED PROTOCOL PRODUCT GUIDE - Amphenol Aerospace
18 8 38 98 OCS 23-58 arrangement 6G-SDI 150 6 1 1 0 0 2 (outer body) 2 75 Ohm Matched Impedance Coax (2) Size 8 21-033591/592-XXX (2) Size 12 21-033650/651-XXX USB 1.1 (Full-speed USB) 90 0.012 1 1 (bi-directional) 0 1 1 4 (4) 22D contacts HDMI 2.0 100 6 3 4 (3 signal; 1 clock) 5 1 5 19
SMA Female PCB Edge Launch Connector, .042" PCB Thickness
SV Microwave introduces the SMA Female PCB Edge Launch Connector, .042" PCB Thickness" 2985-6036. Place your order through our distributors today!
ISO DIN Form “A” — 18 mm - TPC Wire
ISO DIN Form “A” — 18 mm • RoHS Compliant • IP67 Rated • NEMA 6 Rated • Operating Temperature Range -25°C to 80°C (-13°F to 176°F) • Cable: Trex-Onics® 18/3 ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) BLUNT CUT PART NO. AC MICRO PART NO. DC MICRO PART NO. MINI PART NO. DESCRIPTION
ms3106a22-6s | Amphenol Global Search | Amphenol
2-socket MS3106 connector w/strain relief (meets MIL-C-5015) to 7-pin LEMO connector for use with Rockwell (Entek) dataPAC & Enpac data collectors with 15 feet of General purpose, polyurethane jacket Model 052AP015DP.
EU RoHS II CoC - amphenol-aerospace.com
August 18, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
Aquacon Hermetic Connectors | Aquacon Connectors | MIL-DTL-38999 ...
18: 1.330: 1.384: 20: 1.455: 1.507: 22: 1.580: 1.634: 24: 1.705: 1.759 . Wire and Cable Preparation Cut wire or cable to desired length. Strip insulation from end of wire in accordance with the following table. Hot wire stripping methods are recommended. Avoid nicking or cutting wire strands. Wire Strip Length in Inches:
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 15, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
ENVIRONMENTAL EMI/RFI Connector Group K
0.06 1.57 0.13 3.18 0.75 19.05 0.46 11.68 3.15 80.01 0.69 17.53 3.46 87.88 0.80 20.32 02 0.13 3.18 0.25 6.35 1.00 25.40 10 01 10 / 11 ... Amphenol Japan ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING 38999 Series I, II Connector Group K TABLE – B MIL PART NUMBER DESIGNATOR CONNECTOR SHELL SIZE SE – II / I
hsd-narp-pcb-2b | Amphenol Global Search | Amphenol
Search Results for hsd-narp-pcb-2b FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ... AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm A Code FM2-NARP-PCB-1 AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm A Code FM4-NASP-PCB-1 You May also be Interested in ...
EU RoHS II CoC - amphenol-aerospace.com
April 18, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
2082-3018-02 - Model - XMA Corp
typical s11/s22 is <1.15 with type s21 <0.15 db to 18 ghz marking part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear, and readable. yyww equals date code. qty. part number description item no. x 2082-3018-02 in line adapter, sma 1 ta-2082-3018-02u assy, in line adapter, sma,
VITA 62 VPX Power Converters - Pover Converters | Amfenol Socapex
VITA 62 kompatibilni izvori napajanja: Otkrivanje najsavremenijih energetskih rešenja dizajniranih da zadovolje MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Dizajniran za besprekornu integraciju u moderne modularne arhitekture za neviđene performanse i fleksibilnost, savršeno spajanje pouzdanosti i inovacija. Ova napajanja se pridržavaju industrijskih standarda koji obezbeđuju ...
MS, 97 AND 97B SERIES - amphenol-in.com
2-18 UNS: Note - Both versions, straight and diamond knurling available on back accessories. For details, contact factory. BACK ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration June 21, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace