Search Results for japanese 18
BAT015 Battery Pack for LxT or 831 - PCB
Wire gauge 18 AWG Operating and storage temperature -10 ºC to +70 ºC. Battery type D cell (1.5 volts) Fuse 4 Amp, 32V, type ATO. Brand: Littel Fuse, part # 0257004, or equivalent. *typical at 22º C., display backlight off, USB host port off, logging 1s data, and power save enabled
Temposonics
I 6 I Temposonics® EP / EL Analog Data Sheet b Design 0 Without position magnet (order separately) a Sensor model L Ultra low profile P Compact profile d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE f Output
Amphenol High Voltage Connectors
HVMC3P12FVX70CP72 ( 70 mm²,Ф17.4~18.2) Socket: HVMC3P12MVX03CP72 “X” indicates code 1/2/3/4 Mating design: Locking assurance by CPA Operation with lever Terminal system: 3x Ø 12 mm Radsok, silver plated Wire size : 35/50/70mm2 ,shielding (LV216:2016)
EU RoHS II CoC - amphenol-aerospace.com
April 18, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
Times Fiber Communications - amphenolbroadband.com
1994-10-18 2020-10-05 2020-11-15 2023-11-14 DQS Inc. Brad McGuire Managing Director . Annex to certificate Registration No. 10003031 QM15 Times Fiber Communications 380 Tightsqueeze Industrial Road Chatham, VA 24531 United States of America This annex (edition: 2020-10-05) is only valid in connection
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
OAL - SV Microwave
freq. range: dc to 18.0 ghz sv p/n oal 7029-3379 6.000 7029-3380 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
PwrBlade® Connector Family - Celebrating 20 Years of Excellence
2018 marks the 20th anniversary of one of the most widely accepted and influential power connectors in the industry today, the PwrBlade ® power connector. From its initial release, PwrBlade ® was considered a game-changer for its high performance stamped and formed contacts. Since then, the PwrBlade ® family has served as the de-facto standard in data centers and has expanded over 3 ...
PCIe ® Gen 6 High Speed Interconnect Solutions
Amphenol introduces to the market the next generation interconnect solution – ExtremePort™ Swift is a 0.60mm pitch, extremely low-profile connector capable of transmitting high-speed signal up to PCIe ® Gen 5 and target for PCIe ® Gen 6 under extreme mechanical condition.. The ExtremePort™ Swift not only provides a SI performance ready signal transmission media but also a new way of ...
Uninterruptible Power Supplies (UPS) - Amphenol Aerospace
The M1012 Series is a military grade rugged 1.25kW/1.5kVA full double conversion on-line 1U UPS.
PRODUCT DATA DRAWING - NRN 42984 04/19 GPF DATE APPROVED
freq. range: dc to 18.0 ghz sv p/n oal 7032-7526 6.000 7032-7527 12.000 unless otherwise specified date approved revision history rev description surface area: interpret dimensions and tolerances n/a see notes see notes scale: 2:1 size dwg. no. b material: finish: 7) remove all burrs third angle projection 95077 7032-7526-7527 cage code
Right Angle SMA Solution - SV Microwave
Frequency range DC to 18 GHz Right Angle SMA Solution As a world leader in the RF/Microwave industry with over 50 years of proven performance, our designs and manufacturing capabilities of coaxial connectors, cable assemblies and passive components is unparalleled and ideal
12G SDI BROADCAST SOLUTIONS - Amphenol RF
Description. Belden 4505P; 031-70572 -12G. BNC Straight Crimp Plug: 031-70573-12G. BNC Straight Crimp Jack: Belden 4505R. 031-70543-12G: BNC Straight Crimp Jack
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance August 9, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
A1 RELEASE NEW DRAWING 10/JUN/19 JOE TOMMY - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
AT06-12SA-OMRDGRY 12 Position Overmolded Plug, Socket, Reduc
AT16-1518S-CAP Protective Cover for 12,15,18-Way Plugs, Black REQUEST A QUOTE AT60-14-0122 Nickel-Plated Male Contact, Stamped & Formed, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 48 inches
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 18 inches 245103-05-18.00. BNC Straight Plug to Mini-SMB Straight Plug RG-179 75 Ohm 250 mm 095-850-208M025. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
M29504 14 & 15 | Fiber Optic Termini - Amphenol Fiber Systems ...
The M29504/14 & 15 fiber optic termini provide superior optical & mechanical performance & are compatible w/ M28876 & comparable military-style connectors
rt0w01626pnh03 | Amphenol Global Search | Amphenol
RT0W01626P | Amphenol Global Search | Amphenol. Short-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www ...