Search Results for japanese 18
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMPM R/A Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FRSMPM-180 DRAWN
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance November 8, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
AT06-12SA-OMRDGRY 12 Position Overmolded Plug, Socket, Reduc
AT16-1518S-CAP Protective Cover for 12,15,18-Way Plugs, Black REQUEST A QUOTE AT60-14-0122 Nickel-Plated Male Contact, Stamped & Formed, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012
Level Plus - Temposonics
3 DDA 인터페이스 설명서 LP 시리즈 1. 연락처 정보 미국 일반 전화: +1-919-677-0100 팩스: +1-919-677-2343 이메일: info.us@mtssensors.com
Times Fiber Communications - amphenolbroadband.com
1994-10-18 2020-10-05 2020-11-15 2023-11-14 DQS Inc. Brad McGuire Managing Director . Annex to certificate Registration No. 10003031 QM15 Times Fiber Communications 380 Tightsqueeze Industrial Road Chatham, VA 24531 United States of America This annex (edition: 2020-10-05) is only valid in connection
Duplexer - amphenol-antennas.com
Input Return Loss ≥ 18 dB Continuous Average Power 200 W Peak Power 1000 W Intermodulation, 2x43 dBm TX Carrier, IM3 < -117 dBm Impedance 50Ω Environmental Characteristics Operating Temperature -40° to +65° C Mechanical Characteristics Connector(s) 7/16-DIN Female Dimensions (Height x Width x Depth) See Drawing on Next Page
PCB Search Results (microphone)
Inherent Noise: (Linear) <18.5 dB re 20 µPa; Dynamic Range: (3% Distortion Limit) >135 dB re 20 µPa; Product Manual. Model: 376C01. 377C01 microphone with short 426A07 preamplifier, TEDS. Nominal Microphone Diameter: 1/4 in; Frequency Response Characteristic: (at 0° incidence) Free-Field;
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
MAGNETIC CONNECTORS - Amphenol
Visit amphenol.co.uk for more information | 03 STINGRAY MAGNETIC CONNECTORS CONTENTS Features and Benefits 04 Part Numbering 06 Performance Data 07 Connectors - Wall Mount 08 - 09 Connectors - MOLLE Loop 10 - 11 Connectors - Free 12 - 13 Termination Details 14 Accessories - Stowage Receptacles 15 Accessories - Protective Caps 16 - 17 Cable Assemblies 18 Assembly Instructions 19
2082-3018-02 - Model - XMA Corp
typical s11/s22 is <1.15 with type s21 <0.15 db to 18 ghz marking part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear, and readable. yyww equals date code. qty. part number description item no. x 2082-3018-02 in line adapter, sma 1 ta-2082-3018-02u assy, in line adapter, sma,
Fém önzáró kupakok - Tartozékok | Amphenol Socapex
Az Amphenol Socapex fém önzáró kupakok hatékony védelmet nyújtanak a csatlakozóaljzatoknak a por, a víz, a nedvesség és az EMI ellen. Az IP67-es tömítéssel ezek a kupakok biztosítják, hogy a csatlakozók biztonságban maradjanak a vízpermet és a por ellen, ezáltal alkalmassá téve őket katonai és kereskedelmi repüléstechnikai alkalmazásokhoz.
2.92mm Male to Female Attenuator (0.5 dB) - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Temposonics I Ordering Guide
86 = Natural binary parallel transmission (18 bits) 9X = BCD (Ask MTS Sensors Division to complete code) (See Note 2) ... JAPAN MTS Systems Corporation Sensors Technology Ushikubo Bldg. 737 Aihara-cho, Machida-shi Tokyo 194-0211, Japan Tel: + 81 (42) 775.3838 Fax:+ 81 (42) 775.5512
SMA Female to SMPM Female 12" Cable Assembly for .047 Cable
SV Microwave has released the SMA Female to SMPM Female 12" Cable Assembly for .047 Cable 7029-2559. Place your order with Digi-Key and Mouser Electronics!
PRODUCT DATA DRAWING - SV Microwave
freq. range: dc to 18.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
KAYE IRTD 400 - Temperature Standard Probe - Temperature Reference ...
Get accurate temperature measurements with Kaye's IRTD 400 - an intelligent RTD secondary standard. Our temperature reference standard offers reliable calibrati
ODD Series - Positronic The Science of Certainty
18 September 2024: 10645: Change From Hexavalent to Trivalent Chromium On All Zinc-plated Products: 11 September 2024: 10642: Steel Hardware Lead Elimination: 12 July 2024: 10629: Part Marking Format Change for Select Connector Families within the Rectangular and D-Sub Categories: 22 April 2024: 10631
hsd-narp-pcb-2b | Amphenol Global Search | Amphenol
Search Results for hsd-narp-pcb-2b FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ... AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm A Code FM2-NARP-PCB-1 AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm A Code FM4-NASP-PCB-1 You May also be Interested in ...