Search Results for japanese 18
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - SV Microwave
freq. range: dc to 18.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature connectors with 1/4 turn bayonet coupling. Lightweight, fast-coupling, perfect for hard-to-reach panels.
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Air Dielectric Cable [HCA] High Power RF Air Cable - RFS Technologies
HCA78-50J 7/8" Air Dielectric Cable . Applications: Wireless Communication, TV & Radio, HF Defense, Mobile Radio, Cable Solutions; Jacket Option: Black; Fire Performance: Halogene Free; Close quick view
EU RoHS II Certificate of Conformance - Amphenol Aerospace
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
EU RoHS II Certificate of Conformance - Amphenol Aerospace
July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Ultraminiature_Product_Series_Cutsheet_040621
1.3 (-18 dB) Max 1.4 (-16 dB) Max 20 mΩ Min 10 mΩ Min 14W @ 1 GHz @ 25° Note: Technical specifications are typical and may vary by specific part number. Please see component drawing. Mechanical Mating Cycles Coupling Mechanism 30 Min Snap-On Materials Body Contact Insulator Phosphor Bronze, Silver Plating Phosphor Bronze, Gold Plating PBT
NEXUS
d c b a d c b a 8 7 6 5 4 3 2 1 ap-126 cap-126 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
January 18, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 10-527273-011 YES NUT, HEXAGON N/A
P51 Pressure Sensor - ssi-sensors.com
• X18 = 18" Output Options 4.5 V = 0.5 - 4.5 V (5 V input only) 4.5 OVP = 0.5 - 4.5 V (5 V input only) Includes over voltage protection 5 V = 1 - 5 V (8 to 30 V input only) 20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
21-900702-001 | Amphenol Global Search | Amphenol
Search Results for 21-900702-001 R-Series V Position Sensors - Temposonics ... TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935. 126 Chemical & Temp.
Power Module - Amphenol Aerospace | 32-Channel 10G Rugged Ethernet ...
RE103 (upper frequency limited to 18 GHz) RS103 (upper frequency limited to 18 GHz) Technical Information Documents Request Quote. Dimensional Information. Power Module Amphenol’s Integrated Solutions team can design and manufacture rugged DC/DC power supplies for all types of embedded systems applications. ...
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
18%: 1.625: 41.28: 2.323: 59.00: 30%: Note: Weights shown include contacts and represent a mated pair of plug and jam nut receptacle. Weights are in grams. Assembly Instructions. Wire Stripping. Strip wire to required length. When using hot wire stripping, do not wipe melted insulation material on wire strands; with mechanical strippers do not ...
OAL - SV Microwave
freq. range: dc to 18.0 ghz sv p/n oal 7029-3379 6.000 7029-3380 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
2X - pcb.com
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Intake Form for Build America Buy America (BABA) Self-Certification ...
1996 (18 U.S.C. §§ 287 and 1001, respectively) - are compliant with the BABA waiver for the BEAD Program.1 The company also certifies, subject to the same penaltie s listed above, that it is not listed on the U.S. Government debarment list.
Intake Form for Build America Buy America (BABA) Self-Certification ...
1996 (18 U.S.C. §§ 287 and 1001, respectively) - are compliant with the BABA waiver for the BEAD Program.1 The company also certifies, subject to the same penaltie s listed above, that it is not listed on the U.S. Government debarment list.